WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Type Speed Controller with Indicator JAS-SML/SCL

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: JAS-SML Series
     50 to 150 mm/s: JAS-SCL Series
    ・Height: Max. 20.8 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type
JAS-SML
JAS-SCL
M3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2,φ4,φ6φ1/8'',φ5/32'',φ1/4''

Thermo-chiller/Low-temperature Type HRS040-A-20-T1-X158/X164

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Supports low temperatures of as low as −10°C
    ・Compact: Equivalent in size to the HRS040
    ・Cooling capacity: 1 kW (At −10°C)
    ・Temperature stability: ±0.1°C
    ・Set temperature range: −10°C to 40°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRS040-A-20-T1-X158
HRS040-A-20-T1-X164
−10 to 401kW±0.1℃Air-cooled refrigerationEthylene glycol
aqueous solution (50%)

Pneumatic Instrumentation Equipment/ATEX Directive/Pneumatic-Pneumatic Positioner  56-IP5000・5100

List of ATEX Compliant Products » Pneumatic Instrumentation Equipment

Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C85

List of ATEX Compliant Products » Air Cylinder
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H

Electric Actuators/Cylinders » e-Actuator
    ・Communication cable with Push-Pull connector
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Max. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H30 to 300MAX.141MAX.7002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQY25□H30 to 400MAX. 452MAX. 9003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQY32□H30 to 500MAX. 707MAX. 9004, 8, 16, 24

Go Top