WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Suction Filter with Case FH99

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, Lightweight
     Cover and case material: Aluminum casting
    ・Prevents pump cavitation
    ・Easy element maintenance
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB--□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FH99INLET : 1B to 4B20 to 900Negative pressureMicromesh :
74, 105, 149

JIS Standard Compact Hydraulic Cylinder CHK□/CHDK□

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・Compliant with JIS Standards (CHKD series)
    ・With auto switch (CHDK□ series: CHDKD, CHDKG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal
pressure (MPa)
Body materialActionBore Size (mm)
CHKD10AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100
CHKG16AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100

Reinforced Corrugated Cardboard Specification/Longer Length Reel: Nylon Tubing T0604-X64

Pneumatic Instrumentation Equipment » Piping Materials
    ・Length per roll: 500/250 m
    ・For general pneumatic tubing
    ・Nylon tubing
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
T0604-X64φ6×φ4Air/Oil, Water

NAMUR Interface 5-Port Solenoid Valve VFN2000N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN2000N4.570.171.061.8

Lock-Up Valve IL201/211/220

Pneumatic Instrumentation Equipment » Relays/Valves
    ・The lock-up valve is used when any air source or air supply piping line failure occurs in the air operated process control line.
     Single acting, Double acting: Retains the pressure at the operating area as an emergency operation until the air source recovers to its normal state
     3-port: Changes the supply port if a problem occurs
SeriesPort sizeSet pressure (MPa)Shut-off pneumatic circuit pressure
IL201/211/220Rc1/40.14 to 0.7Max. 0.7 MPa

Smart Positioner/External Input Signal (Remote) Type 
IP8101-X419-□

Pneumatic Instrumentation Equipment » Positioners
    ・Allows for the remote control of cylinders
     Controls the cylinder by feedback signal
DescriptionSeriesTypePort size
(Rc, NPT, G)
Supply air pressure
(MPa)
Input current
Smart positionerIP8101-X419-□External input signal (remote) type1/40.3 to 0.74 to 20 mA DC

Industrial Filter/Vessel Series FGE

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for medium flow rate filtration (Max. 230 L/min)
    ・Easy element replacement for the V-band type
     (With cover anti-scattering mechanism)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGE
    Manual
    Series View search result
    FGEView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGER1, 20.7 MPaMAX. 80

Slit Valve XGT

High Vacuum Equipment » Slit Valves
Equipment for the Semiconductor Industries » Slit Valve/Transfer
    ・This product is suitable to act as the partition valve between the load lock chamber and the transfer chamber or between the transfer chamber and the process chamber in semiconductor equipment or other equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slit Valve XGT
    Manual
    Series View search result
    XGTView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTAtmospheric pressure
to 10-6
Inert gas type vacuum32 x 222
46 x 236
50 x 336
0.45 to 0.6

Aluminum High Vacuum Angle Valve XLA/C-100/160(-1)-X152

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・Improved durability of bellows (Flange sizes 100 and 160)
    ・Service life of two million cycles
    ・Space required for equipment can be reduced
     Without restriction on exhaust direction (two ways: from valve element side to bellows side and vice versa)
     Increased flexibility of mounting orientation
    ・Lightweight, Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLA-100/160-X152Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
100,160
XLC-100/160-1-X152Air
operated
Double
acting
Bellows sealDust free,
Cleaned
100,160

Peltier-Type Thermo-con HEC

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・For applications requiring high-precision temperature control
    ・High-precision, refrigerant-free temperature control equipment that uses a Peltier
     device
    ・Simple structure and high reliability
    ・Can easily be built into equipment due to its compact and low-vibration design
    ・Compatible with a wide range of power supply voltages
    ・Compliant with UL Standards, CE-marking
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HEC10 to 60℃230 W, 600 W±0.01 to 0.03℃Peltier-type air-cooledTap water
HEC10 to 60℃140 W, 320 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Ethylene glycol aqueous solution (20%)
HEC10 to 60℃600 W, 1200 W±0.01 to 0.03℃Peltier-type water-cooledTap water, Fluorinated fluid

Go Top