There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Serial Transmission System EX260
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Devices » SI Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
・IP67
・RJ45 communication connectors (X205)
▶Related Products
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX260 | IP67 | DeviceNet®,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT® | SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40) |
Serial Transmission System EX120/121/122/124/126/140/180
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products

-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX120 | IP20 | DeviceNet® CC-Link CompoNet™ | JSY1000, 3000, 5000 (Plug-in) SY3000,5000,7000 (Plug-in) VQ1000,2000 SV1000,2000,3000,4000 |
EX121 | IP20 | DeviceNet® CC-Link CompoNet™ | SY3000,5000 |
EX122 | IP20 | DeviceNet® CC-Link CompoNet™ | SY3000,5000 |
EX124 | IP65 | CC-Link DeviceNet® | VQ2000,4000,5000 |
EX126 | IP67 | CC-Link | SY3000,5000,7000 (Plug-in) SV1000,2000,3000 VQC1000,2000,4000, 5000 |
EX140 | IP20 | DeviceNet® CC-Link | SZ3000 SQ1000,2000 |
EX180 | IP20 | DeviceNet® CC-Link AnyWireASLINK (Made to order) | SY3000,5000,7000,SJ1000,2000,3000,S0700 |
Vacuum/Release Unit VQD1000-V
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・Applicable to 0603 chips
・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
・Smooth workpiece removal with no overshoot
・There is no need for timing adjustment of switchback between vacuum and positive pressure.
・A throttle circuit is not required for release air.
・Suction filter: ZFC050 (Made to order)
* Distance from the unit to the work area
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
3-Port Solenoid Valve/Unit Manifold Valve VV061
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Valve, base plate, base, and fitting in one compact unit
・Innovative unit manifold
・Equipped with a 6 mm wide valve, V060 series
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV061 | Standard High flow | Effective area:0.11 mm2 Effective area:0.21 mm2 | 0.55(Standard) 0.23(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve SYJ300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
SYJ300 | 0.36 | 0.31 | 0.089 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ500 | 1.2 | 0.48 | 0.34 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ700 | 2.7 | 0.34 | 0.69 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
Clean Design Manifold Valve JSY5000-H
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIO-Link Devices » Manifold Valve
-
・Low fluid accumulation, Easy to clean
・Large flow rate: 1,600 L/min (ANR)
・Enclosure: IP69K
・NSF-H1 grease
・External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
・Wiring: Lead wire/Fieldbus type (IO-Link)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow characteristics 4/2→5/3(A/B→EA/EB) b | Power consumption (W) |
---|---|---|---|
JSY5000-H | 7.64 | 0.23 | 0.4(Standard) 0.1(With power saving circuit) |
Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line
-
・Spacer type ejector for JSY1000 with additional high-noise reduction
silencer [New]
・Size reduction has been made possible thanks to a flow increase
This allows for space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
・Connector type manifold
・A 4-position dual 3-port valve is available
・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Can be connected with the ZK2 series vacuum unit
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit) |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4 (Standard) 0.1 (With power-saving circuit) |
Safety Communication Fieldbus System EX600
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)-
・Safety/General purpose I/O integrated into one manifold
EtherNet/IP™, CIP Safety™
IEC 61508/IEC 62061 SIL3
ISO 13849 PL e
・Safety/General purpose I/O modules can be connected.
・Improving the efficiency of equipment startup and maintenance work
・Simplified layout and reduced wiring
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Model No. | Number of Safety inputs | Number of Safety outputs | Valve: Max. number of solenoids | Applicable valve series |
---|---|---|---|---|
EX600-FV□1 | 16 | For valves: 1 For external devices: 2 | 32 | JSY, SY, VQC |
EX600-FV□2 | 16 | For valves: 1 For external devices: 2 | 128 | JSY3000-L/P, IITV23 |
Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)
Air Cylinders » Mechanically Jointed Rodless Cylinders-
・Load mass: Max. 30% increase Allowable moment: Max. 30% increase
* Compared with the existing MY1B
・Same mounting dimensions as the existing MY1B
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
type | Series | Piping type | Bore size [mm] |
---|---|---|---|
Basic | MY1B-Z1 | Centralized piping Standard piping | 25,32,40 |
Polyethylene Tubing TX/TIX
Fittings and Tubing » Tubing-
・Excellent chemical and heat resistance
・Using materials compliant with Japan Food Sanitation Act, US FDA, and
Regulation (EU) No. 10/2011∗
∗ Using materials posted in the positive list
・Operating temperature range
Air, Inert gas: −45 to 80°C
Water: 0 to 80°C (No freezing)
Safety Instructions Fittings and Tubing/Precautions Series Variations Green Procurement (RoHS) Applicable Fluid List
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TX/TIX | Φ4,Φ6,Φ8,Φ10,Φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water, Inert gas |