WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


F.R.L. Units AC

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard.
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
DescriptionSeriesPort size
Air filter, Regulator, LubricatorAC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator, LubricatorAC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator, RegulatorAC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,Mist separatorAC20D to 40D-D1/8,1/4,3/8,1/2

Magnetically Coupled Rodless Cylinder/Basic Type CY3B

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Lightweight
     The product weight has been reduced through re-designing of the body
     and head cover shapes and employment of magnetic coupling.
     Weight: 16% reduction (1.35 kg → 1.13 kg)
    ・Improved lubrication
     A Lube-retainer is installed to support lubrication retention on the piston
     and to ensure a lubrication film. (Bore size: ø15 to ø63)
    ・Stable operation
     Lengthening of the wear ring on the body side by, 30% at maximum,
     helps to achieve smooth movement.
    ・The specifications, magnet holding force, and mounting dimensions are
     the same as those of the existing CY3B series model.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
BasicCY3B-ZDouble acting6,10,15,20,25,32,40,50,63

Speed Controller with Compact Indicator AS-FSMA/FSCA

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: AS-FSMA series
     50 to 150 mm/s: AS-FSCA series
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type, Universal type
AS-FSMA
AS-FSCA
M5×0.8
10-32UNF
R,NPT,G
1/8,1/4
φ2 to φ10φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSMA
AS□2-FSCA
-φ3.2 to φ8φ1/8'' to φ5/16''

Go Top