There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Gas/Air Switching Valve SS5Y7-X424-Q
Arc Welding Process Equipment » Gas/Air Switching Valve
-
・Shield gas valve and air blow valve are integrated.
・Tip service life extended
Service life can be extended by blowing the air to cool the tip after arc welding.
・Space saving/Compact
・Energy saving product: Power consumption 0.5 W
Safety Instructions Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Fluid | Operating pressure range | Flow-rate characteristics (Cv Factor) |
---|---|---|---|
SY7140-5DOS-X311-Q | Air | 0.25 to 0.7 MPa | 0.63 |
SY5140R-5DOS-Q | Inert gas | -100 kPa to 0.7 MPa | 0.4 |
For High Precision Positioning Pin Shift Cylinder CKQG-X2370
Arc Welding Process Equipment » Specialty Cylinders-
・High Precision: Rod end deflection ±0.1 mm or less
・Position Reproducibility
・Pin for positioning the workpiece provided by the customer can be directly mounted.
・Built-in coil scraper
・Reduces labor time by integrating the cylinder and guide.
・Magnetic field resistant auto switches are mountable.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Bore size(mm) | Stroke(mm) |
---|---|---|---|
Built-in standard magnet type | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |
Clamp Cylinder CKG1/CKGA-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Clevis width(mm) | Bore size(mm) |
---|---|---|---|---|
Magnetic Field Resistant Auto Switch (Rod Mounting Style) | CKG1-XC88/XC89/XC91 | Double acting | 16.5, 19.5 | 40, 50, 63 |
Standard Auto Switch (Band Mounting Style) | CKG1-XC88/XC89/XC91 | Double acting | 16.5, 19.5 | 40, 50, 63 |
Magnetic Field Resistant Auto Switch (Rod Mounting Style) | CKGA-XC88/XC89/XC91 | Double acting | 28 | 80, 100 |
Process Gas Equipment 25A
Series Compatible with Secondary Batteries Series 25A- » Process Gas EquipmentSeries | Model | Specification |
---|---|---|
Diaphragm Valve for Ultra High Purity | AZ3542□25A AZ4542□25A | Air Operated Type |
Diaphragm Valves for General Applications | AK3542□25A AK4542□25A | Air Operated Type |
2 Port Solenoid Valve 25A-
Series Compatible with Secondary Batteries Series 25A- » Process ValvesSeries | Model | Specification |
---|---|---|
Direct Operated 2-Port Solenoid Valve | 25A-JSX | Stainless steel body: Water/Air/Oil |
Direct Operated 2-Port Solenoid Valve | 25A-JSX | Aluminum body: Air |
Direct Operated 2-Port Solenoid Valve | 25A-JSX | High flow/ Power saving type: Stainless steel body: Water/Air/Oil |
Pulse Valve [Valve for Dust Collector] | 25A-JSXF | Solenoid Valve Type |
Pulse Valve | 25A-JSXF | SMARTVENT Type |
Pulse Valve [Valve for Dust Collector] | 25A-JSXFA | Air Operated Type |
Immersion Type | JSXF/JSXFA | Made to Order |
Direct Operated 2-Port Solenoid Valve | 25A-VX2 | For water/oil/medium vacuum |
Pilot Operated 2-Port Solenoid Valve | 25A-VXD | For air |
Pilot Operated 2-Port Solenoid Valve | 25A-VXD | For water |
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve | 25A-VXZ | For air |
Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve | 25A-VXZ | For water |
Detection Switch 25A-
Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto SwitchesSeries | Model | Specification |
---|---|---|
Pressure Switch | 25A-ZSE20(F)/ISE20 | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20A(F)/ISE20A | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20B(F)/ISE20B | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20C(F)/ISE20C(H) | 3-screen display high-precision, for general fluids |
Flow Switch | 25A-PF2M7 | For air, Integrated display |
Flow Switch | 25A-PF2M7-L | For air, Integrated display (IO-Link) |
Flow Switch | 25A-PFM7 | For air, Integrated display |
Flow Switch | 25A-PFM5 | For air, Remote sensor unit |
Flow Switch | 25A-PFM3 | For air, Flow monitor |
Flow Switch | 25A-PFMB7 | For air, Integrated display |
Flow Switch | 25A-PF3A7□H | For air, Integrated display |
Flow Switch | 25A-PF3A7□H-L | For air, Integrated display (IO-Link) |
Flow Switch | 25A-PF3W7-Z | For water, Integrated display |
Flow Switch | 25A-PF3W5-Z | For water, Remote sensor unit |
Flow Switch | 25A-PF3W | For water, Integrated display/Remote sensor unit |
Flow Switch | 25A-PF3W-U | For PVC, Integrated display/Remote sensor unit |
Flow Switch | 25A-PF3W-30 | For water, Flow monitor |
Tubings
Series Compatible with Secondary Batteries Series 25A- » Tubings
-
*Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
・Click here for Tubings T
・Click here for Tubings TS
・Click here for Tubings TU
・Click here for Tubings TA□
・Click here for Tubings TL
・Click here for Tubings TH
・Click here for Tubings TD
・Click here for Tubings TPS
・Click here for Tubings IDK
Series | Model | Specification |
---|---|---|
Tubings | T* | Nylon |
Tubings | TS* | Soft nylon |
Tubings | TU* | Polyurethane |
Tubings | TA□* | Antistatic |
Tubings | TL* | Fluoropolymer |
Tubings | TH* | FEP |
Tubings | TD* | Soft fluoropolymer |
Tubings | TPS* | Soft polyolefin |
Tubings | IDK* | Moisture control tubing |