WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesPort sizeSet pressure
ITV11001/8,1/40.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV21001/4,3/80.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa
ITV31001/4,3/8,1/20.005 to 0.1 MPa
0.005 to 0.5 MPa
0.005 to 0.9 MPa

Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots

Electric Actuators/Cylinders » Grippers for Collaborative Robots
    ・The positioning, speed, and gripping force can be set.
    ・Due to the built-in battery-less absolute encoder, a return to origin
     operation is not necessary when the power supply is recovered.
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
    for Universal Robots
    Manual
    Type Series View search result
    For collaborative robotsLEHF32EK2-64-□□-XA147View search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHF32EK2-64-□□-XA1476460 to 120

Flow Controller for Air PFCQ

Switches/Sensors/Controller » Controllers
    ・Flow rate control range: 9 to 300 L/min
     * Operational differential pressure range: 0.05 to 0.5 MPa
    ・Time to reach the set flow rate: 0.5 seconds or less
     (When the operating differential pressure is 0.3 MPa and
     the flow rate is set to 300 L/min)
    ・Flow rate accuracy: ±3% F.S.
    ・Grease-free
    ・Lightweight 850 g
    ・3-screen display digital flow monitor PFG310-X105
SeriesRated control flow rate range (L/min)Set control flow rate range (L/min)
PFCQ9 to 3003 to 300

Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact, Space saving
    ・Refrigerant-free
    ・Low-noise design: 45 dBA (When selecting an option)
    ・Cooling capacity: 150 W
    ・Temperature stability: ±0.01 to 0.03°C
    ・Set temperature range: 4°C to 60°C
    ・Fluid contact material: Stainless steel, Resin
     (Aluminum and copper material-free)
SeriesSet temperature rangeMax. cooling capacityTemperature stabilityCooling method
INR-244-8324 to 60℃150W±0.01 to 0.03℃Peltier-type air-cooled

Rotary table 11-MSQ

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRack typeSizeRotating angle
11-MSQ Double10,20, 30,500 to 190°

Direct Operated 2-Port Solenoid Valve HF3-JSX

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・NSF/ANSI 61 certification
    ・IP67 enclosure
    ・Space saving
     Compact: Valve volume reduced by 25%
     (Compared with the existing model)
     Lightweight: Weight reduced by 30%
     (Compared with the existing model)
    ・Body material: Stainless steel
  • Direct Operated 2-Port Solenoid Valve HF3-JSX
    Manual
    Series View search result
    HF3-JSXView search result
SeriesValve typePort sizeOrifice diameter (mmø)
HF3-JSXN.C.1/8,1/4,3/81.6 to 7.1

Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808

Air Cylinders » Clamp Cylinders
    ・Allows for even and stable clamping
     Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
     Stable clamping output
    ・Select from 2 clamping positions.
     Centering WRF100-X2814
     Side positioning WRF100-X2808
SeriesBore size (mm)Stroke (mm)
WRF100-X2814 (Centering)
WRF100-X2808 (Side positioning)
10082.5

[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Can be used at up to 10 MPa
     For high-pressure washing, water spraying, and misting
    ・An IP67 structure with improved environmental resistance
      (The DIN terminal is IP65.)
    ・Orifice diameter [mmø]: 12
    ・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power consumption: 8 W
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
    DoC/IM
    Series Type View search result
    JSXH-X2Pilot operatedView search result
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X2Pilot operatedN.C.3/8,1/212

Compact Compressor CRP

Compact Compressor » Compact Compressor
    ・Supplies compressed air in an environment with no air source such as
     cobots, AGV and AMRs
    ・Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
    ・Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
     A single unit can be used to provide positive or vacuum pressure
      (vacuum pump).
     Max. discharge pressure: 0.55 MPa
     Ultimate vacuum pressure: −70 kPa
    ・Oil-free
    ・Noise: 55 dB or less (When the silencer ANB1-01 is installed) (When
     supplying positive pressure)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCompression methodMax. discharge pressure
Ultimate vacuum pressure
Max. discharge flow rate
Max. suction flow rate
CRPReciprocating
(Oil-free)
0.55 MPa
−70 kPa
10 L/min (ANR)

Membrane Nitrogen Generator IN778-1/IN778-2

Gas Generator » Gas Generator
    ・Nitrogen enriched air purification is easily possible with only
     a compressed air supply.
    ・Nitrogen concentration: Max. 99.9 or more/ Outlet air flow rate: 20 L/min
     (ANR)※
     ※Inlet air pressure: 0.7 MPa, Inlet air temperature 25°C
    ・Compact and easy to use at point of use
    ・No power supply required
    ・No need for gas cylinder replacement
    ・Modular connection type
    ・Outlet side compressed air purity class (Humidity)"2"※
     ※For IN778-1
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Membrane Nitrogen Generator IN778-1/IN778-2
    Manual
    Series View search result
    IN778-1View search result
    IN778-2View search result
SeriesInlet air conditionsNitrogen enriched outlet air flow rate L/min(ANR)Nitrogen concentration %Proof pressure MpaMax. operating pressure MpaMin. operating pressure Mpa
IN778-125℃ 0.7MPa2099.91.51.00.3
IN778-225℃ 0.7MPa20981.51.00.3

Go Top