There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder / High Power Type CQE
Air Cylinders » Compact Air Cylinders-
・Theoretical output: Max. 1.5 times
・This is done even with the same external dimensions of the CQ2 series.
・The theoretical output of the next larger bore sized cylinder is made
possible with the polygonal piston shape.
・Contributes to a lower pressure air line, Supply pressure decreased by
0.17 MPa
The same theoretical output is available even when the supply pressure
to the cylinder is decreased.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
High power type | CQE | Double acting, Single rod | 20,25,32,40 |
Manifold Controller JXD1-M□
Electric Actuators/Cylinders » Controllers/DriversElectric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Up to 16 axes can be connected
Max. 8 driver units can be connected
· Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement
· Operating temperature range: 0 to 55°C
· Communication protocol
CC-Link
EtherNet/IP®
EtherCAT
PROFINET
· Cables, etc. can be attached from the front.
Series | Compatible motor | Power supply voltage | Communication protocol | Connecting actuator | Number of driver units | Number of axes |
---|---|---|---|---|---|---|
JXD1-M□ | Battery-less absolute (Step motor 24 VDC) | 24 VDC ±10% | CC-Link EtherNet/IP® therCAT PROFINET | LE2□ | Max. 8 units | Max. 16 axes |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Compatible with manifold controller
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2Y16□H | 30 to 300 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2Y25□H | 30 to 400 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2Y32□H | 50 to 500 | Max. 100 | Max. 900 | 4,8,16,24 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Slider Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FS16□H | 50 to 500 | Max. 18 | Max. 800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2FS25□H | 50 to 800 | Max. 40 | Max. 1200 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2FS32□H | 50 to 1000 | Max. 68 | Max. 1100 | 4,8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LE2FS40□H | 150 to 1200 | Max. 80 | Max. 1200 | 5,10,20,30 |
Multi Hand Adapter RMMA
Air Gripper for Collaborative Robots » Air GrippersAir Gripper for Collaborative Robots » Multi Hand Adapter
-
・Allows for the handling of various workpieces by a single robot
・Allows for the simultaneous transfer of multiple workpieces
・Up to 3 grippers can be mounted.
・Reduces tool changing time
・Robot arm end standards: Equivalent to ISO9409-1-50-4-M6
・3 gripper mounting angles
Series | Mounting angle | Max. work load (kg) |
---|---|---|
RMMA | 90°,120°,180° | 20 |
Modular Type Water Separator AFG-D
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators-
· The no filter element design achieves a large flow and
maintenance free construction.
· Water droplets are removed by centrifugal force.
(Water droplet removal ratio: 99%)
Air containing water droplets is rotated to remove them
by centrifugal force.
· Modular Design with Uniform Body Style
Series | Port size | Water droplet removal rat |
---|---|---|
AFG20 to 40-D | 1/8,1/4,3/8,1/2,3/4 | 99% |
Longer Life Cylinder C85/C75-XB24
Air Cylinders » ISO Cylinders: ISO Standards (6432)-
・New technology offers at least 4 times better durability.
・The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
C85 ISO Cylinder series and C75 Air Cylinder series.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | C85-XB24 | Double acting Single rod | 8,10,12,16,20,25 |
Longer life | C75-XB24 | Double acting Single rod | 32,40 |
2-Layer Fluoropolymer Polyurethane Tubing TUE
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
· 2-layer tube with excellent environmental resistance and flexibility
Outer layer: Fluoropolymer, Inner layer: Polyurethane
· Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
· Wide color variations
Available in black, white, blue, and translucent colors.
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUE | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Inert gas |
Multistage Ejector ZL1/ZL3/ZL6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
ZL6) New
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function
and efficient ejectors
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3M | 1.9 | 300※1 | 150 |
ZL3H | 1.5 | 300※1 | 135 |
ZL6M | 1.9×2 | 600※1 | 300 |
ZL6H | 1.5×2 | 600※1 | 270 |
Elastic Finger MH-X7654
Air Gripper for Collaborative Robots » Elastic FingerRotary Actuators/Air Grippers » Elastic Finger
-
・Rubber sheet fingers enable gripping of an indefinite workpiece
・Design of the finger according to the workpiece shape is not required.
・Allows for gripping of tightly packed workpieces
The elastic finger mounting attachment to be produced by the customer.
・Material
・Silicone rubber (Blue)
This product is made of materials compliant with FDA (U.S. Food and
Drug Administration) regulations as well as Japan Food Sanitation Act
standards.
・EPDM (Black)
Series | Material | Color |
---|---|---|
MH-AT1A090080E-X7654 | Ethylene propylene rubber (EPDM) | Black |
MH-AT1A090080S-X7654 | Silicone rubber | Blue |