There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Hydraulic Cylinder CHQ/CHDQ
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight, compact aluminum body
・It is possible to mount auto switches.
・Same longitudinal dimensions for cylinders with/without auto switches
・With auto switch (CHDQ series: CHDQ, CHDQW)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Body material | Action | Bore Size (mm) |
---|---|---|---|---|
CHQ | 3.5 | Aluminum | Double acting, Single rod | 20, 32, 40, 50 63, 80, 100 |
CHQW | 3.5 | Aluminum | Double acting, Double rod | 20, 32, 40, 50 63, 80, 100 |
Double-layered Tubing for Instrumentation Device (Single-tube/Double-tube) IN-241, T-X120/121/166
Pneumatic Instrumentation Equipment » Piping Materials
-
・Double-layered tubing with an external layer of vinyl chloride or polyolefin to protect the inner tubing
・Inner tubing color: Black or Black + White
Series | Tube size Tubing O.D. ×Tubing I.D. | Fluid |
---|---|---|
IN-241 T-X120/121/166 | φ6×φ4 φ8×φ6 φ10×φ7.5 | Air |
NAMUR Interface 3-Port Solenoid Valve VFN200N
Pneumatic Instrumentation Equipment » Solenoid Valves
-
・The interface surface is compliant with NAMUR Standards.
Can be directly installed on industrial valve actuators that comply with NAMUR
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Power consumption (W) |
---|---|---|---|---|
VFN200N | 5.41 | 0.31 | 1.38 | 1.8 |
Pressure Switch IS
Pneumatic Instrumentation Equipment » Detection Conversion Units
-
・The pressure switch IS100 series can be utilized for automatic air pressure control in a wide variety of fields, such as industrial machinery or chemical plants.
・Pressure adjustment range: 0.02 to 0.1 MPa
・Electric wiring: Various wiring and entry methods can be selected.
・Mechanical service life: 100,000 cycles
Series | Port size | Pressure adjustment range (MPa) | Contact |
---|---|---|---|
IS100 | Rc1/4 | 0.02 to 0.1 | Using micro switch A, B 2 contacts |
P Cylinder (Cylinder with Positioner) CPA2/CPS1
Pneumatic Instrumentation Equipment » Actuators
-
・Cylinder positioning in proportion to the input signal (air pressure) is possible.
・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
Series | Bore size | Stroke (mm) | Air connection port | Supply pressure (MPa) | Input pressure (MPa) |
---|---|---|---|---|---|
CPA2 | φ50 to 100 | 25 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
CPS1 | φ125 to 300 | 30 to 300 | Rc1/4 female thread | 0.3 to 0.7 | 0.02 to 0.1 |
Electro-Pneumatic Transducer IT600/601
Pneumatic Instrumentation Equipment » Electro-Pneumatic Transducers
-
・Air pressure in proportion to the current signal can be output.
・Wide output pressure range: 0.02 to 0.6 MPa
・Fast response
・Independent electric unit/Explosion-proof (flameproof) construction
・Easy span adjustment
Series | Port size | Supply air pressure (MPa) | Input current |
---|---|---|---|
IT600 | Rc1/4 | 0.14 to 0.24 | 4 to 20 mA DC |
IT601 | Rc1/4 | 0.24 to 0.7 | 4 to 20 mA DC |
Booster Relay IL100/XT240
Pneumatic Instrumentation Equipment » Relays/Valves-
・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
・Can help accelerate actuation speed considerably
Series | Port size | Pressure ratio | Input/Output pressure |
---|---|---|---|
IL100 | Rc1/4, 3/8 | 1:1 | 0.7 MPa |
XT240 | Rc. NPT 1/4 (SIG), 1 (SUP. OUT) | 1:1 | 0.7 MPa |
Filter Regulator 1301/IW
Pneumatic Instrumentation Equipment » RegulatorsSeries | Port size | Set pressure (MPa) | Filtration accuracy (μm) |
---|---|---|---|
IW | Rc1/4 | 0.02 to 0.2 0.02 to 0.3 0.02 to 0.5 | 5 |
1301 | Rc1/4 | 0.02 to 0.2 0.02 to 0.29 0.02 to 0.49 | 5 |
Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
Pneumatic Instrumentation Equipment » Positioners
-
・Enclosure: JISF8007 IP65 (Compliant with IEC 60529)
・Monitoring function
・Explosion-proof construction
・Electro-pneumatic positioner:
TIIS explosion-proof construction (Exd II BT5)
ATEX intrinsically safe explosion-proof construction
(II 2G Ex h ib II CT5/T6 Gb)
・Smart positioner:
ATEX intrinsically safe explosion-proof construction
(II 1G Ex h ia II CT4/T5/T6 Ga)
・HART transmission function (Smart positioner)
Description | Series | Type | Port size (Rc, NPT, G) | Supply air pressure (MPa) | Input current |
---|---|---|---|---|---|
Electro-pneumatic positioner | IP8000 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Electro-pneumatic positioner | IP8100 | Rotary type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8001 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8101 | Rotary type | 1/4 | 0.3 to 0.7 | 4 to 20 mA DC |
Sintered Metal Element EB/ES
Industrial Filters/Sintered Metal Elements » Sintered Metal Elements
-
・Large mechanical strength and withstand pressure, Anti-corrosive
・Mechanical process, caulking, brazing, soldering, welding, and simultaneous sintering are possible.
・Can be cleaned and reused
Series | Material | Nominal filtration accuracy |
---|---|---|
EB | Bronze | (1)*, 2, 5, 10, 20, 40, 70, 100, 120 μm *( ): Semi-standard |
ES | Stainless steel | (1)*, 2, 5, 10, 20, 40, 70, 100, 120 μm *( ): Semi-standard |