There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Management System AMS30X/40X-X2044/X2045
Air Management System » Air Management System-
・IO-Link compatible
Monitoring compressed air condition via IO-Link and reduction of air
consumption
・Standby regulator+Digital flow Switch [Suffix: -X2044]
Operation mode ⇔ Standby mode
・Digital flow switch+Residual pressure relief 3-port solenoid valve
(With soft start-up function) [Suffix: -X2045]
・Operation mode ⇔ Isolation mode
Series | Size | Port size | Rated flow range [L/min] | Input/Output | Type of actuation |
---|---|---|---|---|---|
Standby regulator + Digital flow switch type AMS-X2044 | 30, 40 | 1/4, 3/8, 1/2, Without attachments | 10 to 1000L/min, 20 to 2000L/min | IO-Link, output for standby regulator | N.O. (Normally open) |
Digital flow switch + Residual pressure relief 3-port solenoid valve type AMS-X2045 | 30, 40 | 1/4, 3/8, 1/2, Without attachments | 10 to 1000L/min, 20 to 2000L/min | IO-Link, output for residual pressure relief valve | N.O. (Normally open) |
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
Temperature Control Equipment » Chiller Compliant RegulationsEquipment for the Semiconductor Industries (Temperature Adjustment Line) » Chiller Compliant Regulations
Temperature Adjustment Line » Chiller Compliant Regulations
-
· Air transport possible
· Uses CO2 refrigerant (R744)
· Greatly reduced GWP
· Eliminates the need to pay for F-Gas recovery & disposal
· Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSC012〜060 | 5 to 40℃ | 1.3kW to 5.9kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%) |
HRSC090 | 5 to 40℃ | 9.5kW,11kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
HRSC100 | 5 to 35℃ | 10.5kW,11.5kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Body material: High strength PA66
・Piping type
・Socket
・Thread: Rc, NPT, G
・Fluid* *Fluids that will not corrode wetted parts
・Water
・Diluted pesticides
・Liquid fertilizer
・A water hammer relief feature
・Seal material: NBR, FKM, EPDM
・Power consumption: 3 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size Socket I.D. (mmø) | Port size Thread | Orifice diameter (mmø) |
---|---|---|---|---|---|
JSXN-X1 | Pilot operated | N.C. | 26.5 32.6 | 3/4 1 | 25 |
Ionizer / Bar Type IZS51
IO-Link Compatible Products » IonizersIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
-
・High speed static neutralization: Fastest time 0.1 s
・Space saving: Height 70 mm x Width 28 mm
Compact and flat body
Can be mounted in narrow spaces
・Supports the IO-Link communication protocol
・Low maintenance cartridge
Concentrating the air (for reducing emitter contamination)
around the emitter and the assisting air (for ion transfer)
Reduces dirt on the emitter, compared with the existing model
・Valve unit option
For reduction in air consumption by stopping air purge during stand-by
mode
▶IO-Link Devices
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Ion generation method | Offset voltage (Ion balance) | Function |
---|---|---|---|
IZS51 | Corona discharge type | Within ±30 V | Auto ion balance Maintenance detection High voltage abnormality detection Ion generation stop input |
Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・A top-ported type has been added to the JSY3000 series.
・4(A) and 2(B) port output pressure detection is possible.
Caution: The mounting bases are side ported.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | 4(A)/2(B) port size Thread piping | Power consumption [W] |
---|---|---|
JSY3000 | Rc1/16 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to order |
Electric Stopper Cylinder LEB□
Electric Actuators/Cylinders » Made to Order-
・Designed in response to customers' requests for a motorized
conveyor line
・With 2 control types available depending on the application
Controller
Controllerless
・Ensured stopper cylinder mounting interchangeability with
equivalent stopper performance
・Easy replacement of shock absorbers
Replaceable just by loosening the set screw
Action | Series | Size | Stroke [mm] | Rod end shape Chamfered | Rod end shape Roller | Rod end shape Lever |
---|---|---|---|---|---|---|
Controller Step motor | LEBQ-X1 | 32 | 20 | ● | ● | ● |
Controller Step motor | LEBQ-X1 | 50 | 30 | ● | ● | ● |
Controllerless DC motor | LEBQ-X31 | 40 | 20 | - | - | ● |
Controllerless DC motor | LEBH-X3 | 50 | 30 | - | - | ● |
Controllerless DC motor | LEBH-X3 | 63 | 30 | - | - | ● |
Controllerless DC motor | LEBH-X3 | 80 | 40 | - | - | ● |
High Performance Step Motor Controller JXC5H/6H
Electric Actuators/Cylinders » Controllers/Drivers
-
・High Performance Step Motor Controller
・Step Data Input Type
・Parallel I/O
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Power supply voltage | Parallel I/O Output |
---|---|---|---|
Step data input type | JXC5H/6H | DC24V ±10% | 13 (Photo-coupler isolation) |
Separate Controller Ionizer / Slim Bar Type IZT44/45
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type-
・Powerfully eliminates static electricity from highly charged workpieces
Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
* Compared to the existing model
・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
Can be installed through gaps between equipment
Improved installation, replacement, and maintenance in narrow spaces
・Powerful static elimination is possible without air supply.
・High speed static elimination: Discharge time reduced by approx. 60%
・2-way directional static elimination using branch cables
2 ionizer bars can be connected to one high voltage power supply.
・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
・Flexible layout possible with various module connection methods (IZT45)
Controller to Bar maximum installation distance: 15 m
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Function |
---|---|---|---|
IZT44 Slim bar type | Separate controller | Corona discharge type | High voltage error detection Output check |
IZT45 Slim bar type | Separate controller | Corona discharge type | Auto balance Maintenance detection High voltage error detection Ion generation stop signal Output check |
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
-
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time: 1.5 ms or less
・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
models)
・Grease-free
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure |
---|---|---|---|---|
ZSE20(F)-X2 ISE20-X2 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20A(F)-X2 ISE20A-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20B(F)-X2 ISE20B-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 |
ZSE20C(F) ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 |
Air Flow Controller IN502-44/45/46
Switches/Sensors/Controller » Controllers-
・A rated control flow rate range of 200 to 2000 L/min has been added.New
・Automatic flow rate adjustment is possible.
・Dry air, N₂
・Control accuracy: ±5% F.S.
・Responsiveness: 0.5 s or less
・Space saving/Reduced piping, wiring, and installation labor
・Various types of grease can be selected.
Grease compatible with low dew points, White vaseline, Grease for food
・IO-Link compatible
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
IN502-44/45/46 | 50 to 500 100 to 1000 200 to 000 | 25 to 525 50 to 1050 100 to 2100 |