There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Flow Control Equipment/Fittings 25A-
Series Compatible with Secondary Batteries Series 25A- » Flow Control Equipment/Fittings
-
*Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
・Click here for Stainless Steel Speed Controller/Series AS-FG
・Click here for Speed Controller with Indicator/Series AS-FSG
・Click here for Speed Controller with Indicator/Series AS-FPG
・Click here for With One-touch fittings/Series KQ
(25A- is only applicable to the type without a connection thread.)
・Click here for Stainless Steel Fittings/Series KG
・Click here for Stainless Steel Fittings/Series KPG
・Click here for Stainless Steel Fittings/Series KQG2
・Click here for With One-touch fittings Stainless steel KQ2-G
・Click here for Stainless Steel Fittings/Series KFG2
・Click here for Stainless Steel Fittings/Series MS
・Click here for S Couplers stainless steel type/Series KKA
Series | Model | Specification |
---|---|---|
Stainless Steel Speed Controller | AS-FG* | Elbow/Universal/In-line type |
Speed Controller with Indicator | AS-FSG* | Elbow type |
Speed Controller with Indicator | AS-FPG* | Elbow type |
Quick Exhaust Valve | 25A-AQ240F, 340F | Built-in One-touch fittings |
Check Valve | 25A-AKH | With One-touch fittings |
One-touch Fittings | KQ2* (25A- is only applicable to the type without a connection thread.) | One-touch fittings |
Rectangular Multi-connector | 25A-KDM | Rectangular multi-connector |
Stainless Steel Fittings | KG* | One-touch fittings |
Stainless Steel Fittings | KPG* | One-touch fittings |
Stainless Steel Fittings | KQG2* | One-touch fittings |
Stainless Steel Fittings | KQ2-G* | Stainless steel |
Stainless Steel Fittings | KFG2* | Insert fittings |
Stainless Steel Fittings | MS* | Miniature fittings |
Stainless Steel Fittings | KKA* | S Couplers stainless steel type |
Modular F.R.L./Pressure Control Equipment 25A-
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗1 Available as simple specials. Please contact your local sales representative for more details.
∗2 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Series | Model | Specification |
---|---|---|
Modular F.R.L. Units | Simple Specials | |
Air Filter Separator | 25A-AF-D | Air filter |
Air Filter Separator | 25A-AFM-D | Mist separator |
Air Filter Separator | 25A-AFD-D | Micro mist separator |
Air Filter Separator | 25A-AF-A | Air filter |
Air Filter Separator | 25A-AFM-A | Mist separator |
Air Filter Separator | 25A-AFD-A | Micro mist separator |
Regulator | 25A-AR-D | Regulator |
Regulator | 25A-AR□K-D | Regulator with backflow function |
Regulator | 25A-AW-D | Filter regulator |
Regulator | 25A-AW□K-D | Filter regulator with backflow function |
Regulator | 25A-AR-B | Regulator |
Regulator | 25A-AR□□K-B | Regulator with backflow function |
Regulator | 25A-AW-B | Filter regulator |
Regulator | 25A-AW□□K-B | Filter regulator with backflow function |
Regulator | 25A-AWM-D | Mist Separator Regulator |
Regulator | 25A-AWD-D | Micro Mist Separator Regulator |
Regulator | 25A-IR□-A | Precision regulator |
Regulator | 25A-ITV1000, 2000, 3000 | Electro-pneumatic regulator |
Air Preparation Filter 25A-
Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air FiltersSeries | Model | Specification |
---|---|---|
Membrane Air Dryer | 25A-IDG | Single unit/Standard dew point -40ºC/-60ºC specifications |
Air Preparation Filter | 25A-AFF | Main line filter |
Air Preparation Filter | 25A-AM | Mist separator |
Air Preparation Filter | 25A-AMD | Micro mist separator |
Air Preparation Filter | 25A-AMH | Micro mist separator with pre-filter |
Air Preparation Filter | 25A-AFF-D | Line filter |
Air Preparation Filter | 25A-AM-D | Mist separator |
Air Preparation Filter | 25A-AMD-D | Micro mist separator |
Air Preparation Filter | 25A-AMK-D | Activated carbon filter |
Vacuum Equipment 25A-
Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment
-
∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Refer to the Web Catalog for details.
・Click here for Vacuum Ejector/Series ZH□□DA
・Click here for In-line Type Vacuum Ejector/Series ZU□□A
・Click here for Air Suction Filter/Series ZFC
・Click here for Vacuum Pad/Series ZP
・Click here for Adsorption Plate/Series SP
∗2 For the ZH (body ported) series, only the screw-in type uses copper.
One-touch connection type is copper-free as standard.
・Click here for Vacuum Ejector/Series ZH
Series | Model | Specification |
---|---|---|
Vacuum Unit | 25A-ZK2□A(Vacuum unit) | Single unit only |
Space Saving Vacuum Ejector | 25A-ZQ(Ejector unit) | Single unit/Manifold |
Space Saving Vacuum Ejector | 25A-ZQ(Vacuum pump unit) | Single unit/Manifold |
Space Saving Vacuum Ejector | ZH□□DA(Body ported)*1 | |
Space Saving Vacuum Ejector | ZH(Body ported)*2 | |
In-line Type Vacuum Ejector | ZU□□A(In-line type)*1 | |
In-line Air Filter | ZFC(With One-touch fittings)*1 | |
Air Suction Filter | ZFC*1 (With One-touch fittings, In-line type) | |
Vacuum Pad | ZP*1 | Pad only |
Vacuum Regulator | 25A-IRV | |
Adsorption Plate | SP*1 |
Rotary Actuator 25A-
Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air GrippersSeries | Model | Specification |
---|---|---|
Rotary Table | 25A-MSUB | Vane type |
Rotary Table | 25A-MSQ | Rack & Pinion type |
Rotary Table | 25A-MSQ-X251 | Rack & Pinion type, With vacuum port |
3-Position Rotary Table | 25A-MSZA | High precision type |
3-Position Rotary Table | 25A-MSZB | Basic type |
Shock Absorber 25A- RB□/RJ
Series Compatible with Secondary Batteries Series 25A- » Related ProductsSeries | Model | Specification |
---|---|---|
Shock Absorber | 25A-RJ | Soft type |
Shock Absorber | 25A-RJ | Short stroke type |
Shock Absorber | 25A-RB | Standard |
Shock Absorber | 25A-RBC | Standard |
Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Pin Cylinder | 25A-CJP2 | Standard |
Air Cylinder | 25A-CJ2 | Standard |
Air Cylinder | 25A-CJ2K | Standard |
Air Cylinder | 25A-CBJ2 | With end lock |
Air Cylinder | 25A-CM2 | Standard |
Air Cylinder | 25A-CG1 | Standard |
Air Cylinder | 25A-CBG1 | With end lock |
Air Cylinder | 25A-MB | Standard |
Air Cylinder | 25A-CA2 | Standard |
Air Cylinder | 25A-CS2 | Standard |
Lock Cylinder | 25A-MWB | Cylinder with lock |
Lock Cylinder | 25A-MWB-UT | Lock unit |
Compact Cylinder with Lock | 25A-CLQ | Cylinder with lock |
Directional Control Valve 25A-
Series Compatible with Secondary Batteries Series 25A- » Directional Control Valves
Series | Model | Specification |
---|---|---|
5-Port Solenoid Valve | 25A-JSY1000/3000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-JSY1000/3000 | Non Plug-in metal base |
5-Port Solenoid Valve | 25A-SY5000, 25A-SY7000 | Plug-in connector connecting base |
5-Port Solenoid Valve | 25A-SY5000, 25A-SY7000, 25A-SY9000 | |
5-Port Solenoid Valve | 25A-VQ2000, 4000(W) | |
5-Port Solenoid Valve | 25A-SQ2000 | |
5-Port Solenoid Valve | 25A-VQZ1000 | |
Separate Type Double Check Block | 25A-VQ1000, 2000 | Double check block |
3-Port Solenoid Valve | 25A-VP342, 542, 742 | Body ported |
3-Port Solenoid Valve | 25A-VPX400 | Safety Standard ISO 13849-1 |
3-Port Solenoid Valve | 25A-VP500/700-X536, X538, X555 | Safety standards ISO13849-1 |
3-Port Solenoid Valve | 25A-VT317 | |
3-Port Solenoid Valve | 25A-VG342 | |
5-Port Air Operated Valve | 25A-SYA5000, 7000 | |
3-Port Air Operated Valve | 25A-SYJA500, 700 | |
Finger Valve | 25A-VHK-A | |
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20(W), 30(W), 40(W), 50(W)-D | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS20, 30, 40, 50 | |
Conforming to OSHA Standard Pressure Relief 3-Port Valve with Locking Holes | 25A-VHS2510, 3510, 4510, 5510 |
Copper, Fluorine-free 20-
Copper, Fluorine-free Equipment Series 20--
・Suitable for environments where the presence of copper or fluorine materials is restricted.
・Dimensions are the same as the standard type.
Description | Model |
---|---|
Copper, Fluorine-free | 20- |
2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
Clean Series/Low-Particle Generation » Flow Switch-
・Low Particle Generation
Flow control of a clean air blow in clean room environments
・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
Series | Applicable fluid | Rated flow range (L/min) |
---|---|---|
PF2M7-X300 | Dry air, N2, Ar, CO2 | 0.01 to 1.0(0.01 to 0.5) 0.02 to 2.0(0.02 to 1) 0.05 to 5.0(0.05 to 2.5) 0.1 to 10.0(0.1 to 5) 0.3 to 25.0(0.3 to 12.5) 0.5 to 50.0(0.5 to 25) 1.0 to 100.0(1.0 to 50) 2 to 200(2 to 100) ※( ): For CO2 |