WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□ 

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    Manual
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch
    10-ZSE20□(F)/10-ISE20□ 
    DoC/IM
    Series Type View search result
    10-ZSE20(F)
    10-ISE20
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20A(F)
    10-ISE20A
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20B(F)
    10-ISE20B-(L)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    10-ZSE20C(F)
    10-ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
10-ZSE20(F)
10-ISE20
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20A(F)
10-ISE20A
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP40Air
10-ZSE20B(F)
10-ISE20B-(L)
2 outputs
Analog output
(Voltage/Current)
IO-Link/Switch: 1 output
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
IP65Air
10-ZSE20C(F)
10-ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0kPa
0.0 to −101.0kPa
−0.100 to 1.000MPa
−0.100 to 2.000MPa
IP65General fluids

Elbow Type/Universal Type Push-lock Type 10-AS-F

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type10-AS12□1F to 42□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type10-AS13□1F to 43□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''
Elbow type
Uni thread
10-AS22□1F to 42□1FUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to φ1/2''
Universal type
Uni thread
10-AS23□1F to 43□1FUni 1/8~1/2φ3.2 to φ12φ1/8'' to φ1/2''

One-touch Fittings 10-KQ2

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2

Membrane Air Dryer 10-IDG□A

Clean Series/Low-Particle Generation » Air Dryers
SeriesOutlet air flow rate L/min (ANR)Outlet air atmospheric
pressure dew point (℃)
10-IDG30A to 100A300 to 1000-20
10-IDG30HA to 100HA300 to 1000-15
10-IDG30LA to 100LA75 to 300-40
10-IDG60SA to 100SA50 to 150-60
10-IDG3 to 10025 to 1000-20
10-IDG3H to 100H25 to 1000-15
10-IDG30L to 100L75 to 300-40
10-IDG60S to 100S50 to 150-60

Linear Guide Parallel Style Air Gripper 11-/22-MHZ2

Clean Series/Low-Particle Generation » Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Standard11-/22-MHZ210, 16, 20, 25

Rotary Actuator 10-/21-CRB1

Clean Series/Low-Particle Generation » Rotary Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesVane typeSizeRotating angle
Single
Rotating angle
Double
10-CRB1Single, Double10, 15, 20, 3090°, 180°, 270°90°, 100°
21-CRB1Single, Double10, 15, 20, 3090°, 180°, 270°90°, 100°

Air Cylinder 10-/11-/21-/22-CJ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CJ2Double acting, Single rod6
Standard10-/11-/21-/22-CJ2-ZDouble acting, Single rod10,16
Standard10-/11-/21-/22-CJ2W-ZDouble acting, Double rod10,16
Direct mount10-/11-/21-/22-CJ2RA-ZDouble acting, Single rod10,16

5 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumptio (W)
10-SY30001.1dm3(s・bar)φ400.35
10-SY50002.8dm3(s・bar)φ630.35
10-SY70004.5dm3(s・bar)φ800.35
10-SY900010dm3(s・bar)φ1000.35

Vertical Suction Filter FHIA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical suction filters are designed for installation between the pump
     and reservoir tank.
     Their main function is to protect the pump.
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FHIA1/2B to 4B30 to 1300Negative pressureMicromesh :
74, 105, 149

Go Top