There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y
Air Cylinders » Specialty Cylinders-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
---|---|---|---|---|
Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
Air cylinder | CM2Y-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Dual Rod Cylinder CXS
Air Cylinders » Dual Rod Cylinders
-
・Compact cylinder with a high-precision guide function for pick & place applications
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
With air cushion | Slide bearing/Ball bushing bearing | CXS | Double acting | 20,25,32 |
With end lock | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
Double rod type | Slide bearing/Ball bushing bearing | CXSW | Double acting | 6,10,15,20,25,32 |
Air Slide Table MXQ□
Air Cylinders » Table Cylinders-
・Height: 10% reduction (27 mm: Existing model 30 mm)
・Product weight: 22% reduction (298 g: Existing model 380 g)
・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double ported type | MXQ□A | Double acting | 6,8,12,16,20,25 |
Low thrust with high rigidity type | MXQ□B | Double acting | 6,8,12,16,20 |
Single side ported type | MXQ□C | Double acting | 8,12 |
Height interchangeable type | MXQ | Double acting | 6,8,12,16,20,25 |
Magnetically Coupled Rodless Cylinder CY1
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・This magnetically coupled, space-saving cylinder permits a wide range of applications.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Ball bushing bearing) | CY1L | Double acting | 6,10,15,20,25,32,40 |
Linear guide | CY1H | Double acting | 10,15,20,25 |
Linear guide | CY1HT | Double acting | 25,32 |
Mechanically Jointed Rodless Cylinder MY3
Air Cylinders » Mechanically Jointed Rodless Cylinders
-
・Space saving: Height has been reduced by a maximum of 36% and length by a maximum of 140 mm
(Compared to the mechanically jointed rodless cylinder, MY1B series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic/Short (Rubber bumper) | MY3A | Double acting | 16,20,25,32,40,50,63 |
Basic/Standard (Air cushion) | MY3B | Double acting | 16,20,25,32,40,50,63 |
Slide bearing guide (Air cushion) | MY3M | Double acting | 16,25,40,63 |
Water Resistant Cylinder (Pneumatic/Hydraulic)
Air Cylinders » Environment Resistant Cylinders
-
・Can be used in environments where contact with water or coolant occurs
・With water resistant 2-color indicator auto switch
・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Air cylinder | CG1-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Air cylinder | MB-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Square tube type air cylinder | MB1 | Double acting, Single rod | 32,40,50,63,80,100 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40,50,63,80,100 |
Compact guide cylinder | MGP-Z | Double acting | 20,25,32,40,50,63,80,100 |
Guide cylinder | MGG | Double acting | 32,40,50,63,80,100 |
Rotary clamp cylinder | MK-Z | Double acting | 16,20,25,32,40,50,63 |
Air cylinder | RSQ-Z | Double acting | 32,40,50 |
Compact hydraulic cylinder compliant with JIS Standards (10 MPa) | CHKDB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Hydraulic cylinder compliant with JIS Standards (7 MPa) | CH2F | Double acting, Single rod | 32,40,50,63,80,100 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
ISO Cylinder CP96/CP96SD
Air Cylinders » Standard Air Cylinders (Square Cover)ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)

-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 15% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
・With auto switch (CP96SD Series: CP96SD, CP96KD)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CP96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | CP96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
Compact Cylinder/Double Force Type MB-X3157
Air Cylinders » Standard Air Cylinders (Square Cover)
-
・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
・Overall length: 47% reduction* (335 mm→179 mm)
・Weight: 20% reduction* (1500 g→1200 g)
*Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
・Air cushion adjustment is not required due to the nonadjustable air cushion.
・Cover shape that prevents foreign matter accumulation
Type | Series | Action | Size |
---|---|---|---|
Standard | MB-X3157 | Double acting single rod | 57 (Equiv. ø40 x 2 piston area) |
Air Cylinder CJ2/CDJ2
Air Cylinders » Standard Air Cylinders (Round Type)-
・Double foot and head flange have been added to the available mounting types.
・Easy fine adjustment of auto switch position
・The auto switch mounting type, band, or rail can be selected with the model number.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
Built-in speed controller | CJ2Z-Z | Double acting, Single rod | 10, 16 |
Built-in speed controller | CJ2ZW-Z | Double acting, Double rod | 10, 16 |
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod/ Direct mount | CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
With end lock | CBJ2 | Double acting, Single rod | 16 |
Solenoid Valve (with M Connector) /ISO Standard EVS1-01/1-02
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
Model | Flow rate | Applicable cylinder size | Power consumption (W) |
---|---|---|---|
EVS1-01 | 1000 L/min (ANR) | φ100 | 1.0 |
EVS1-02 | 400 L/min (ANR) | φ80 | 1.0 |