WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS

Air Preparation Equipment » Air Dryers
    ・Energy-saving design (Second re-heater + Digital scroll compressor)
    ・Power consumption: Reduced by up to 76%
    ・Exhaust heat: Reduced by up to 25%
    ・Tolerant of high temperature environments!
    ・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable
compressor (kW)
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
IDF100FS1001618.8
IDF125FS12520.123.7
IDF150FS1502527

Air Tank VBAT

Air Preparation Equipment » Aftercoolers/Air Tanks
Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Compact air tank that can be directly connected to a regulator
    ・Can be used as an independent tank
    ・With a safety valve port (Option)
    ・ It can be used alone as a tank.
    ・Overseas standards compliant products:
     CE certified product (-Q)
     ASME Standards compliant product (-X105)
     Product not applicable to ASME Standards (-X11)
     Chinese pressure vessel regulations compliant product (-X104)
     Industrial Safety and Health Act KCs Certification compliant product
     (-X101)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Tank VBAT
    Manual
    Series View search result
    VBATView search result
  • Air Tank VBAT
    DoC/IM
    Series View search result
    VBATView search result
SeriesPort sizeTank capacity (L)
VBAT3/8,1/2,3/45,10,20,38

Drain Separator for Vacuum AMJ

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Remove water droplets from the air by simply installing it in vacuum equipment connection lines.
    ・Effective for removing water droplets from the air sucked into vacuum pumps, ejectors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRecommended flow rate (L/min)
(ANR)
Max. operating pressure
(MPa)
Water droplet removal ratio
AMJ1/4, 3/8, 1/2, 3/4, 1200, 300, 5001.090%

Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
     TMComponent: Easy programming
    ・Operate by simply connecting 1 air supply tube and two electrical wiring
     M8 connectors.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and
     cups
    ・Standards: Conforming to ISO 9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series 
    Manual
    Series View search result
    ZXP7□41-X1
    ZXP7□42-X1
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□41-X1
ZXP7□42-X1
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Magnet Gripper MHM

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
Rotary Actuators/Air Grippers » Magnet Grippers
    ・Attracts and holds heavy objects with a magnet
    ・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
    ・Transfers steel plates without a vacuum
     Support workpieces with holes and uneven surfaces
    ・Holding force (Attraction force) can be adjusted.
    ・Drop prevention: Holds workpieces even when air is shut off
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMax. holding force [N] (Workpiece thickness [mm])
MHM-1650(6)
MHM-25200(6)
MHM-32500(6)
MHM-501000(6)

High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Stable suction position, Improved ease of removal
    ・Pad form: Flat type with groove, Bellows type with ribs and groove
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread
    ・Buffer Without, With
     [Buffer stroke [mm]: 10, 30, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3EFlat type with grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EFlat type with groove (Ball joint type)φ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and groove (Ball joint)φ32,φ40,φ50,φ63,φ80,φ100,φ125

Electric Actuator: High Rigidity Slider Type LEJS63□-□M

Electric Actuators/Cylinders » Motorless Type
    ・Built-in Intermediate Supports
    ・A maximum speed of 1,800 mm/s1 has been achieved throughout the entire stroke!
     The use of intermediate supports results in reduced deflection of the ball screw when a long stroke is used.
    ・Max. stroke: 1,790 mm
    ・Horizontal work load: 85 kg (For the 10 mm lead)
    ・Positioning repeatability: ±0.01 mm (High-precision type)
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEJS63□-□M790 to 1790MAX.85MAX.180010,20,30

Electric Gripper 3-Finger Type (S Type) LEHS

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHS1042.2 to 5.51.4 to 3.55 to 70
LEHS2069 to 227 to 175 to 80
LEHS32836 to 905 to 100
LEHS401252 to 1305 to 120

Electric Actuator/LEF Series Support Guide LEFG

Electric Actuators/Cylinders » Slider Type
    ・A support guide that is designed to support workpieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/SLEFG16-S50 to 500
Ball screw drive/SLEFG25-S50 to 800
Ball screw drive/SLEFG32-S50 to 1000
Ball screw drive/SLEFG40-S150 to 1200
Belt drive/BTLEFG16-BT300 to 1000
Belt drive/BTLEFG25-BT300 to 2000
Belt drive/BTLEFG32-BT300 to 2000
Belt drive/BSLEFG25-BS300 to 2000
Belt drive/BSLEFG32-BS300 to 2500
Belt drive/BSLEFG40-BS300 to 3000

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Battery-less absolute
(Step motor/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30

Go Top