WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Industrial Filter/Vessel Series FGC

Industrial Filters/Sintered Metal Elements » Industrial Filters
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGC15 to 25 (1/2B to 1B)
JIS 10KFF
1.2, 4 MPaMAX. 80

Stainless Steel High Vacuum Angle/In-line Valve XM/XY

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・The precision casting, unified composition prevents the accumulation of gas.
    ・The XM series is interchangeable with the XL series aluminum high vacuum angle valve.

    Note) Size 16 is not available for the in-line type.
SeriesActuationShaft seal
type
Valve
type
MaterialFlange
size
XMA/XYAAir operatedBellows sealSingle acting
(N.C.)
Body : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 80 Note)
XMC/XYCAir operatedBellows sealDouble actingBody : SCS13 (Eequivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 80 Note)
XMD/XYDAir operatedBellows/O-ring
seal
Single acting
(N.C.)
Body : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
25 to 80
XMH/XYHManualBellows sealManualBody : SCS13 (Equivalent to
stainless steel 304)
Bellows : Stainless steel 316L
16 to 50 Note)

Check Valve/Vacuum Generator/Flow Switch AP

Process Gas Equipment AP Tech » Process Gas Equipment
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    [Check valve]
    ・Fluid backflow is prevented by back pressure.
    ・Unique design with only one moving part in the gas stream, an O-ring
    ・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side

    [Vacuum generator]
    ・Vacuum generation equipment
    ・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement

    [Flow switch]
    ・Detects excess flow above a given flow rate caused by pipe breakage, etc.
SeriesTypeBody material
APCheck Valve316L SS secondary remelt
APVacuum Generators316L SS secondary remelt
APFlow Switches316L SS secondary remelt

Peltier-Type Thermoelectric Bath HEB

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・High-precision temperature control bath that uses a Peltier device
    ・Compact and low noise
    ・Minimal up-down temperature distribution by a unique agitation method
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermoelectric Bath HEB
    Manual
    Series View search result
    HEBView search result
  • Peltier-Type Thermoelectric Bath HEB
    DoC/IM
    Series View search result
    HEBView search result
SeriesSet temperature rangeCooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HEB−15 to 60℃140 W, 280 W0.01℃Round type Peltier-type water-cooledTap water,
Fluorinated fluid

Thermo-chiller/Standard Type HRS100/150

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
    ・Low-noise design: 70 dB (A)
    ・Outdoor installation: IPX4
    ・Compact, Space saving
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS100
HRS150
5 to 35℃9.5 kW
14.5 kW
(60 Hz)
±1.0℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Liquid Dispense Pump (Solenoid Type) LSP

Process Pumps(Diaphragm Pumps) » Liquid Dispense Pump
    ・Compact solenoid type diaphragm pump, which dispenses stable and repeatable volumes of liquid measuring 5 μL or more per shot.
    ・Adjustment of dispense volume is possible.
    ・Stable dispense volume: Repeatability: ±1%*
     *±2% at 5 to 15 μL, Under SMC’s measurement conditions
    ・Shut-off function
    ・Self-contained system does not need any priming.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Liquid Dispense Pump (Solenoid Type) LSP
    Manual
    Series View search result
    LSPView search result
  • Liquid Dispense Pump (Solenoid Type) LSP
    DoC/IM
    Series View search result
    LSPView search result
SeriesConnectionFluid contact material
Body
Fluid contact material
Diaphragm, Check valve
Fluid
LSPBody Ported
Base Mounted
PEEK
PP
EPDM
FKM
Water
DI water (Pure water)
Diluent
Cleaning fluid

High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Screwless construction, Non-metallic construction doesn't use metal
     screws to secure the body of the actuator
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator material: PVDF

    Note) Tubing size
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
    Manual
    Series Type View search result
    LVQIntegrated fittingView search result
    LVQSpace saving typeView search result
    LVQTube extensionView search result
SeriesTypeValve typeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Orifice diameter
(mmø)
LVQIntegrated fittingN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVQSpace saving typeN.C./N.O./
Double acting
Fitting size:
2 to 6
Fitting size:
2 to 6
4 to 22
LVQTube extensionN.C./N.O./
Double acting
6 to 25 Note)1/4 to 1 Note)4 to 22

Low Profile 2/3-Port Solenoid Valve SX90/090

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Compact
     Overall length: Approx. 38 mm (2-port), 54 mm (3-port)
     Valve width/height: 10 mm
     Weight: 10 g (2-port), 20 g (3-port)
    ・Large flow rate
     C [dm3/(s·bar)]: 0.25 (2-port), 0.5 (3-port)
     Flow rate [L/min (ANR)]: 45 (2-port), 90 (3-port) (At 0.2 MPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Profile 2/3-Port Solenoid Valve SX90/090
    DoC/IM
    Series View search result
    SX91
    SX92
    SX090View search result
SeriesValve constructionC[dm3/(s·bar)]Flow rate [L/min (ANR)]
at 0.2 MPa
Type of actuation
SX912-port
direct operated poppet valve
0.2545Normally closed
SX922-port
direct operated poppet valve
0.1222Universal
SX0903-port
direct operated poppet valve
0.590Universal

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, heated water, high-temperature oil
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・A type with One-touch fittings (Resin body) is available.
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ
    DoC/IM
    Series View search result
    VXZView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXZN.C./N.O.φ10, φ12,φ3/8''
1/4 to 1
10 to 25

Fan Type Ionizer IZF

Static Neutralization Equipment » Static Neutralization Equipment Fan Type Ionizer
    ・Thinnest: 40 mm thick
    ・Fastest: Rapid static neutralization 0.5 seconds
    ・Offset voltage (Ion balance): ±5 V
    ・Stable static neutralization performance, Easier maintenance
SeriesMaximum air flowIon generation methodOffset voltage
(Ion balance)
IZF100.46 m3/min, 0.66 m3/min, 0.80 m3/minCorona discharge type±13V
IZF211.8 m3/minCorona discharge type±5V
IZF314.4 m3/minCorona discharge type±5V

Go Top