There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Longer Life Cylinder CJ2-XB24
Air Cylinders » Standard Air Cylinders (Round Type)-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the
existing models, CJ2 Air Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CJ2-XB24 | Double acting, Single rod | 6, 10, 16 |
Deceleration Controller DAS
Flow Control Equipment » Speed Controllers with Special Functions-
・2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion
intensity) can be adjusted.
・Possible to control flow rate values using an adjustment handle with
graduations
・Space saving
Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
Type | Series | Applicable tubing O.D.
Metric | Applicable tubing O.D.
Inch | Applicable cylinder range |
---|---|---|---|---|
Deceleration controller | DAS5-□ | φ4 to φ8 | ø5/32" to ø5/16" | ø10 to ø40 |
Deceleration controller | DAS7-□ | φ8 to φ12 | ø5/16" to ø1/2" | Up to ø100 |
Pneumatic Instrumentation Equipment/ATEX Directive/Cylinder Positioner 56-IP200
List of ATEX Compliant Products » Pneumatic Instrumentation EquipmentProcess Valves/Process Pumps/ATEX Directive/Process Pump 56-PA3000・5000
List of ATEX Compliant Products » Process Valves/Process PumpsRotary Actuators/ATEX Directive/Rotary Actuators/Free Mount type 55-CRBU2
List of ATEX Compliant Products » Rotary ActuatorsAir CylinderAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C96-C
List of ATEX Compliant Products » Air CylinderSerial Transmission System/ATEX Directive/Output 56-EX260
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemISO Cylinders
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
(ISO Standards) Air Cylinder | 25A-C85 | Standard |
(ISO Standards) Air Cylinder | 25A-CP96 | Standard |
(ISO Standards) Air Cylinder | 25A-C96 | Standard |
(ISO Standards) Compact Cylinder | 25A-C55 | Standard |
Regulator with Backflow Function 10-/21-AR□K-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20K to 60K-D | 1/8, 1/4, 3/8, 1/2, 3/4,1 | 0.05 to 0.85 |
21-AR20K to 60K-D | 1/8, 1/4, 3/8, 1/2, 3/4,1 | 0.05 to 0.85 |
Compact Clamp Unit CDQ2
Arc Welding Process Equipment » Specialty Cylinders
-
・Space saving
Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
・Labor reduction
Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
・Clamp unit used in common
Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
This contributes to reduction of spare parts.
・Possible to clamp in both directions
Capable of clamping in both directions with an arm opening/closing angle of 90° or more
Safety Instructions Actuators/PrecautionsSpecialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Bore size(mm) | Arm opening angle |
---|---|---|
CDQ2B20-DCT1710T | 20 | 96° |
CDQ2B32-DCR0859R | 32 | 96° |