There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Stainless Steel Type Speed Controller with Indicator/In-line Type
AS-FSG
Flow Control Equipment » Speed Controllers Special Environments-
・Stainless steel type
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions are available.
・Larger push-lock type knob
・Improved reproducibility of flow rate
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller for Low Speed Control AS
Flow Control Equipment » Speed Controllers for Low Speed Control
-
・Ideal for low-speed control (from 10 to 50 mm/sec)
・Number of needle rotations: 10 turns
・Available with a restrictor (Made to order: -X214, -X21)∗1
∗1 Excludes the dual speed controller
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings In-line type | AS□001FM | − | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings Dual speed controller | ASD□30FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
Standard type (Metal body) | AS□□□0M | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers for General PurposesArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

-
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side |
---|---|---|
Elbow type (Metal body) | AS12□0 to AS42□0 | M3 to 1/2 |
Speed Controller with Indicator AS-FS
Flow Control Equipment » Speed Controllers for General Purposes-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1FS to 42□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type | AS13□1FS to 43□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Tube Releasing Tool TG
Fittings and Tubing » Related ProductsSeries | Applicable tubing size | Applicable tubing material |
---|---|---|
TG-0204 | Metric size φ2,φ4 | ー |
TG-0608 | Metric size φ6,φ8 | ー |
TG-1012 | Metric size φ10,φ12 | ー |
TG-1 | Metric size φ4,φ6 | Nylon, Soft nylon, Polyurethane |
TG-2 | Inch size φ1/8'',φ1/4'' | Nylon, Soft nylon, Polyurethane |
Polyolefin Tubing TPH
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
-
・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPH | φ4,φ6,φ8,φ10,φ12 | Black, White, Red,Blue, Yellow, Green | Air, Water, etc. |
Soft Fluoropolymer Tubing TD/TID
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
-
・Max. operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TD/TID | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Translucent |
Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Peeling of the outer layer not required to connect fittings
Reduced labor time, Improved workability
・Improved flexibility (Compared with the TRBU)
・Lightweight and compact
Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
・Suitable for air and water piping in environments where spot welding spatter may be a problem
・Increased flow rate due to I.D. expansion: Max. 69% improvement
(Comparison between the TRBU1208 and the TRBU1210-X259)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRBU-X259 | φ3.2,φ4,φ6,φ8,φ10,φ12 (Some products are available as a special order. Please refer to the catalog for details.) | Black, White, Red, Blue, Yellow, Green (Some products are available as a special order. Please refer to the catalog for details.) | Air, Water |
Polyurethane Tubing TU-X214
Fittings and Tubing » Tubing-
・In compliance with the FDA’s (U.S. Food and Drug Administration)
§177.2600 dissolution test and the (EU) No 10/2011 dissolution test
・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
・Length per roll: 20 m
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TU-X214 | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Clear, Orange | Air, Water |
Fluoropolymer Fittings Hyper Fittings LQ3
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

-
・Material: New PFA
・Triple-seal construction
・Easy installation
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ3 | 1.0 MPa | Nut material PVDF:0 to 150℃ Nut material PFA:0 to 200℃ |