There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder CQ2/CDQ2
Air Cylinders » Compact Air Cylinders-
・Sizes ø4, ø6, and ø10 have been added. [New]
・ø4 to ø200 lineup
・Space-saving cylinder designed with a compact body
・Small auto switches can be mounted on 4 surfaces.
(1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
・No projection of the auto switch
・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
・Newly added compact type foot brackets and double clevis pivot bracket
・Part numbers with a rod end bracket and/or mounting bolt are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
CDQ2□S, CDBQ2)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQ2-Z | Double acting, Single rod | 4,6,10,12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2W-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2-Z | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Large bore size | CQ2-Z | Double acting, Single rod | 125,140,160,180,200 |
Large bore size | CQ2W-Z | Double acting, Double rod | 125,140,160,180,200 |
Long stroke | CQ2-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Non-rotating rod | CQ2K-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63 |
Non-rotating rod | CQ2KW-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63 |
Water resistant | CQ2-R/V | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistant | CQ2W-R/V | Double acting, Double rod | 40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Anti-lateral load | CQ2□S-Z | Double acting, Single rod | 32,40,50,63,80,100 |
With end lock | CBQ2 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder CM2/CDM2
Air Cylinders » Standard Air Cylinders (Round Type)-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・Single clevis and trunnion pivot brackets are available.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW,
CDM2R, CDM2RK, CDM2□P, CDBM2)
∗ CM2-Z series (standard type double acting, single rod) will be
discontinued in End of November 2025.
Please select CM2-Z1 Series. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod/ Direct mount | CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
3-Port Air Operated Valve VPA300/500/700
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VP300/500/700 series internal pilot type.
・Easy conversion to N.C. or N.O.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Type of Actuation Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|
VPA300 | 4.2 | 0.26 | 1.0 |
VPA500 | 8.9 | 0.20 | 2.1 |
VPA700 | 15.3 | 0.22 | 3.7 |
3-Port Solenoid Valve/Direct Operated Poppet Type VT307
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Energy-saving type: 1.8 W
・A single valve with various valve functions (Universal porting type)
・Low concentration ozone resistant
Rubber seal material: HNBR for main valve
・Mounting dimensions are interchangeable with the existing product.
・Manifold type no.: VV307
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3 (A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b | Flow rate characteristics 2→3 (A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT307 | 0.71 | 0.25 | 0.17 | 4 (Standard) 1.8 (Energy-saving type) | -101.2 kPa |
5-Port Solenoid Valve SY3000/5000/7000/9000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line

-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・A wide variety of manifold options are available, such as the aluminum
body manifold, DIN rail, and stacking type manifold.
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
・Supports Interface regulators
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SY3000 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 4.5 | 0.27 | 1.1 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
SY9000 | 10 | 0.29 | 2.5 | φ100 | 0.35(Standard) 0.1(With power saving circuit) |
SY300 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY500 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
In-line Air Filter (Bidirectional Acquisition Type) ZFD
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Operating pressure range: −100 kPa to 0.5 MPa
・Able to capture foreign matter in both vacuum adsorption and vacuum
release directions, Prevents foreign matter from scattering again
・Space saving
Installation area: 41% reduction
・Check valve enclosure
Flow order: Filter➡Check valve
Prevents foreign matter from getting caught in the check valve
・Applicable tubing O.D.: ø4, ø6, ø8
Related product: Vacuum Unit ZK2 Series
Series | Applicable tubing O.D. Metric | Operating pressure range [kPa] | Vacuum release pressure [MPa] | Weight [g] |
---|---|---|---|---|
ZFD53 | ø4 | −100 to 0 | 0.5 or less | 34 |
ZFD54 | ø6 | −100 to 0 | 0.5 or less | 33 |
ZFD55 | ø8 | −100 to 0 | 0.5 or less | 35 |
4-Position Dual 3-Port Valve: Body Ported/Base Mounted SY5000/7000-X701
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line
-
Features two 3-port valves built into one body
•The dimensions are the same as those of the double solenoid.
•The 3-port valves on the A and B sides can be operated independently.
•When used as a 3-port valve, only half the number of stations are
required.
• Mixed mounting on the standard SY5000/7000 series 5-port solenoid
valve manifold base is possible.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Piping type | Series | 4-position dual 3-port Type of actuation |
---|---|---|
Body ported Base mounted | SY5000 SY7000 | N.C./N.C. N.O./N.O. N.C./N.O. |
Speed Controller with Compact Indicator AS-FSA
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 5.5 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch siz |
---|---|---|---|---|
Elbow type | AS12□1FSA to 42□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1FSA to 43□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |