WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

electric-actuators-cylinders » battery-less-absolute-encoder-type
    ・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
    ・High performance step motor controller
     (Max. acceleration/deceleration: 5000 mm/s2)
    ・With internal battery-less absolute encoder
    ・Auto switches are mountable. (In-line only)
     For checking the limit and the intermediate signal
    ・Fully integrated the compact guide unit for improved lateral load capacity
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEG2530 to 100Max. 238Max. 2506,8
Battery-less absolute
(Step motor/24 VDC)
LEG3230 to 100Max. 370Max. 2006,8
Battery-less absolute
(Step motor/24 VDC)
LEG4030 to 100Max. 553Max. 1506,8

Air Filter 10-/21-AF

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15
21-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15

Clean Rodless Cylinder CYP

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesGuide typeBore size (mm)
CYPHigh precision guide15, 32

3 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesSonic conductance: CPower consumption (W)
10-SYJ3000.36dm3(s・bar)0.35
10-SYJ5001.2dm3(s・bar)0.35
10-SYJ7003.0dm3(s・bar)0.35

Vertical Suction Filter for Coolant FHIAF-10-M149G

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Supports threaded connections
    ・Lightweight: 2.5 kg/Aluminum bodied
    ・Operating pressure: –100 to 0 kPa
    ・Nominal filtration: 149 μm (100 mesh)
    ・The vacuum pressure gauge can be used to manage clogging.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vertical Suction Filter for Coolant FHIAF-10-M149G
    Manual
    Series View search result
    FHIAF-10-M149GView search result
SeriesPort sizeOperating pressure [kPa]Nominal filtration [μm]
FHIAF-10-M149GIN port : Rp3/4
OUT port : Rc1/2
-100 to 0149 (100 mesh)

Direct Operated 2/3 Port Isolated Valve LVMK20/200

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Low particle generation, Oil-free, Metal-free
    ・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
    ・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
    ・Easy piping
    ・Minimal dead space
    ・Flow adjustment is not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2/3 Port Isolated Valve LVMK20/200
    DoC/IM
    Series View search result
    LVMKView search result
SeriesValve typePiping directionFluid contact material
LVMKN.C.
Universal
Bottom ported
Side ported
Body: PPS
Seal: EPDM, FKM

Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
SeriesValve typePort sizeOrifice diameter (mmø)
VXE2N.C.1/8 to 1/22 to 10
VXED2N.C.1/4 to 1
32A to 50A
10 to 50
VXEZ2N.C.1/4 to 110 to 25

Handheld Electrostatic Meter IZH10

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Handheld Electrostatic Meter IZH10
    Manual
    Series View search result
    IZH10View search result
  • Handheld Electrostatic Meter IZH10
    DoC/IM
    Series View search result
    IZH10View search result
SeriesRated charge amount rangeMinimum display unit
IZH10±20.0kV0.1 kV(±1.0 to ±20.0 kV)
0.01 kV(0 to ±0.99 kV)

Go Top