There were 1,240 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Modular Connection Type Membrane Air Dryer IDG-D
Air Preparation Equipment » Air Dryers-
・Compatible with various ISO water quality classes
・Modular connection is possible.
・Non-fluorocarbon
・Power supply not required
・No vibration or heat discharge
・Contributes to energy saving
Pressure drop: Reduced by up to 61%
Outlet air flow rate: Max. 25% increase
Purge ratio: Approx. 14%
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Standard inlet conditions | Outlet air flow rate L/min (ANR) | Pressure dew point (℃) | Water quality class | Applicable AC size | Port size |
---|---|---|---|---|---|---|
IDG20-D | 25℃, 0.7 MPa | 100 | 3 | 4 | AC20 | Rc, NPT, G 1/8, 1/4 |
IDG30-D | 25℃,0.7 MPa | 250 | 3 | 4 | AC30 | Rc, NPT, G 1/4, 3/8 |
IDG40-D | 25℃,0.7 MPa | 500 | 3 | 4 | AC40 | Rc, NPT, G 3/8, 1/2 |
Air Cylinder/ATEX Directive/Compact Cylinder 55-CQ2-Z
List of ATEX Compliant Products » Air Cylinder3-Port Solenoid Valve VT315
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Universal porting type
・Suitable for use in vacuum applications
・Manifold type no.: VVT320,VVT321
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→1 (A→P) C [dm3/(s・bar)] | Flow rate characteristics 2→1 (A→P) b | Flow rate characteristics 2→1 (A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT315 | 1.7 | 0.36 | 0.45 | 6 to 7 | -100 kPa |
Speed Controller with Indicator/In-line Type 10-AS-FSG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | 10-AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Micro Mist Separator 10-/21-AFD
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFD20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.01 |
21-AFD20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.01 |
Air Slide Table 13-/22-MXQ
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Integration of the guide rail and the table.
・Uses a recirculating linear guide for high rigidity and high precision
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 13-/22-MXQ | Double acting | 6, 8, 12, 16, 20, 25 |
Symmetric | 13-/22-MXQ□L | Double acting | 6, 8, 12, 16, 20, 25 |
3 Port Solenoid Valve 10-S070
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Flow rate characteristics C[dm3/(s·bar)] | Flow rate characteristics b | Flow rate characteristics Cv | Power consumption (W) | Max. operating pressure: MPa |
---|---|---|---|---|---|
10-S070 | 0.042 | 0.27 | 0.011 | 0.5 | 0.5 |
10-S070 | 0.060 | 0.28 | 0.016 | 0.5 | 0.3 |
10-S070 | 0.042 | 0.27 | 0.011 | 0.35 | 0.3 |
10-S070 | 0.060 | 0.28 | 0.016 | 0.35 | 0.1 |
10-S070 | 0.021 | 0.27 | 0.006 | 0.1 (With power saving circuit) | 0.3 |
10-S070 | 0.042 | 0.28 | 0.011 | 0.1 (With power saving circuit) | 0.1 |
Water Hammer Relief/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXR
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXR21/22/23 | N.C./N.O. | 1/2 to 2 | 20 to 50 |
Digital Pressure Switch (Built-in Regulator Type) ISE35
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Modular type mountable
・ARM10/11 series mountable
・Selectable pressure unit
・With anti-chattering function
・Power-saving mode
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE35 | Positive pressure | -0.1 to 1 MPa |