WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,240 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Extension Prevention System SSC Valve

Flow Control Equipment » Related Equipment
    ・Prevents accidents caused by sudden cylinder rod extensions
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
Meter-out controlASS100 to ASS6001/8 to 1
Meter-in controlASS110 to ASS3101/8 to 3/8

In-line Panel Mount Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Panel mount thickness: 35 mm at the maximum
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Panel mount typeAS□□□1F-3φ3.2 to φ12φ1/8'' to φ1/2''
Centralized piping typeAS-DPP00092/00093φ4,φ6-

Polyurethane Flat Tubing TFU

Fittings and Tubing » Tubing
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・Compact piping
SeriesTubing O.D.ColorNumber of coresFluid
TFUφ4,φ6,φ8Black2,3Air

Manifold Regulator ARM2500/3000

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・A modular type that can be freely mounted on a manifold station
    ・Optimal for central pressure control
    ・Uses a One-touch lock handle
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Manifold Regulator ARM2500/3000
    Manual
    Series View search result
    ARM2500,
    3000
    View search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARM2500,
3000
Manifold (Common IN,
Individual IN)
Modular type
1/4,3/80.05 to 0.85

Modular F.R.L. Units AC-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.
    ・Attachments:
     Spacer: Y100-A
     Spacer with bracket: Y100T-A

    ∗ The AC20 to 60-A is to be discontinued as of March 2025.
     Select the AC20 to 60-D as a substitute.▶Click here for details.
     The AC10-A will continue to be produced, so it can be selected and used
     as before.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator,
Lubricator
AC10-AM50.05 to 0.7
0.02 to 0.2
Filter regulator,
Lubricator
AC10A-AM50.05 to 0.7
0.02 to 0.2
Air filter, RegulatorAC10B-AM50.05 to 0.7
0.02 to 0.2

Moisture Control Tube IDK

Air Preparation Equipment » Air Dryers
Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    ・Prevents condensation in piping for small cylinders/air grippers
    ・Diffuses water vapor in the piping to the outside
    ・All you have to do is install the moisture control tube.
     Additional power supplies and works are not necessary.
SeriesO.D./I.D. (mm)Effective length (mm)Applicable fittings
IDK02
Linear shape
2/1.2100
200
KQ2
IDK04
Linear shape
4/2.5100
200
KQ2
IDK06
Linear shape
6/4100
200
KQ2
IDK04-100-C1
Coil shape
4/2.5100KQ2

Membrane Air Dryer IDG□A/IDG

Air Preparation Equipment » Air Dryers
    ・It is possible to easily supply dry air using the hollow fiber membrane.
    ・Non-fluorocarbon
    ・Power supply not required
    ・Compatible with low dew points (–60ºC)
    ・No vibration or heat discharge
    ・With a dew point indicator
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Membrane Air Dryer IDG□A/IDG
    Manual
    Series View search result
    IDG□A/IDGView search result
SeriesOutlet flow L/min (ANR)Standard dew point (°C)
IDG□A/IDG10 to 1000-15,-20,-40,-60

Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Series View search result
    MHM-X7400A-DTP
    MHM-X7400A-HC10
    MHM-X7400A-HC10DT
    View search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-DTP
MHM-X7400A-HC10
MHM-X7400A-HC10DT
160(2)
200(6)

Compact/Short-type/Nozzle Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP2Nozzle typeφ0.8,φ1.1

Controller/Step Data Input Type LECA6

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Controller/Step Data Input Type LECA6
    Manual
    Type Series View search result
    Step data
    input type
    LECA6View search result
  • Controller/Step Data Input Type LECA6
    DoC/IM
    Type Series View search result
    Step data
    input type
    LECA6View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
LECA6Servo motor
(24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Go Top