WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Angle Seat Valve / Air Operated Type JSB

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・N.O., Double acting has been added.
    ・High pressure type has been added.
    ・Low pressure loss due to angle seat structure!
    ・Long service life: 10 million cycles (Air, Water),
     3 million cycles (Steam)
    ・Large flow rate
     A large flow rate is possible due to the optimized
     flow channel shape. (Cv factor: approx. 2.5 times)
    ・Compact: Height 166 mm (Port size: 1″)
    ・Abundant series variations of 7 sizes
    ・All-in-One (Stainless steel 316L equivalent)
     Air, Water, Steam
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angle Seat Valve / Air Operated Type JSB
    Manual
    Series View search result
    JSBView search result
SeriesValve typePort sizeCv
JSBN.C., N.O., Double acting3/8 to 2'', 10A to 50A*
*N.C. (high pressure) from 3/8 to 1 1/2 (10A to 40A*
5.0 to 87.5

Suction Cup/With Non-slip Feature ZP3M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・An oval bellows shape with non-slip feature has been added. [New]
    ・Longer life (More than twice that of urethane cups)
     Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
     resistance
     Reduced number of cup replacements
    ・Non-slip special ribs
     Diagonal ribs are radially arranged to secure the gripping force in all
     directions.
     ・Prevents workpiece slippage
     ・Secure adsorbing and transferring are possible.
    ・Bowl shape with excellent flexibility
     Curved workpieces can also be adsorbed.
     The cup follows the workpiece shape, making stable adsorption
     possible.
    ・Horizontal holding force: 387 N (Cup diameter ø100)
    ・Suitable for high-temperature workpieces (200°C)
    ・Suitable for workpieces with oil film
     As oil is ejected to the grooves between special ribs, the lateral slipping
     of workpiece can be suppressed even on a steel plate with oil film.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCup formCup diameter (mm)
ZP3M-RBowl shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-RBBowl Bellows Shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-TOval flat shape with non-slip feature16 x 50, 30 x 90, 40 x 80, 50 x 100
ZP3M-WBOval Bellows Shape with non-slip feature30 x 60, 40 x 80, 55 x 110

Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Standards: Conforming to ISO9409-1-50-4-M6
    ・Tube-less piping
     Individual piping to suction cups is unnecessary and there is no
     interference with workpieces or operators
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of
     workpieces.
    ・Possible to change the number of suction cups and mounting pitches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Series View search result
    ZXP7-PFL1-□-X1View search result
SeriesCup formCup diameter
ZXP7-PFL1-□-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ32

Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air
     operation
    ・An air gripper that realizes high rigidity and high precision due to its
     guide-integrated construction
    ・With high-precision linear guide
    ・Repeatability: ±0.01 mm
    ・Integrated speed adjustment mechanism
    ・A split protective cover for easy air gripper maintenance
    ・Selectable attachment, protective cover, and number of auto switches
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • Gripper for Collaborative Robots JMHZ2-X7500-KR
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Type Series View search result
    For collaborative robotsJMHZ2-X7500-KRView search result
TypeSeriesCylinder bore size (mm)
For collaborative robotsJMHZ2-X7500-KR16

Dust Resistant Cylinder  MXQ-XC4A

Air Cylinders » Environment Resistant Cylinders
    ・Compatible with environments where powder particles of 20 to 50 μm in
     diameter, such as ceramic powder, toner powder, paper powder, metal
     powder (excluding welding spatter), etc., are present
    ・4 times more durable than the standard model
     Lube-retainers are installed on the guide unit and rod cover.
     This prevents the entry of dust and foreign matter.
    ・Dimensions and workpiece mounting dimensions are interchangeable
     with the standard product.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXQ-XC4ADouble acting6,8,12,16,20,25
SymmetricMXQ□L-XC4ADouble acting6,8,12,16,20,25

[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP

Flow Control Equipment » Related Equipment
    ・Model with residual pressure release function
     It is possible to construct a safety circuit!
    ・Model without residual pressure release function
     Temporary intermediate stops are possible.*
     * Precise intermediate stops are not guaranteed.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
    Manual
    Type Series View search result
    Model with
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□EView search result
    Model with
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□EView search result
    Model without
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□View search result
    Model without
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□View search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Model with
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32″,φ1/4″,φ5/16″
Model with
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□EM5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-
Model without
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(R, NPT, G)
φ4, φ6, φ8, φ10, φ12φ5/32″,φ1/4″,φ5/16″
Model without
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□M5×0.8, 10-32UNF
1/8, 1/4, 3/8, 1/2
(G)
φ4, φ6, φ8, φ10, φ12-

Thermo-chiller/Standard Type HRS400

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Cooling capacity: 38 kW
    ・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
             3-phase 460 to 480 VAC (60 Hz)
    ・Set temperature range: 5 to 35°C
    ・Max. ambient temperature: 45°C
    ・Temperature stability: ±0.1°C
    ・With heating function
    ・Immersion pump (Mechanical sealless)
    ・Waterproof specification: IPX4
    ・Touch panel, Improved usability and visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS4005 to 35℃38kW±0.1℃Air-cooled refrigerationTap water
Deionized water
Ethylene glycol aqueous solution (15%)

Filter Regulator with Backflow Function 10-/21-AW□K-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20K to 40K-D1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20K to 40K-D1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Go Top