WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Piping Module KB

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・Centralized distribution of supply air
    ・One-touch installation and removal without the use of tools
    ・360º air output is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KBφ4,φ6,φ8,φ10,φ12,φ161/8,1/4,3/8,1/2

Insert Fittings KF

Fittings and Tubing » Fittings for General Purposes
    ・-101.3 kPa applicable
    ・Piping can be done without removing the nut.
    ・Fluid temperature: −5 to 150℃ (Brass sleeve)
            −5 to 60℃ (Resin sleeve)
    ・Steam can be used.
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KFφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Impulse Lubricator ALIP

Lubrication Equipment » Lubrication Equipment
    ・Supplies a set volume of oil just before the supply point
     It is possible to supply a constant volume of lubricating oil to circuits that are difficult for oil to reach, or to places with little air consumption.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypePort sizeFeeding volume/cycle (cm3)
ALIPPressure type1/80 to 0.04
ALT10Oil tankAir:1/8
Oil:1/4
Tank capacity: 160 cm3
ALT20Oil tankAir:1/8
Oil:1/4
Tank capacity:1000 cm3

Pilot Operated Regulator AR

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AR425 to 9251/4,3/8,1/2,3/4,1 1/4,1 1/2,20.05 to 0.83
AR435 to 9351/4,3/8,1/2,3/4,1 1/4,1 1/2,20.02 to 0.2

Regulator with Backflow Function AR□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Selection of pressure gauges
     Square embedded type pressure gauge, Round type pressure gauge,
     Digital pressure switch
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AR□K-D
    Manual
    Series View search result
    AR20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)
AR20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2

Micro Mist Separator AMD

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AMD
    Manual
    Series View search result
    AMDView search result
  • Micro Mist Separator AMD
    DoC/IM
    Series View search result
    AMDView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMD0.01 (Filtration efficiency: 99.9%)200 to 400001/8 to 150 (6B) flange

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA

Air Preparation Equipment » Air Dryers
    ・Refrigerant: R410A (HFC)
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 3℃
Air flow capacity
(m3/h [ANR] )
Dew point 7℃
Air flow capacity
(m3/h [ANR] )
Dew point 10℃
RefrigerantPort size
IDFA6035℃
0.7 MPa
204300360R410A(HFC)
GWP:2088
R1
IDFA7035℃
0.7 MPa
312408480R410A(HFC)
GWP:2088
R1 1/2
IDFA8035℃
0.7 MPa
552654720R410A(HFC)
GWP:2088
R2
IDFA9035℃
0.7 MPa
810900960R410A(HFC)
GWP:2088
R2

Related Equipment for Vacuum Systems 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Directional Control Valves
    ・Vacuum Pressure Switches
    ・Vacuum Pressure Gauges
    ・Flow Control Equipment
    ・Made to Order

Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
    ・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
    ・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
     No interference with workpieces or workers
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
    for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 
    Manual
    Series View search result
    ZXP7□12-X1□
    ZXP7□11-X1□
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□12-X1□
ZXP7□11-X1□
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Compact Vacuum Unit (Vacuum Generators) ZB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00

Go Top