WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Battery-less Absolute Encoder Type
Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY4030 to 500Max. 1058Max. 5004,8,16

AHC System/Auto Hand Changing System MA

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The robot hand tools change automatically to accommodate workpieces of different shapes, thus making it possible to adopt an FMS (flexible manufacturing system) in the assembly line.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPositioningAction
MA210Ball couplingSingle acting
MA310Ball couplingSingle acting
MA311Ball couplingDouble acting
MA320Curved couplingSingle acting
MA321Curved couplingDouble acting

Wide Type Parallel Style Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Lightweight: Max. 10% lighter: 585 g → 525 g
     Weight reduced by changing the body shape and internal construction
    ・Built-in dust protection mechanism (Standard)
     Dust-resistant option (Made to order: -X85, -X86□)
    ・Long stroke: One unit can handle workpieces of various diameters.
    ・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
    ・Small auto switches can be directly mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)
MHL2-Z10,16,20,25,32,40

Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・It is possible to transfer workpieces at lower speeds. (5 s/90º)
    ・With auto switch (CDRQ2X series: CDRQ2X)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX
    Manual
    Series View search result
    CRQ2XView search result
    MSQX
SeriesRack typeSizeRotating angle
CRQ2XDouble10,15,20,30,4080° to 100°170° to 190°
MSQXDouble10,20,30,500° to 190°

Arc Welding Spatter-resistant Lead Wire Type
Magnetic Field-resistant Solid State Auto Switch D-P3DWA□-1173□ 

Air Cylinders » Auto Switches
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    ・Improved lead wire spatter resistance
     Special fluorine compounds are used for the sheath, insulation, and insulator.
     A shield is provided between the sheath and the insulation to prevent spatter from entering the insulation.
    ・A type with a spatter cover is available.
     The metal cover (Material: Stainless steel) covers the body to prevent spatter adhesion.
SeriesTypeFeatures
D-P3DWA□-1173□Solid state auto switchMagnetic field resistant

Pin Clamp Cylinder C(L)KQG/C(L)KQP

Air Cylinders » Clamp Cylinders
    ・Simultaneous positioning and clamping
    ・Compatible with a broad range of workpiece configurations (55 types of guide pins)
    ・4 body types for a broad range of installation conditions
    ・The height of the clamping position can be selected according to the workpiece.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGRound
Diamond
50
Standard
(Built-in strong magnet)
CKQPRound
Diamond
50
With lock
(Built-in standard magnet)
CLKQGRound
Diamond
50
With lock
(Built-in strong magnet)
CLKQPRound
Diamond
50

High Power Cylinder RHC

Air Cylinders » Specialty Cylinders
    ・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
    ・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
    ・XC93: With greater water resistance + a stable lubrication function
        5 times stronger against water (liquids) than the standard model
        (RHC series)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Power Cylinder RHC
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC93 Made to Order Common Specifications With greater water resistance + stable lubrication function (Lube-retainer) PDF
TypeSeriesActionBore size (mm)
StandardRHCDouble acting, Single rod20,25,32,40,50,63,80,100
Water resistance + Stable lubrication functionRHC-XC93Double acting, Single rod32,40

Cylinder with Lock CNS/CDNS

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDNS series: CDNS)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNS/CDNS
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNSDouble acting,
Single rod
125,140,160Spring lock

Compact Guide Cylinder/Wide Type MGPW

Air Cylinders » Guide Cylinders
    ・The guide pitch has been doubled.
    ・The allowable rotational torque of the plate has been improved.
     The non-rotating accuracy of the plate has been improved.
    ・Equivalent weight to the basic type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder/Wide Type MGPW
    Symbol Specifications Download
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing/
High/precision ball bushing
MGPWDouble acting20,25,32,40,50,63

Go Top