WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Center Lock Unit MA331-X441

Air Cylinders » Pin Shift Cylinder
Arc Welding Process Equipment » Specialty Cylinders
    ・The workpiece contact portion of the locating pin can switch from center lock (for locating) to free (for releasing workpieces).
    ・Even if the workpiece is distorted after welding, if the locating pin is set to free, the workpiece can be removed easily from the locating pin.
    ・Locating pin swing angle and rotation angle: 3° ±1°
SeriesActionHandling air pressure
MA331-X441Double acting0.2 to 0.7 MPa

Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095

Air Cylinders » Clamp Cylinders
    ・ø25 is available.
     Weight: 380 g, Length: 186.7 mm
     (ø25-50 stroke without speed controller or auto switch)
    ・Weight reduced by up to 48%, total length reduced by 18%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard
(Built-in standard magnet)
CKG-X2095Double acting, Single rod9, 1225, 32, 40
Standard
(Built-in strong magnet)
CKP-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in standard magnet)
CLKG-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in strong magnet)
CLKP-X2095Double acting, Single rod9, 1225, 32, 40

Low Friction Cylinder/Metal Seal MQQ/MQM/MQP

Air Cylinders » Specialty Cylinders
    ・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size
(mm)
Operating Pressure range
(MPa)
Driving speed
(mm/s)
StandardMQQT10,16,20,25,30,400.005 to 0.50.3 to 300
Anti-lateral loadMQQL10,16,20,25,30,400.005 to 0.70.5 to 500
Anti-lateral loadMQML60.02 to 0.70.5 to 1000
Anti-lateral loadMQML10,16,20,250.005 to 0.70.5 to 1000
High speed/High frequencyMQML□□H10,16,20,250.01 to 0.75 to 3000
Single actingMQP4,6,10,16,200.001 to 0.7-

Cylinder with Lock CNA2/CDNA2

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDNA2 series: CDNA2, CDNA2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNA2Double acting,
Single rod
40,50,63
80,100
Spring lock
StandardCNA2WDouble acting,
Double rod
40,50,63
80,100
Spring lock

Slide Unit CXW/CDBXW/CDPXW

Air Cylinders » Dual Rod Cylinders
    ・Built-in shock absorber that absorbs impact
    ・Can be mounted on the housing or on the plate
     Highly precise parallelism of cylinders and workpieces
    ・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CXW/CDBXW/CDPXW
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXWMDouble acting10,16,20,25,32
StandardBall bushing bearingCXWLDouble acting10,16,20,25,32

Clean Rodless Cylinder CYP

Air Cylinders » Magnetically Coupled Rodless Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Rodless Cylinder CYP
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCYPDouble acting15,32View search result
TypeSeriesActionBore size (mm)
StandardCYPDouble acting15,32

Free Mount Cylinder/Compact Type CDU-X3178

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
    ・Weight: 49% reduction
    ・Width: 35% reduction
    ・Overall length: 10% reduction
    ・Mounting is possible from 5 directions.
     The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
    ・The dedicated spacer allows for interchangeable height when laterally
TypeSeriesActionBore size (mm)
Compact typeCDU-X3178Double acting single rod20,32

ISO Standard Air Cylinder C96/C96SD

Air Cylinders » Standard Air Cylinders (Square Cover)
ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)
    ・Compliant with ISO Standards (15552)
    ・Lightweight: Max. 17% reduction
    ・Cycle time shortened by adopting a new cushion method (Air cushion +
     Bumper cushion)
    ・The bumper cushion reduces the metal noise that occurs when the
     piston stops.
    ・With auto switch (C96SD Series: C96SD, CP96KD, C96YD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC96Double acting, Single rod
Double acting, Double rod
32,40,50,63,80,100,125
Non-rotating rodC96KDouble acting, Single rod
Double acting, Double rod
32,40,50,63,80,100
Smooth cylinderC96YDouble acting, Single rod32,40,50,63,80,100,125

Air Cylinder CA2/CDA2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight reduced by up to 15%
    ・Easy air cushion control
    ・Various switches, such as compact auto switches and magnetic field
     resistant auto switches, can be mounted.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
     CDBA2,CDA2□H, CDA2W□H)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CA2/CDA2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCA2-ZDouble acting, Single rod40, 50, 63, 80, 100View search result
    StandardCA2W-ZDouble acting, Double rod40, 50, 63, 80, 100View search result
    Non-rotating rodCA2KDouble acting, Single rod40, 50, 63View search result
    Non-rotating rodCA2KWDouble acting, Double rod40, 50, 63View search result
    With end lockCBA2Double acting, Single rod40, 50, 63, 80, 100View search result
    Air-hydroCA2□HDouble acting, Single rod40, 50, 63, 80, 100View search result
    Air-hydroCA2W□HDouble acting, Double rod40, 50, 63, 80, 100View search result
  • Air Cylinder CA2/CDA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CA2/CDA2
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
StandardCA2W-ZDouble acting, Double rod40, 50, 63, 80, 100
Non-rotating rodCA2KDouble acting, Single rod40, 50, 63
Non-rotating rodCA2KWDouble acting, Double rod40, 50, 63
With end lockCBA2Double acting, Single rod40, 50, 63, 80, 100
Air-hydroCA2□HDouble acting, Single rod40, 50, 63, 80, 100
Air-hydroCA2W□HDouble acting, Double rod40, 50, 63, 80, 100

Air Cylinder CJ2 Compact Type CJ2-X3175

Air Cylinders » Standard Air Cylinders (Round Type)
    · Compact, Lightweight
     Overall length Max. 25% reduction
     Weight Max. 27% reduction
    · New rail type auto switch mounting bracket
     Applicable to the D-M9 (Direct mounting possible)
    · The specifications are the same as those of the existing CJ2 series.
TypeSeriesActionBore size (mm)
StandardCJ2-X3175Double acting single rod10,16

Go Top