WEB Catalog

Product Information »  WEB Catalog  »  Chemical Liquid Valves/Fittings &Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Fluoropolymer Tubing TL/TIL

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: Super PFA
    ・Operating temperature (fixed usage): −65 to 260°C

    *Made to order
SeriesTubing O.D. MetricTubing O.D. InchColor
TL/TIL4,6,8,10,12,191/8'',3/16'',1/4'',3/8'' 1/2'',3/4'',1''Translucent

Normal Close High Vacuum Solenoid Valve XSA

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・Minimum operating pressure: 1 × 10-6 Pa (abs)
    ・Leakage: Internal 1.3 × 10-9 Pa·m3/s, External 1.3 × 10-11 Pa·m3/s
    ・2 types of fittings and female threads are available.
    ・Power consumption: Max. 25% reduction
    ・Weight: Max. 18% lighter (0.5 kg → 0.41 kg)
SeriesValve typeFluidPipingPort size
XSANormally closedAir
Inert gas
Face seal fitting
Compression fitting
1/4, 3/8
XSANormally closedAir
Inert gas
Rc, NPT female thread1/8, 1/4, 3/8

Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
 VQ

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-frequency operation is possible: High-speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
    ・Easy piping with One-touch fittings
    ・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type.
    ・Applications: Air-blow, Blow-off of workpieces, etc.
    ・Manifold type no.: VV2Q22, VV2Q32
SeriesValve typePort sizeOrifice diameter (mmø)
VQ20N.C.φ6 to φ123.4
VQ30N.C.φ6 to φ124.8

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam
    ・Long service life: 3 million cycles (Based on SMC’s test conditions)
    ・Improved air filtration
    ・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
    ・Reduced coil temperature rise: 120°C → 100°C
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
    DoC/IM
    Series View search result
    VXSView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXSN.C.1/4 to 110 to 25

3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Monitoring the placement condition of the workpiece Indicates failure/abnormality
    ・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
     Process data provides Displayed value, Outlet pressure, and Supply pressure value.
    ・NPN/PNP switch function
    ・3-screen display (Setting)
    ・Window comparator type
    ・Zero cut-off range can be changed.

     ▶IO-Link Master
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F□L0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G□L0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H□L0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

Pressure Gauge for Vacuum GZ46

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Pressure gauge for vacuum
    ・Pressure range: −100 to 200 kPa
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
GZ46φ42.5R1/8,1/4

Quick Exhaust Valve AQ

Flow Control Equipment » Related Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
LipAQ1500/AQ1510M5,1/8-
DiaphragmAQ2000 to AQ50001/8 to 3/4-
Built-in One-touch fittingsAQ240F/AQ340F-φ4 to φ6,φ1/4''

Plug-in Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Can be mounted directly to One-touch fittings
    ・Since there is no need for tools, mounting time can be reduced.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Elbow typeAS10□0P to
AS30□0P
φ4 to φ10φ4 to φ10

Soft Polyurethane Tubing TUS

Fittings and Tubing » Tubing
SeriesTubing O.D.ColorFluid
TUSφ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow,
Green, Translucent, Yellow-brown
Air

Stainless Steel One-touch Fittings KG

Fittings and Tubing » Fittings for Special Environments
    ・Can be used in corrosive conditions
    ・Metal parts: Stainless steel 303
SeriesApplicable tubing O.D.Connection thread
KGφ4,φ6,φ8,φ10,φ12,φ16M5 x 0.8
1/8,1/4,3/8,1/2

Go Top