There were 174 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Release Valve with Restrictor SY3A□R SY5A□R
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units

-
・Vacuum suction and release can be controlled with a single valve.
・With a restrictor that can adjust the flow rate of the release air
・Can be mounted on the same manifold as the standard valve
* When the individual EXH spacer is used
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series |
---|
SY3A□R |
SY5A□R |
Solid State Auto Switch UL/CSA Certified D-M9□-551/918
Air Cylinders » Auto Switches-
・D-M9□-551:UL, CSA certified
D-M9□-918:UL, CSA certified + Secondary battery compatible
・Dimensions and Specifications: The same as those of the standard
(general purpose) D-M9□ auto switch
Series | Mounting | Specifications |
---|---|---|
D-M9□-551 | Solid State Auto Switch | UL, CSA certified |
D-M9□-918 | Solid State Auto Switch | UL, CSA certified + Secondary battery compatible |
Longer Life Cylinder CXS2-XB24
Air Cylinders » Dual Rod Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing
models, CXS2 Dual Rod Cylinder series
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | CXS2-XB24 | Double acting | 6, 10, 16, 20, 25, 32 |
Longer Life Cylinder MGP-XB24
Air Cylinders » Guide Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and mounting dimensions as the existing
models, MGP Compact Guide Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | MGPM-XB24 | Double acting | 12,16,20,25,32,40 |
Longer life | Ball bushing | MGPL-XB24 | Double acting | 12,16,20,25,32,40 |
Longer Life Cylinder CU-XB24
Air Cylinders » Compact Air Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CU-XB24 | Double acting, Single rod | 6,10,16,20,25,32 |
High Purity Fluoropolymer Needle Valve LVN
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: New PFA
・Fitting integrated, all-in-one structure
Uses Hyper fittings/LQ2 series
・Triple-seal construction
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Flow adjustment range (L/min) | Orifice diameter (mmø) |
---|---|---|---|---|
LVN | 4 to 12 | 1/8'' to 1/2'' | 0 to 12 | 4.4 to 10 |
Compact Type High Purity Air Operated Chemical Liquid Valve LVD
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves

-
・Space saving, compact model is available.
Dimension across inlet/outlet ports: Reduced by up to 29%
・Body material: New PFA
・Diaphragm material: PTFE
・Actuator materials: PPS, PVDF (LVD-F/FN)
Note) Tubing O.D. for the tube extension type
Safety Instructions Series Variations Work Procedure Instructions/LQ1, 2 Fitting Procedure/LQ3 Green Procurement (RoHS)
Series | Type | Valve type | Applicable tubing O.D. Note) Metric size | Applicable tubing O.D. Note) Inch size | Orifice diameter (mmø) |
---|---|---|---|---|---|
LVD | Integrated fittings | N.C./N.O./ Double acting | 3 to 19 | 1/8 to 3/4 | 2 to 16 |
LVD | Tube extensions | N.C./N.O./ Double acting | 6 to 19 | 1/4 to 3/4 | 4 to 16 |
LVD-F/FN | LQ1 Integrated fittings | N.C./N.O./ Double acting | 3 to 25 | 1/8 to 1 | 4 to 22 |
LVD-F/FN | LQ3 Integrated fittings | N.C./N.O./ Double acting | 6 to 25 | 1/4 to 1 | 4 to 22 |
LVD-F/FN | Tube extensions | N.C./N.O./ Double acting | 6 to 25 | 1/4 to 1 | 4 to 22 |
High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves-
・Suppresses the generation of particles and reduced footprint!
The special structure allows for reduced impact when the valve is closed
as well as particle generation suppression.
Reduced footprint (Compared to the existing model):
Valve width reduced by 20%, Mounting pitch reduced by 45%
・Applicable for applications requiring high pressure/high back pressure
Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
(Improved by 66% compared to the existing model)
Series | Type | Valve type | Applicable tubing O.D. Inch | Orifice diameter (mmø) |
---|---|---|---|---|
JLV | Air operated Integrated fitting | N.C. | 1/4,3/8,1/2,3/4 | 4,8,10,16 |
High Pressure Coolant Valve (2 Way Valve) VNH
Process Valves » Coolant Valves
-
・For controlling coolants (Cutting fluid) used in machine tools
・Maximum operating pressure: 3.5 MPa, 7 MPa
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNH | N.C. | 3/8 to 1 | 3.9 to 15.7 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXD | N.C./N.O. | φ10, φ12, φ3/8'' 1/4 to 1 32A to 50A | 10 to 50 |