WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 174 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


FR Three-layer Polyurethane Tubing TRTU

Fittings and Tubing » Tubing(Tubing for Special Environments)
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

    ・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
     (It is twice that of the TRBU series FR double layer polyurethane tubing.)
    ・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
    ・Flame resistant (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRTUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

FR Soft Nylon Tubing TRS

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 1.2 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
     (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRSφ6,φ8,φ10,φ12Black, White, Red, Blue, GreenAir, Water

FR One-touch Fittings KR-W2

Fittings and Tubing » Fittings for Special Environments
    ・For use where weld spatter is generated/Flame resistant
     (Equivalent to UL-94 Standard V-0)
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KR-W2φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Thermo-dryer with Air Temperature Adjustment Function IDH□

Air Preparation Equipment » Air Dryers
Temperature Control Equipment » Air Temperature Controllers
    ・Stable supply of temperature and pressure controlled dry clean air
     Can supply compressed air with the same conditions and quality
     regardless of the season
    ・Application example:
     Supplying compressed air with constant conditions to air bearings
     mounted on a tool
    ・Built-in filter
     Nominal filtration: 0.01 μm (99.9% filtration efficiency)
     Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
     Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
     or less
    ・Compatible with power supplies from around the world Single-phase
     100, 200, 230 VAC (50/60 Hz)
SeriesAir flow capacity
L/min(ANR)
Outlet air
temperature
adjustment range
Outlet air set
pressure range
Outlet air
temperature
stability
Cooling
method
Compressor
output
IDH□4100 to 50015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw
IDH□6200 to 80015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw

Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
    ・FANUC CRX plug-in software
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
    ・Standards: Conforming to ISO 9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□21-X1
    for the FANUC CORPORATION CRX Series 
    Manual
    Series View search result
    ZXP7□21-X1View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□21-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Basic Vacuum Pad (Vacuum Suction Cup) ZP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・12 sizes, 6 types of pad forms
     The mounting bracket can be selected according to the application.
    ・Pad form: Flat type, Flat type with ribs, Bellows type,
     Thin flat type, Thin flat type with ribs, Deep type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPFlat typeφ2,φ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPFlat type with ribsφ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPFlat type (Ball joint)φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPBellows typeφ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPThin flat typeφ10,φ13,φ16
ZPThin flat type with ribsφ10,φ13,φ16
ZPDeep typeφ10, φ16, φ25, φ40

Vacuum Ejector ZH

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Compact and lightweight
     Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
     Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
     Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
     Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
    ・4 mounting types:
     Direct mounting, Standard bracket mounting, L-bracket mounting,
     DIN rail mounting
    ・A silencer and standard bracket are available. (Body ported type only)
Body typeSeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Body ported typeZH05DSA0.56132 to 13
Body ported typeZH07DSA0.712272 to 20
Body ported typeZH10DSA1.026522 to 32
Body ported typeZH13DSA1.340882 to 50
Body ported typeZH15DSA1.5581172 to 100
Body ported typeZH18DSA1.8761652 to 125
Body ported typeZH20DSA2.0902012 to 150
Box type
(Built-in silencer)
ZH05B□A0.56132 to 13
Box type
(Built-in silencer)
ZH07B□A0.712272 to 20
Box type
(Built-in silencer)
ZH10B□A1.026522 to 32
Box type
(Built-in silencer)
ZH13B□A1.340882 to 50
Box type
(Built-in silencer)
ZH15B□A1.5581172 to 100
Box type
(Built-in silencer)
ZH18B□A1.8761652 to 125
Box type
(Built-in silencer)
ZH20B□A2.0902012 to 150

Vacuum Manifold for Fieldbus System ZKJ

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
IO-Link Devices » Vacuum Unit/Vacuum Manifold
    ・Vacuum pads and actuator driving can be controlled with a single
     manifold [New]
     ・Positive pressure unit [New]
      5-port solenoid valve
     ・Vacuum unit
      Energy saving ejector Air consumption: 92% reduction
    ・Fieldbus compatible
     Space saving: Requires no separate input/output units
     Reduced wiring time
     Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
    ・Exhaust sealing function
     Quick workpiece release
    ・4 stations/8 stations/12 stations/16 stations manifold compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZKJ070.73126
ZKJ101.05348
ZKJ121.26368
ZKJ151.574102

Vacuum Unit (Vacuum Generators) ZK2□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Supply valve: An N.O. specification has been added.
     Can hold vacuum∗ even when the power goes out or is turned off
     Prevents the sudden dropping of workpieces∗
     ∗ Supposing the supply pressure is being maintained
    ・An IO-Link compatible pressure switch has been added.
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Compatible with ejector systems and vacuum pump systems
    ・Energy saving ejector
     Air supply is cut-off when vacuum is reached.
     Air consumption: 93% reduction (Under SMC’s measurement conditions)
    ・More efficient ejector: Suction flow increased by 50% (Compared to other
     SMC 1-stage ejectors)
    ・Energy saving efficiency: 93% reduction
    ・Improved low noise and suction flow by adoption of a high-noise
     reduction silencer
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZK2□070.729242 to 40ZK2□00
ZK2□101.044402 to 50ZK2□00
ZK2□121.261582 to 125ZK2□00
ZK2□151.567902 to 150ZK2□00

Rotary Actuator CRB/CDRB

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・A double vane type has been added for sizes 10 to 40. [New]
    ・Features a compact body with a built-in angle adjustment unit and auto
     switch unit (Size: 20, 30, 40)
     Overall length: 44% shorter, Weight: 48% lighter
    ・Piping, wiring, and angle adjustment can be performed on the same side
     for easier mounting.
    ・Easy-to-adjust start and end positions with the angle adjustment bolts
     (as standard)
    ・The position of the chamfered portion of the shaft can be easily checked
     usingthe rotating angle indicator. (Only for the CDRB with auto switch)
    ・Each of the units below for the CRB2 series can be mounted to the CRB
     series.
  • Rotary Actuator CRB/CDRB
    Manual
    Type Series View search result
    Standard (Without auto switch)CRBView search result
    Standard (With auto switch)CDRBView search result
    With vertical auto switch unitCRB□-A
    With angle adjustment unitCRB□-B
    With vertical auto switch unit With angle adjustment unitCRB□-C
TypeSeriesVane typeSizeRotating angle SingleRotating angle Double
Standard (Without auto switch)CRBSingle,Double10,15,20,30,4090°,180°,270°90°,100°
Standard (With auto switch)CDRBSingle10,15,20,30,4090°,180°-
With vertical auto switch unitCRB□-ASingle,Double10,15,20,30,4090°,180°,270°90°,100°
With angle adjustment unitCRB□-BSingle,Double10,15,20,30,4090°,180°,270°90°,100°
With vertical auto switch unit With angle adjustment unitCRB□-CSingle,Double10,15,20,30,4090°,180°,270°90°,100°

Go Top