WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 174 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Suction Cup/With Non-slip Feature ZP3M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・An oval bellows shape with non-slip feature has been added. [New]
    ・Longer life (More than twice that of urethane cups)
     Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
     resistance
     Reduced number of cup replacements
    ・Non-slip special ribs
     Diagonal ribs are radially arranged to secure the gripping force in all
     directions.
     ・Prevents workpiece slippage
     ・Secure adsorbing and transferring are possible.
    ・Bowl shape with excellent flexibility
     Curved workpieces can also be adsorbed.
     The cup follows the workpiece shape, making stable adsorption
     possible.
    ・Horizontal holding force: 387 N (Cup diameter ø100)
    ・Suitable for high-temperature workpieces (200°C)
    ・Suitable for workpieces with oil film
     As oil is ejected to the grooves between special ribs, the lateral slipping
     of workpiece can be suppressed even on a steel plate with oil film.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCup formCup diameter (mm)
ZP3M-RBowl shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-RBBowl Bellows Shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-TOval flat shape with non-slip feature16 x 50, 30 x 90, 40 x 80, 50 x 100
ZP3M-WBOval Bellows Shape with non-slip feature30 x 60, 40 x 80, 55 x 110

Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Standards: Conforming to ISO9409-1-50-4-M6
    ・Tube-less piping
     Individual piping to suction cups is unnecessary and there is no
     interference with workpieces or operators
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of
     workpieces.
    ・Possible to change the number of suction cups and mounting pitches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
    for KAWADA ROBOTICS CORPORATION, NEXTAGE 
    Manual
    Series View search result
    ZXP7-PFL1-□-X1View search result
SeriesCup formCup diameter
ZXP7-PFL1-□-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ32

Dust Resistant Cylinder  MXQ-XC4A

Air Cylinders » Environment Resistant Cylinders
    ・Compatible with environments where powder particles of 20 to 50 μm in
     diameter, such as ceramic powder, toner powder, paper powder, metal
     powder (excluding welding spatter), etc., are present
    ・4 times more durable than the standard model
     Lube-retainers are installed on the guide unit and rod cover.
     This prevents the entry of dust and foreign matter.
    ・Dimensions and workpiece mounting dimensions are interchangeable
     with the standard product.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXQ-XC4ADouble acting6,8,12,16,20,25
SymmetricMXQ□L-XC4ADouble acting6,8,12,16,20,25

Compact Vacuum Ejector (Vacuum Generators) ZA

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
     Weight: 50 g
    ・Can be installed on moving parts
    ・Improved response through the shortening of the length of the tube to the pad
    ・Adaptable to manifold applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Vacuum Ejector (Vacuum Generators) ZA
    Manual
    Series Nozzle diameter
    (mm)
    View search result
    ZA1050.5View search result
    ZA1070.7View search result
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZA1050.54122 to 13
ZA1070.78282 to 20

Wide Type Parallel Style Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Lightweight: Max. 10% lighter: 585 g → 525 g
     Weight reduced by changing the body shape and internal construction
    ・Built-in dust protection mechanism (Standard)
     Dust-resistant option (Made to order: -X85, -X86□)
    ・Long stroke: One unit can handle workpieces of various diameters.
    ・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
    ・Small auto switches can be directly mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)
MHL2-Z10,16,20,25,32,40

Vacuum Release Valve with Restrictor SJ3A6

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・2 built-in spool valves
    ・Vacuum adsorption and release can be controlled with a single valve.
    ・Width 10 mm (Same size as the SJ3000 series)
    ・With a restrictor that can adjust the flow rate of the release air
    ・Built-in replaceable filter on both vacuum and release sides
    ・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
    ・Manifold type no.: SS3J3
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Release Valve with Restrictor SJ3A6
    DoC/IM
    View search result
    View search result

Longer Life Cylinder CQS-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CQS Compact Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Longer Life Cylinder CQS-XB24
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
TypeSeriesActionBore size (mm)
Longer lifeCQS-XB24Double acting, Single rod12, 16, 20, 25

Angle Seat Valve (2 Way Valve)/Air Operated Type VXB

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam (Can be used with air and water)
    ・Low pressure loss due to angle seat structure
    ・Reduced leakage with rubber seal
    ・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
    ・Low leakage: 10 cm3/min or less
    ・Space saving: Height 100 mm
    ・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VXBN.C.3/8, 1/2, 3/4
10A, 15A, 20A
11, 14, 18

Flame Resistant Elbow Type AS

Flow Control Equipment » Speed Controllers Special Environments
    ・Flame resistant (Equivalent to UL94 Standard V-0)
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Elbow typeAS12□1F-W2 to
AS42□1F-W2
M5 to 1/2φ6 to φ12

Super Mist Separator AME

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and absorb aerosol state fine oil particles and
     change oil-lubricated compressed air to the equivalent of oilless air
    ・Should be applied for the filtration of compressed air that requires high-degree
     cleanliness, such as the compressed air used for coating lines, clean rooms,
     and equipment that must remain oil free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Super Mist Separator AME
    Manual
    Series View search result
    AMEView search result
  • Super Mist Separator AME
    DoC/IM
    Series View search result
    AMEView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AME0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Go Top