WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 174 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Coolant Valve (2 Way Valve) VNC

Process Valves » Coolant Valves
    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 0.5 MPa, 1 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve) VNC
    Manual
    Series View search result
    VNCView search result
  • Coolant Valve (2 Way Valve) VNC
    DoC/IM
    Series View search result
    VNCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNCN.C./N.O.1/8 to 2
1 1/4B to 3B
7 to 80

Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Compact, lightweight resin body (PPS)
    ・IP65
    ・Power consumption: 3 W (Standard), 0.5 W (With power-saving circuit)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF
    DoC/IM
    Series View search result
    VDW30/40-XFView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VDW30/40-XFN.C.P7, P8 (Quick fastener)
ø4, ø6, ø8, ø10
1 to 6

Steam Valve/2 Port Valve (2 Way Valve) for Steam VND

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam control
    ・Adopts PTFE seals
    ・With indicator light (Option)
    ・Air operated type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VNDN.C./N.O.1/8 to 2
1 1/4B to 2B
7 to 50

2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, steam
    ・Space saving with reduced piping labor
    ・Built-in strainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
    DoC/IM
    Series View search result
    VXK21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXK21/22/23N.C./N.O.1/8 to 3/82 to 8

Throttle valve AS-X214/AS-X21

Flow Control Equipment » Related Equipment
    ・Restrictor (Without check valve): -X214
    ・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
    ・Speed controller without check valve specifications
     External dimensions, specifications, etc., are the same as those of each respective speed controller.
    ∗ For details, refer to Variations.

FR Double Layer Polyurethane Tubing TRBU

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
      (Equivalent to UL-94 Standard V-0)
    ・Superior restoring force compared to the nylon tubing
SeriesTubing O.D.ColorFluid
TRBUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTA 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
    ・Integrated vacuum ejector, air supply valve, pressure switch, and cups
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
    for Mitsubishi Electric Corporation MELFA ASSISTA 
    Manual
    Series View search result
    ZXP7□-X1□-ASSISTAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-ASSISTAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For rectangular, vertically long, and horizontally long workpieces
    ・Pad form: Oval flat type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
     Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPOval flat type2×4, 3.5×7, 4×10
ZP2Oval flat type3.5×7,
4×10, 4×20, 4×30,
5×10, 5×20, 5×30,
6×10, 6×20, 6×30,
8×20, 8×30

In-line Type Vacuum Ejector ZU□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Compact and Lightweight
     O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
    ・Port size
     ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32″
    ・Vacuum pressure reached [kPa]
     Type S: -90, -87, -85
     Type L: -48, -40
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Type S
Max. suction flow
[L/min(ANR)]
Type L
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZU03□A0.31.83.44.22 to 8
ZU04□A0.43.25.87.72 to 10
ZU05□A0.5713142 to 13
ZU07□A0.71116282 to 20

5-Port Air Operated Valve VZA2000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VZ2000/4000 series.
    ・Can be mounted on VQZ2000/3000 manifolds.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VZA20000.900.250.21φ40
VZA40002.20.190.54φ50

Go Top