WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 174 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rotary Clamp Cylinder MK

Air Cylinders » Clamp Cylinders
    ・The allowable moment of inertia is 3 times higher.
     (The same as the heavy-duty MK2 series)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・Mounting dimensions are interchangeable with the MK series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMKDouble acting12,16,20,25,32,40,50,63

5-Port Air Operated Valve SYA3000/5000/7000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYA30001.10.300.26φ40
SYA50002.80.290.66φ63
SYA70004.50.271.1φ80

Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・Load mass: Max. 30% increase  Allowable moment: Max. 30% increase
     * Compared with the existing MY1B
    ・Same mounting dimensions as the existing MY1B
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)
    Manual
    Series View search result
    MY1B-Z1View search result
typeSeriesPiping typeBore size [mm]
BasicMY1B-Z1Centralized piping Standard piping25,32,40

Air Cylinder MB2/MDB2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
    ・With auto switch (MDB2 Series: MDB2, MDB2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB2/MDB2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB2Double acting, Single rod32,40,50,63,80,100,125View search result
    StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125View search result
TypeSeriesActionBore size (mm)
StandardMB2Double acting, Single rod32,40,50,63,80,100,125
StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125

Longer Life Cylinder CUJ-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CUJ Mini Free Mount Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCUJ-XB24Double acting, Single rod4,6,8,10,12,16,20

Longer Life Cylinder MGJ-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
    ・Employs the same specification and mounting dimensions as
     the existing models, MGJ Miniature Guide Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer LifeMGJ-XB24Double acting6,10

JIS Standard Compact Hydraulic Cylinder CHK□/CHDK□

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・Compliant with JIS Standards (CHKD series)
    ・With auto switch (CHDK□ series: CHDKD, CHDKG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal
pressure (MPa)
Body materialActionBore Size (mm)
CHKD10AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100
CHKG16AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100

PVC Quick Drain Valve LVW

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » PVC Valves
    ・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
    ・Applicable fluids: Deionized water, Chemical liquids
    ・Materials of wetted parts: PVC (Body)
               PTFE (Poppet)
               FKM (O-ring: Standard)
               EPDM (O-ring: Option)
    ・Flow rate characteristics: Cv factor 10 to 198
    ・Easy piping with union connection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Orifice diameterValve type
LVW60φ32 (Nominal dia. 25A)φ25Double acting
LVW80φ38 (Nominal dia. 32A)φ40Double acting
LVW80φ48 (Nominal dia. 40A)φ40Double acting
LVW90φ60 (Nominal dia. 50A)φ65Double acting
LVW90φ75 (Nominal dia. 65A)φ65Double acting
LVW90φ89 (Nominal dia. 80A)φ80Double acting

High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Diaphragm materials: PTFE, EPR, or NBR can be selected.
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLA2,LLA3,LLA4,LLA5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVAAir operated
Threaded type
N.C./N.O./
Double acting
1/8 to 12 to 22
LVAAir operated
Organic solvents
compatible
N.C./N.O./
Double acting
Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

High Pressure Coolant Valve SGH

Process Valves » Coolant Valves
    ・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
    ・Applicable to high-speed grinding and long drilling processes
    ・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
    ・Service life: 3 million cycles (Based on SMC's test conditions)
    ・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
    ・Power consumption: 0.35 W (24 VDC, V116)
    ・The 3-port dual pressure type has been standardized.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve SGH
    DoC/IM
    Series View search result
    SGHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGHN.C./N.O.3/8 to 17.5 to 15.9

Go Top