WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 174 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electro-Pneumatic Transducer IT600/601

Pneumatic Instrumentation Equipment » Electro-Pneumatic Transducers
    ・Air pressure in proportion to the current signal can be output.
    ・Wide output pressure range: 0.02 to 0.6 MPa
    ・Fast response
    ・Independent electric unit/Explosion-proof (flameproof) construction
    ・Easy span adjustment
SeriesPort sizeSupply air pressure (MPa)Input current
IT600Rc1/40.14 to 0.244 to 20 mA DC
IT601Rc1/40.24 to 0.74 to 20 mA DC

Vinyl Chloride Air Operated Valve LVP

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » PVC Valves
    ・Applicable to rigid vinyl chloride tubes: Union type with PVC unfixed
     union
    ・Body material: CPVC, Diaphragm material: PTFE
    ・O-ring materials: FKM, EPDM (Selectable)
    ・Applicable fluids: Deionized water, Chemical liquids
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Orifice diameter
(mmø)
Valve typeOption
LVP5□O.D. ø22
(Nominal dia. 16 A)
16N.C./N.O./
Double acting
With flow rate adjustment
LVP6□O.D. ø26
(Nominal dia. 20 A)
22N.C./N.O./
Double acting
With flow rate adjustment
LVP6□O.D. ø32
(Nominal dia. 25 A)
22N.C./N.O./
Double acting
With flow rate adjustment

High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body material: New PFA
    ・N.C./N.O./Double acting all feature the same configuration.
    ・Compatible with fluid temperatures of 100℃
    ・Manifold type no.: LLC2, LLC3, LLC4, LLC5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.Orifice diameter (mmø)
LVCAir Operated
Integrated fitting
N.C./N.O./
Double acting
Metric: 3 to 25
Inch: 1/8 to 1
4 to 22

Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC

Process Valves » Valves for Water and Chemical Base Fluids
    ・Applicable for 2 liquid paints (VCC12D)
     PTFE diaphragm structure = Elimination of sliding parts
     Less paint adhesion
    ・Mountable on a robot arm (Space saving, Lightweight)
     2 valves per station (30 mm pitch)
     2/3-port valves mixed mounting
     Resin manifold block
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
    Manual
    Series View search result
    VCCView search result
SeriesOrifice diameterFluid
VCCφ3.8Water/chemical-based paint, Ink,
Cleaning fluid (Water, Butyl acetate), Air

Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC

Process Valves » Coolant Valves
    ・High flow type to control coolants (Cutting fluid) in machine tools
    ・Low power consumption: 0.35 W (at 24 VDC)
    ・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
    ・Service life: 5 million cycles or more (Based on SMC's test conditions)
    ・CE-compliant
    ・Compatible with G threads (ISO1179-1) as standard
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC
    DoC/IM
    Series View search result
    SGCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGCN.C./N.O.3/8 to 29 to 51

Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
    ・Exclusively for pneumatic systems and air-hydro circuit controls
    ・The balance poppet permits normal and reverse flow.
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA
    DoC/IM
    Series View search result
    VNAView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNAN.C./N.O./C.O.1/8 to 210 to 50

5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC

Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
    ・Service life: 10 million cycles
    ・Uses a polyurethane elastomer poppet for valve parts
    ・Improves durability at high pressures
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
    DoC/IM
    Series Type View search result
    VCH412-port valve, N.C.View search result
    VCH422-port valve, N.OView search result
    VCH4103-port valveView search result
    VCHC40Check valve
SeriesTypePort sizeOrifice diameter (mmø)
VCH412-port valve, N.C.G3/4, 1φ16
VCH422-port valve, N.OG3/4, 1φ17.5
VCH4103-port valveG1/2 to 1φ18
VCHC40Check valveG3/4, 1φ16

Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Equipment for the Semiconductor Industries » Cooling Water Line
    ・For air, medium vacuum, water
    ・Body material: Aluminum, Resin (PPS), Brass, Stainless steel
    ・With One-touch fittings (resin body)
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
    DoC/IM
    Series View search result
    VDW10/20View search result
SeriesValve typePort sizeOrifice diameter
VDW10/20N.C.φ3.2, φ4, φ6, M5, 1/8φ1 to φ3.2

Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Equipment for the Semiconductor Industries » Cooling Water Line
    · Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
     JSXZ Series has been added. New
    · Improved environmental resistance due to the stainless steel coil cover
     [IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
    ·Space saving
     Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
     by 30%*
     * Compared with the existing model
    ·Energy saving
     Coil force: 10% increase*, Power consumption: 14% reduction*
     * Compared with the existing model
    ·360° lead wire insertion and removal is possible.
    ·Improved weather resistance in outdoor environments
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXDirect operatedN.C/N.O.1/8, 1/4, 3/81.6 to 7.1
JSX□□UDirect operated high flow/ power saving typeN.C.1/8, 1/4, 3/82.4 to 7.1
JSX□□VDirect operated vacuum typeN.C.1/8, 1/4, 3/85.6 to 7.1
JSX□□HDirect operated high pressure typeN.C.1/4, 3/83.2
JSX□□SDirect operated steam typeN.C.1/4, 3/81.6,7.1
JSXMDirect operated modular mounting typeN.C.1/8,1/4,3/8,1/23.2,4
JSXDPilot operatedN.C./N.O.1/4,3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A10 to 50
JSXPSteam typeN.C.3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A15 to 50
JSXZZero differential pressure type pilot operatedN.C.1/4,3/8,1/2,3/4,110 to 25

Air Saving Speed Controller AS-R/AS-Q

Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves
    ・Reduce air consumption just by mounting to an air cylinder.
    ・Air consumption reduced by 25%
    ・Mounting and operation are the same as regular speed controller.
    ・Equal response time
     No delay of response time with 2-pressure control
    ・Compact: 85% reduction
     The functions of the regulator and speed controller have been integrated.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Speed Controller AS-R/AS-Q
    Manual
    Type Series View search result
    Elbow type
    With pressure reduction function
    AS22R to AS42RView search result
    Elbow type
    With rapid supply and exhaust function
    AS22Q to AS42QView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
With pressure reduction function
AS22R to AS42RR, NPT, G 1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''
Elbow type
With rapid supply and exhaust function
AS22Q to AS42QR, NPT, G 1/4 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Go Top