WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Stable suction position, Improved ease of removal
    ・Pad form: Flat type with groove, Bellows type with ribs and groove
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread
    ・Buffer Without, With
     [Buffer stroke [mm]: 10, 30, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3EFlat type with grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EFlat type with groove (Ball joint type)φ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and groove (Ball joint)φ32,φ40,φ50,φ63,φ80,φ100,φ125

Rotary Actuator CRB1/CDRB1

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・Compact auto switches are mountable. (D-M9□)
    ・Stainless steel specification for main parts (Made to order)
    ・Two different port locations (side and axial) are available.
    ・Mounting: Direct mounting, Foot mounting
    ・With auto switch (CDRB1 series: CDRB1, CDVRB1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuator CRB1/CDRB1
    Manual
    Type Series View search result
    StandardCRB1View search result
    With solenoid valveCVRB1
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB1Single
Double
50,63,80,10090°100°180°190°270°280°90°100°
With solenoid valveCVRB1Single
Double
50,63,80,10090°100°180°190°270°280°90°100°

Valve Mounted Guide Cylinder MVGQ

Air Cylinders » Valve Mounted Air Cylinders
    ・A valve, speed controller, and cylinder are combined in one unit.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Guide Cylinder MVGQ
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeSeriesBore size(mm)Applicable valve
Slide bearingMVGQM12,16,20SYJ3000
Slide bearingMVGQM25,32,40,50,63VZ3000
VZ5000
Slide bearingMVGQM80,100VF3000
Ball bushing bearingMVGQL25,32,40,50,63VZ3000
VZ5000
Ball bushing bearingMVGQL80,100VF3000

Stroke Reading Rodless Cylinder with Brake ML2B

Air Cylinders » Stroke Reading Cylinders
    ・Mechanically jointed rodless cylinder incorporated with a brake mechanism and stroke sensor

    ∗ The Controller/CEU2 series was discontinued in November 2019.
     Please contact your local sales representative for more details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Rodless Cylinder with Brake ML2B
    Manual
    Series Action View search result
    ML2BDouble actingView search result
SeriesActionBore size(mm)Applicable counter/controller
ML2BDouble acting25,32,40CEU5

Escapements MIW/MIS

Air Cylinders » Stopper Cylinders
    ・Ideal for separating workpieces continuously moving on conveyors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
2-finger typeMIWDouble acting8,12,20,25,32
1-finger typeMISDouble acting8,12,20,25,32

Clamp Cylinder CK□1

Air Cylinders » Clamp Cylinders
    ・Total tube length reduced by 7 mm (for CKP1□40)
    ・Easy fine speed adjustment with screw adjustment construction
    ・Speed controller valve has no projection from the tube’s external surface
    ・It is possible to mount magnetic field resistant auto switches from
     3 directions.
     D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
    ・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
     -XC91) (CKG1 only)

    ∗ CK1□-Z Series was discontinued in February 2025.
     Please select CK1□-Z1 Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCK1Double acting, Single rod40,50,63View search result
    Built-in standard
    magnet type
    (With magnetic field
    resistant auto switch)
    CKG1Double acting, Single rod40,50,63View search result
    Built-in strong
    magnet type
    (With magnetic field
    resistant auto switch)
    CKP1Double acting, Single rod40,50,63View search result
  • Clamp Cylinder CK□1
    Symbol Specifications Download
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
StandardCK1Double acting, Single rod16.5,19.540,50,63
Built-in standard
magnet type
(With magnetic field
resistant auto switch)
CKG1Double acting, Single rod16.5,19.540,50,63
Built-in strong
magnet type
(With magnetic field
resistant auto switch)
CKP1Double acting, Single rod16.5,19.540,50,63

Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/CS2Y/CQSY/CQ2Y

Air Cylinders » Specialty Cylinders
    ・Reduces stick-slip in a low-speed range
    ・Stable operation is possible even at a low speed of 5 mm/s.
     (Measurement based on JIS B 8377)
    ・Low sliding is possible even in bi-directional operations.
    ・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Min. operating
pressure (MPa)
Air cylinderCJ2Y-ZDouble acting, Single rod10, 160.03
Air cylinderCM2Y-Z1Double acting, Single rod20, 25, 32, 400.02
Air cylinderCM2Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderMBY-ZDouble acting, Single rod32, 400.02
Air cylinderMBY-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCA2Y-ZDouble acting, Single rod400.02
Air cylinderCA2Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCS2YDouble acting, Single rod125, 140, 1600.005
Compact cylinderCQSYDouble acting, Single rod12, 160.03
Compact cylinderCQSYDouble acting, Single rod20, 250.02
Compact cylinderCQ2Y-ZDouble acting, Single rod32, 400.02
Compact cylinderCQ2Y-ZDouble acting, Single rod50, 63, 80, 1000.01

Dual Rod Cylinder CXS

Air Cylinders » Dual Rod Cylinders
    ・Compact cylinder with a high-precision guide function for pick & place applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXS
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB19 Made to Order Common Specifications High speed type PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
With air cushionSlide bearing/Ball bushing bearingCXSDouble acting20,25,32
With end lockSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
Double rod typeSlide bearing/Ball bushing bearingCXSWDouble acting6,10,15,20,25,32

Air Slide Table MXQ□

Air Cylinders » Table Cylinders
    ・Height: 10% reduction (27 mm: Existing model 30 mm)
    ・Product weight: 22% reduction (298 g: Existing model 380 g)
    ・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ□
    Manual
    Type Series Action Bore size (mm) View search result
    Double ported typeMXQ□ADouble acting6,8,12,16,20,25View search result
    Low thrust with
    high rigidity type
    MXQ□BDouble acting6,8,12,16,20View search result
    Single side ported typeMXQ□CDouble acting8,12View search result
    Height interchangeable typeMXQDouble acting6,8,12,16,20,25View search result
TypeSeriesActionBore size (mm)
Double ported typeMXQ□ADouble acting6,8,12,16,20,25
Low thrust with
high rigidity type
MXQ□BDouble acting6,8,12,16,20
Single side ported typeMXQ□CDouble acting8,12
Height interchangeable typeMXQDouble acting6,8,12,16,20,25

Magnetically Coupled Rodless Cylinder CY1

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・This magnetically coupled, space-saving cylinder permits a wide range of applications.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY1
    Manual
    Type Series Action Bore size (mm) View search result
    Slider
    (Ball bushing bearing)
    CY1LDouble acting6,10,15,20,25,32,40View search result
    Linear guideCY1HDouble acting10,15,20,25
    Linear guideCY1HTDouble acting25,32
  • Magnetically Coupled Rodless Cylinder CY1
    Symbol Specifications Download
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
TypeSeriesActionBore size (mm)
Slider
(Ball bushing bearing)
CY1LDouble acting6,10,15,20,25,32,40
Linear guideCY1HDouble acting10,15,20,25
Linear guideCY1HTDouble acting25,32

Go Top