ISO Valves
5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
-
・Compliant with ISO Standards
・Manifold type no.: VV71, VV72
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ7-6 | 6.0 | 0.11 | 1.4 | φ100 | 1.0 |
VQ7-8 | 13 | 0.27 | 3.3 | φ140 | 1.0 |
Solenoid Valve (with M12 Connector) /ISO Standard
EVS7-6/7-8/7-10
Model | Flow rate | Applicable cylinder size | Power consumption (W) |
---|---|---|---|
EVS7-6 | 1200 L/min (ANR) | φ100 | 1.8 |
EVS7-8 | 3000 L/min (ANR) | φ160 | 1.8 |
EVS7-10 | 5500 L/min (ANR) | φ200 | 1.8 |
ISO Interface Solenoid Valve/ISO5599/II VSR8/VSS8
-
*With port size 1/2 for VSR/VSS8-6, 3/4 for VSR/VSS8-8, 1 for VSR/VSS8-10.
Model | Seal | Effective area (Cv)* | Power consumption (W) |
---|---|---|---|
VSR8-6 | Rubber | 36 (2.0) | 1.8 |
VSS8-6 | Metal | 32 (1.8) | 1.8 |
VSR8-8 | Rubber | 72 (4.0) | 1.8 |
VSS8-8 | Metal | 65 (3.6) | 1.8 |
VSR8-10 | Rubber | 97 (5.4) | 1.8 |
VSS8-10 | Metal | 90 (5.0) | 1.8 |
Solenoid Valve (with M Connector) /ISO Standard EVS1-01/1-02
Model | Flow rate | Applicable cylinder size | Power consumption (W) |
---|---|---|---|
EVS1-01 | 1000 L/min (ANR) | φ100 | 1.0 |
EVS1-02 | 400 L/min (ANR) | φ80 | 1.0 |
5 Port Solenoid Valve/ISO15407-2 Standard
VSS/VSR8-2, VSS/VSR8-4
Model | Manifold pitch (mm) | Flow-rate characteristics C | Flow-rate characteristics b | Flow-rate characteristics Cv | Applicable cylinder bore size (mm) |
---|---|---|---|---|---|
VSS8-2 | 19 | 1.70 | 0.10 | 0.30 | Up to φ80 |
VSR8-2 | 19 | 2.20 | 0.10 | 0.50 | Up to φ80 |
VSS8-4 | 27 | 3.40 | 0.10 | 0.70 | Up to φ100 |
VSR8-4 | 27 | 4.20 | 0.20 | 1.00 | Up to φ100 |