Product Information »
WEB Catalog
IN_PROD_346
» Air Cylinders » Magnetically Coupled Rodless Cylinders
Magnetically Coupled Rodless Cylinders
Magnetically Coupled Rodless Cylinder CY3

-
・Further improvements have been made on the CY1 series.
・The mounting dimensions are the same as those of the CY1 series.
Upgraded bearing performance and reduced sliding resistance
・NPT thread and G thread are available as standard.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B | Double acting | 6,10,15,20,25,32,40,50,63 |
Direct mount | CY3R | Double acting | 6,10,15,20,25,32,40,50,63 |
Magnetically Coupled Rodless Cylinder CY1S
-
・Weight: Max. 15% reduction (0.96 kg: Existing model 1.13 kg)
・Overall length: Max. 15 mm shorter (240 mm: Existing model 255 mm)
・Improved durability: Lube-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication.
・The adjustment bolt improves stroke accuracy/repeatability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Slide bearing) | CY1S-Z | Double acting | 6,10,15,20,25,32,40 |
Magnetically Coupled Rodless Cylinder CY1

-
・This magnetically coupled, space-saving cylinder permits a wide range of applications.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Ball bushing bearing) | CY1L | Double acting | 6,10,15,20,25,32,40 |
Linear guide | CY1H | Double acting | 10,15,20,25 |
Linear guide | CY1HT | Double acting | 25,32 |
Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F

-
・Low profile, short body, lightweight
・The cylinder and guide are integrated.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Series Variations/Model Selection Criteria Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Series Variations/Model Selection Criteria Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CY1F | Double acting | 10,15,25 |
Clean Rodless Cylinder CYP

-
・Low particle generation transfer in clean environments
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CYP | Double acting | 15,32 |