Product Information »
WEB Catalog
IN_PROD_346
» Directional Control Valves
» Direct Operated 3/4/5 Port Solenoid Valves
Direct Operated 3/4/5 Port Solenoid Valves
3-Port Solenoid Valve/Unit Manifold Valve VV061
-
・Valve, base plate, base, and fitting in one compact unit
・Innovative unit manifold
・Equipped with a 6 mm wide valve, V060 series
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Type | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|
| VV061 | Standard High flow | Effective area:0.11 mm2 Effective area:0.21 mm2 | 0.55(Standard) 0.23(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
-
・Compact manifold with two 3-port valves on 1 station
・Connector (For plug-in connection)
・Individually wired valves can be added.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 2a/2b→3(E) C[dm3/(s・bar)] | Flow rate characteristics 2a/2b→3(E) b | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|
| VV100 | 0.05 | 0.29 | 0.4(Standard) 0.15(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve V100
-
・Power consumption: 0.1 W (With power-saving circuit)
・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
・Manifold type no.: VV100-S41
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Type | Flow rate characteristics 2→3 C[dm3/(s・bar)] | Flow rate characteristics 2→3 b | Flow rate characteristics 2→3 Cv | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|---|---|
| V100 | Standard | 0.037 | 0.11 | 0.008 | 0.35 (Standard) 0.1 (With power-saving circuit) | -100 kPa |
| V100 | Large flow | 0.076 | 0.07 | 0.016 | 1 | -100 kPa |
| V100 | Large flow (Type U) | 0.16 | 0.18 | 0.038 | 0.35 (With power-saving circuit) | -100 kPa |
3-Port Solenoid Valve S070
-
・7 mm wide compact solenoid valve manifold
・Weight of valve alone: 5 g
・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
・Manifold type no.: SS073
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics C[dm3/(s・bar)] | Flow rate characteristics b | Flow rate characteristics Cv | Power consumption (W) | Max. operating pressure: MPa |
|---|---|---|---|---|---|
| S070 | 0.042 0.060 0.042 0.060 0.021 0.042 | 0.27 0.28 0.27 0.28 0.27 0.28 | 0.011 0.016 0.011 0.016 0.006 0.011 | 0.5 0.5 0.35 0.35 0.1(With power saving circuit) 0.1(With power saving circuit) | 0.5 0.3 0.3 0.1 0.3 0.1 |
3-Port Solenoid Valve VQ100
-
・High speed, stable response
・Copper-free
・A wide variety of wiring methods are available.
・Can be used for vacuum applications
・Manifold type no.: VV3Q11, VV3Q12
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Type | Flow rate characteristics 2→3 (2→1) C[dm3/(s・bar)] | Flow rate characteristics 2→3 (2→1) b | Flow rate characteristics 2→3 (2→1) Cv | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|---|---|
| VQ100 | Standard Large flow capacity | 0.083 0.14 | 0.28 0.25 | 0.021 0.036 | 1.0 0.5 (Low wattage type) | -100 kPa |
4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000
-
・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
・High speed, with stable response times
・Can be used for vacuum applications
・Manifold type no.: VV4QD12, VV4QD15
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
|---|---|---|---|---|---|
| VQD1000 | 0.27 | 0.28 | 0.07 | φ25 | 2.0 |
Vacuum/Release Unit VQD1000-V
-
・Applicable to 0603 chips
・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
・Smooth workpiece removal with no overshoot
・There is no need for timing adjustment of switchback between vacuum and positive pressure.
・A throttle circuit is not required for release air.
・Suction filter: ZFC050 (Made to order)
* Distance from the unit to the work area
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
3-Port Solenoid Valve/Direct Operated Poppet Type VK300
-
・Universal porting
・Can be combined on the VK3000 manifold
・Can be used for vacuum applications
・Manifold type no.: VV3K3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|---|
| VK300 | 0.80 | 0.27 | 0.19 | 4 | -101.2 kPa |
5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
-
・Low power consumption (2 W DC, Low wattage type)
・Can be used with a pressure of 0 MPa or more
・The combined mounting of the VK300 is possible.
・Manifold type no.: VV3K3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Power consumption (W) |
|---|---|---|---|---|
| VK3000 | 0.54 | 0.12 | 0.12 | 4.0 |
3-Port Solenoid Valve/Direct Operated Poppet Type VT307
-
・Energy-saving type: 1.8 W
・A single valve with various valve functions (Universal porting type)
・Low concentration ozone resistant
Rubber seal material: HNBR for main valve
・Mounting dimensions are interchangeable with the existing product.
・Manifold type no.: VV307
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 2→3 (A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b | Flow rate characteristics 2→3 (A→R) Cv | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|---|
| VT307 | 0.71 | 0.25 | 0.17 | 4 (Standard) 1.8 (Energy-saving type) | -101.2 kPa |
3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325
-
・Direct operated solenoid valve
・Universal porting
・Can be used for vacuum applications
・Manifold type no.: VV317, VVT340, VVT341
∗ The VT325(AC Coil) series will be discontinued in September 2024.
Please select the VP54□ series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|---|
| VT317 | 2.6 | 0.34 | 0.67 | 6.0 | -101.2 kPa |
| VT325 | 6.1 | 0.37 | 1.6 | 12 | -101.2 kPa |
3-Port Solenoid Valve VT315
-
・Universal porting type
・Suitable for use in vacuum applications
・Manifold type no.: VVT320,VVT321
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics 2→1 (A→P) C [dm3/(s・bar)] | Flow rate characteristics 2→1 (A→P) b | Flow rate characteristics 2→1 (A→P) Cv | Power consumption (W) | For use in vacuum applications |
|---|---|---|---|---|---|
| VT315 | 1.7 | 0.36 | 0.45 | 6 to 7 | -100 kPa |
5-Port Direct Operated Solenoid Valve VS4□10
-
・Direct operated solenoid valve
・Can be used with a pressure of 0 MPa or more
・Metal seal main valve construction
・Manifold type no.: VVS410, VVS411
∗ The VS4□10 series (AC coil) will be discontinued in September
2024.
Please select the VQ4000、SY9□40 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics A/B→EA/EB C[dm3/(s・bar)] | Flow rate characteristics A/B→EA/EB b | Flow rate characteristics A/B→EA/EB Cv | Applicable cylinder size | Power consumption (W) |
|---|---|---|---|---|---|
| VS4□10 | 3.9 | 0.35 | 1.0 | φ80 | 5.5 |
3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145
-
・Direct operated solenoid valve
・Metal seal main valve construction
・Can be used with a pressure of 0 MPa or more
・Multiple pressure supply is possible.
・Manifold type no.: VVS310, VVS311
∗ The VS3110/3115/3135/3145 series (AC coil) will be discontinued in
September 2024.
Please select the VP342/VP344 instead of the VS3110/3115, and select
the VP742 instead of the VS3135, and select the VG342 instead of
the VS3145 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
| Series | Flow rate characteristics A→E C[dm3/(s・bar)] | Flow rate characteristics A→E b | Flow rate characteristics A→E Cv | Power consumption (W) |
|---|---|---|---|---|
| VS3115 | 3.6 | 0.34 | 0.88 | 5.5 |
| VS3110 | 3.6 | 0.18 | 0.82 | 5.5 |
| VS3135 | 9 | 0.3 | 2.4 | 13.2 |
| VS3145 | 15 | 0.46 | 4.5 | 24 |

List
Picture

