WEB Catalog

Product Information »  WEB Catalog  » Process Valves » Coolant Valves

Coolant Valves

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC

    ・High flow type to control coolants (Cutting fluid) in machine tools
    ・Low power consumption: 0.35 W (at 24 VDC)
    ・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
    ・Service life: 5 million cycles or more (Based on SMC's test conditions)
    ・CE-compliant
    ・Compatible with G threads (ISO1179-1) as standard
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC-E
    DoC
    Series 查看搜索结果
    SGCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGCN.C./N.O.3/8 to 29 to 51

High Pressure Coolant Valve SGH

    ・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
    ・Applicable to high-speed grinding and long drilling processes
    ・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
    ・Service life: 3 million cycles (Based on SMC's test conditions)
    ・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
    ・Power consumption: 0.35 W (24 VDC, V116)
    ・The 3-port dual pressure type has been standardized.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve SGH-E
    DoC
    Series 查看搜索结果
    SGHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGHN.C./N.O.3/8 to 17.5 to 15.9

Coolant Valve (2 Way Valve) VNC

    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 0.5 MPa, 1 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve) VNC
    Manual
    Series 查看搜索结果
    VNCView search result
  • Coolant Valve (2 Way Valve) VNC-E
    DoC
    Series 查看搜索结果
    VNCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNCN.C./N.O.1/8 to 2
1 1/4B to 3B
7 to 80

High Pressure Coolant Valve (2 Way Valve) VNH

    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 3.5 MPa, 7 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve (2 Way Valve) VNH
    Manual
    Series 查看搜索结果
    VNHView search result
  • High Pressure Coolant Valve (2 Way Valve) VNH-E
    DoC
    Series 查看搜索结果
    VNHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNHN.C.3/8 to 13.9 to 15.7

Go Top