WEB Catalog
Product Information »
WEB Catalog
IN_PROD_485
»
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
IN_PROD_486
»
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Unit (Vacuum Generators) ZK2□A
![]() |
・Compatible with ejector systems and vacuum pump systems
・Energy saving ejector Air supply is cut-off when vacuum is reached. Air consumption: 93% reduction (Under SMC’s measurement conditions) ・More efficient ejector: Suction flow increased by 50% (Compared to other SMC 1-stage ejectors) ・Energy saving efficiency: 93% reduction ・Improved low noise and suction flow by adoption of a high-noise reduction silencer ・Supply valve: N.O. specification: ZK2mA-X188: Single Unit, ZK2mA-X211: For Manifold |
Other Data |
---|
Ejector series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
Vacuum pump system series |
---|---|---|---|---|---|
ZK2□07 | 0.7 | 29 | 24 | 2 to 40 | ZK2□00 |
ZK2□10 | 1.0 | 44 | 40 | 2 to 50 | ZK2□00 |
ZK2□12 | 1.2 | 61 | 58 | 2 to 125 | ZK2□00 |
ZK2□15 | 1.5 | 67 | 90 | 2 to 150 | ZK2□00 |
Vacuum Unit (Vacuum Generators)ZK2□A
Ejector series | Nozzle diameter (mm) |
Download |
---|---|---|
ZK2□07 | 0.7 |
|
ZK2□10 | 1.0 |
|
ZK2□12 | 1.2 |
|
ZK2□15 | 1.5 |
|
Vacuum Manifold for Fieldbus System ZKJ
![]() |
・Fieldbus-compatible
Requires no input/output unit. Space saving Reduced wiring time Compatible protocol: PROFINET ・Energy saving ejector: Air consumption reduced by 90% ・Supply valve: N.O. specification Can hold vacuum even when the power goes out or is turned off (Supposing the supply pressure is being maintained) Prevents the sudden dropping of workpieces (Supposing the supply pressure is being maintained) ・IP65: Dust-tight/Water-jet-proof |
Other Data |
---|
Ejector series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |
Vacuum Manifold for Fieldbus SystemZKJ
Ejector series | Nozzle diameter (mm) |
Download |
---|---|---|
ZKJ07 | 0.7 |
|
ZKJ10 | 1.0 |
|
ZKJ12 | 1.2 |
|
ZKJ15 | 1.5 |
|
Space Saving Vacuum Ejector (Vacuum Generators)/Pump System ZQ
![]() |
・Compatible with ejector systems and vacuum pump systems
・Width: 10 mm, Weight: 109 g (Single unit, with vacuum pressure switch and suction filter) ・Digital vacuum pressure switch ・With LED display function ・Adaptable to manifold applications |
Other Data |
---|
Ejector series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
Vacuum pump system series |
---|---|---|---|---|---|
ZQ105 | 0.5 | 5 | 14 | 2 to 13 | ZQ1000 |
ZQ107 | 0.7 | 10 | 23 | 2 to 20 | ZQ1000 |
ZQ110 | 1.0 | 22 | 46 | 2 to 32 | ZQ1000 |
Space Saving Vacuum Ejector (Vacuum Generators)/Pump SystemZQ
Ejector series | Nozzle diameter (mm) |
Download |
---|---|---|
ZQ105 | 0.5 |
|
ZQ107 | 0.7 |
|
ZQ110 | 1.0 |
|
Large Size Vacuum Module (Vacuum Generators) ZR
![]() |
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design. ・Double solenoids provide a self-holding function. ・Adaptable to manifold applications ・Functions such as a digital vacuum switch or a solenoid valve can be selected. |
Other Data |
---|
Series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
Vacuum pump system series |
---|---|---|---|---|---|
ZR110 | 1.0 | 25 | 53 | 2 to 32 | ZR100 |
ZR113 | 1.3 | 42 | 86 | 2 to 50 | ZR100 |
ZR115 | 1.5 | 63 | 102 | 2 to 100 | ZR100 |
ZR118 | 1.8 | 74 | 155 | 2 to 125 | ZR100 |
ZR120 | 2.0 | 95 | 194 | 2 to 150 | ZR100 |
Large Size Vacuum Module (Vacuum Generators)ZR
Series | Nozzle diameter (mm) |
Download |
---|---|---|
ZR110 | 1.0 |
|
ZR113 | 1.3 |
|
ZR115 | 1.5 |
|
ZR118 | 1.8 |
|
ZR120 | 2.0 |
|
Compact Vacuum Unit (Vacuum Generators) ZB
![]() |
・Compatible with ejector systems and vacuum pump systems
・Quick response: Response time of the valve 5 ms, vacuum response time 28 ms ・Energy saving: Air consumption reduced by 17%, Vacuum pressure reached increased by 21% ・Compact/Lightweight: 46 g ・With vacuum pressure switch Can copy to up to 10 switches simultaneously |
Other Data |
---|
Ejector series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
Vacuum pump system series |
---|---|---|---|---|---|
ZB03 | 0.3 | 2 | 3.5 | 2 to 8 | ZB00 |
ZB04 | 0.4 | 3.5 | 6.5 | 2 to 10 | ZB00 |
ZB05 | 0.5 | 4.5 | 10 | 2 to 13 | ZB00 |
ZB06 | 0.6 | 7 | 18 | 2 to 20 | ZB00 |
Compact Vacuum Unit (Vacuum Generators)ZB
Ejector series | Nozzle diameter (mm) |
Download |
---|---|---|
ZB03 | 0.3 |
|
ZB04 | 0.4 |
|
ZB05 | 0.5 |
|
ZB06 | 0.6 |
|
Compact Vacuum Ejector (Vacuum Generators) ZA
![]() |
・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
Weight: 50 g ・Can be installed on moving parts ・Improved response through the shortening of the length of the tube to the pad ・Adaptable to manifold applications |
Other Data |
---|
Series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZA105 | 0.5 | 4 | 12 | 2 to 13 |
ZA107 | 0.7 | 8 | 28 | 2 to 20 |
Compact Vacuum Ejector (Vacuum Generators)ZA
Series | Nozzle diameter (mm) |
Download |
---|---|---|
ZA105 | 0.5 |
|
ZA107 | 0.7 |
|
Vacuum Module (Vacuum Generators) ZX
![]() |
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design. ・Ideal for electronic parts or small precision parts weighing up to 100 g ・Adaptable to manifold applications ∗ The ZX (Digital pressure switch ZSE3 product) was discontinued in June 2019. Please select the ZQ series, ZK series. |
Other Data |
---|
Series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
Vacuum pump system series |
---|---|---|---|---|---|
ZX105 | 0.5 | 5 | 13 | 2 to 13 | ZX100 |
ZX107 | 0.7 | 10 | 23 | 2 to 20 | ZX100 |
ZX110 | 1.0 | 22 | 46 | 2 to 25 | ZX100 |
Vacuum Module (Vacuum Generators)ZX
Series | Nozzle diameter (mm) |
Download |
---|---|---|
ZX105 | 0.5 |
|
ZX107 | 0.7 |
|
ZX110 | 1.0 |
|
Vacuum Ejector (Vacuum Generators) ZM
![]() |
・Valves and switches are unitized.
・Adaptable to manifold applications ・Maximum absorption flow rate has been increased by 40%. ・Max. vacuum pressure: −84 kPa |
Other Data |
---|
Series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZM05 | 0.5 | 15 | 17 | 2 to 16 |
ZM07 | 0.7 | 23 | 33 | 2 to 25 |
ZM10 | 1.0 | 38 | 60 | 2 to 32 |
ZM13 | 1.3 | 44 | 85 | 2 to 40 |
ZM15 | 1.5 | 45 | 110 | 2 to 50 |
Vacuum Ejector (Vacuum Generators)ZM
Series | Nozzle diameter (mm) |
Download |
---|---|---|
ZM05 | 0.5 |
|
ZM07 | 0.7 |
|
ZM10 | 1.0 |
|
ZM13 | 1.3 |
|
ZM15 | 1.5 |
|
Multistage Ejector (Vacuum Generators) ZL1/ZL3/ZL6
![]() |
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 90% reduction (For the ZL3, ZL6) ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g R ZL1: 180 g] ・3-stage diffuser construction (For the ZL1:SMC comparison) Suction flow rate increased by 250% ・3 types of vacuum pressure sensors ・No tools are required! Maintenance labor can be reduced. *1 ZL3H, ZL6H (Standard supply pressure: 0.5 MPa) *2 Branch + Port exhaust |
Other Data |
---|
Series | Nozzle diameter (mm) |
Max. suction flow [L/min(ANR)] |
Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3 |
1.9 1.5 |
300∗2 | 135∗1 |
ZL6 |
1.9 x 2 1.5 x 2 |
600∗2 | 270∗1 |
Multistage Ejector (Vacuum Generators)ZL1/ZL3/ZL6
Series | Nozzle diameter (mm) |
Download |
---|---|---|
ZL1 | 1.2 |
|
ZL3 | 1.9 1.5 |
|
ZL6 | 1.9 x 2 1.5 x 2 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: