WEB Catalog
Clamp Cylinders
Rotary Clamp Cylinder MK
![]() |
・The allowable moment of inertia is 3 times higher.
(The same as the heavy-duty MK2 series) ・It is possible to mount small auto switches on 4 surfaces. ・Mounting dimensions are interchangeable with the MK series. ・Consolidated to the new MK series and renewed |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MK | Double acting | 12,16,20,25,32,40,50,63 |
Rotary Clamp CylinderMK
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MK | Double acting | 12,16,20,25,32,40,50,63 |
|

■Consolidated to the New MK series and renewed!
Overall length is the same as the existing products!
Mounting dimensions are interchangeable with the MK series.

■Possible to mount small auto switches on 4 surfaces
・Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions
(2 surfaces for 20 mm、 and 25 mm).
・No projection of auto switch
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: