WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Clamp Cylinders

Clamp Cylinders

Clamp Cylinder with Lock CLK2

    ・Clamp cylinder capable of Maintaining a clamped or unclamped state
     when air supply pressure drops or residual pressure is released
    ・Can be locked at any position within the entire stroke Locking is possible
     at any desired position.
     Able to easily accommodate changes in workpiece thickness
    ・Overall length: Max. 7 mm shorter, Weight: Max. 7% lighter
    ・Able to maintain an unlocked state
     Assembly and maintenance simplified
    ・Various types of auto switches can be mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder with Lock CLK2
    Manual
    Type Series View search result
    Without magnetCLK2□-ZView search result
    Standard magnet typeCLK2G□-ZView search result
    Strong magnet typeCLK2P□-ZView search result
  • Clamp Cylinder with Lock CLK2
    Symbol Specifications Download
TypeSeriesStroke [mm]Bore size [mm]Clevis width [mm]
Without magnetCLK2□-Z50,75,100,125,15032,40,50,6312(ø32)
12.5(ø40/ø50/ø63)
16.5(ø40/ø50/ø63)
19.5(ø50/ø63)
Standard magnet typeCLK2G□-Z50,75,100,125,15032,40,50,6312(ø32)
12.5(ø40/ø50/ø63)
16.5(ø40/ø50/ø63)
19.5(ø50/ø63)
Strong magnet typeCLK2P□-Z50,75,100,125,15040,50,6312.5(ø40/ø50/ø63)
16.5(ø40/ø50/ø63)
19.5(ø50/ø63)

Features

全ストロークどの位置でもロックが可能

任意の位置でロックが可能 ワークの厚さの変更にも自由に対応可能



全長を短縮化



ロック開放状態の保持が可能

組立・調整時の作業性が向上



多種のオートスイッチが取付可能

Go Top