Product Information »
WEB Catalog
» Process Valves
» Compact 2/3 Port Solenoid Valves
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Compact 2/3 Port Solenoid Valves
Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
-
・For air, medium vacuum, water
・Body material: Aluminum, Resin (PPS), Brass, Stainless steel
・With One-touch fittings (resin body)
・IP65
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
DoC
Series View search result VDW10/20 View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter |
---|---|---|---|
VDW10/20 | N.C. | φ3.2, φ4, φ6, M5, 1/8 | φ1 to φ3.2 |