There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder CA2/CDA2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Weight reduced by up to 15%
・Easy air cushion control
・Various switches, such as compact auto switches and magnetic field
resistant auto switches, can be mounted.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
CDBA2,CDA2□H, CDA2W□H)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Standard | CA2W-Z | Double acting, Double rod | 40, 50, 63, 80, 100 |
Non-rotating rod | CA2K | Double acting, Single rod | 40, 50, 63 |
Non-rotating rod | CA2KW | Double acting, Double rod | 40, 50, 63 |
With end lock | CBA2 | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2□H | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2W□H | Double acting, Double rod | 40, 50, 63, 80, 100 |
Air Cylinder CJ2 Compact Type CJ2-X3175
Air Cylinders » Standard Air Cylinders (Round Type)
-
· Compact, Lightweight
Overall length Max. 25% reduction
Weight Max. 27% reduction
· New rail type auto switch mounting bracket
Applicable to the D-M9 (Direct mounting possible)
· The specifications are the same as those of the existing CJ2 series.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-X3175 | Double acting single rod | 10,16 |
Ionizer Gun IZG10
Directional Control Valves » Blow GunsStatic Neutralization Equipment » Static Neutralization Equipment Ionizer Gun
Air Blowing Equipment » Air Blowing Equipment
-
・Lightweight: Only 200 g (Body weight)
・Reduced operating force, Easy to hold grip
・Lighting LED
・Blow setting function
Select from continuous blow or pulse blow.
・Rapid static neutralization: 0.3 s (Distance: 150 mm, Operating pressure: 0.2 MPa)
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Ion generation method | Offset voltage (Ion balance) |
---|---|---|
IZG10 | Corona discharge type | Within ±10 V |
Residual Relief 3-Port Valve VHS400/500
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
-
・Easy to operate
・The direction of air flow can be confirmed at a glance by the orientation of the knob.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Port size |
---|---|---|
Residual relief 3-port valve | VHS400 | 1/4,3/8,1/2 |
Residual relief 3 port valve | VHS500 | 3/4 |
5-Port Air Operated Valve VPA4□50/4□70
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VP4□50 series.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VPA4□50 | 21 | 0.28 | 5.6 | φ140 |
VPA4□70 | Effective area: 300 mm2 | Effective area: 300 mm2 | Effective area: 300 mm2 | φ300 |
4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
・High speed, with stable response times
・Can be used for vacuum applications
・Manifold type no.: VV4QD12, VV4QD15
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQD1000 | 0.27 | 0.28 | 0.07 | φ25 | 2.0 |
ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Safety standard ISO 13849-1 certified (Corresponding to category2 to 4)
・With detection of main valve position
・It is possible to construct a redundant system easily
・Highly reliable construction
・Safety limit switch can be selected
・With soft start-up function (-X555)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|---|
Residual pressure release valve VP542-X536 Body ported | 2 | 8.9 | 0.20 | 2.1 |
Residual pressure release valve VP544-X536 Base mounted | 2 | 8.8 | 0.13 | 2.0 |
Residual pressure release valve VP742-X536 Body ported | 2 | 15.3 | 0.22 | 3.7 |
Residual pressure release valve VP744-X536 Base mounted | 2 | 15.0 | 0.17 | 3.4 |
Dual residual pressure release valve VP544-X538 | 3,4 | 6.7 | 0.10 | 1.3 |
Dual residual pressure release valve VP744-X538 | 3,4 | 9.7 | 0.08 | 2.1 |
Dual residual pressure release valve with soft start-up function VP544-X555 | 3,4 | 6.7 | 0.10 | 1.3 |
Dual residual pressure release valve with soft start-up function VP744-X555 | 3,4 | 9.7 | 0.08 | 2.1 |
Dual residual pressure release valve VG342-X87 | 3,4 | 28.6 | 0.03 | 5.6 |
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F
Air Preparation Equipment » Air Dryers-
・[For use in Europe] Low GWP Refrigerant: R454C (HFC) [New]
・Refrigerant: R407C (HFC)
・Tolerant of high temperature environment!
Top of its class in the industry for the large air-cooled type
Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
・Energy saving design
Exhaust heat reduced by 25% at max.
Ambient temperature increase suppressed
Employs a heat exchanger made of high corrosion-resistant stainless
steel
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA100F-38 | 40℃ 0.7MPa | - | - | 960 | R407C (HFC) | R2 |
IDFA125F-38 | 40℃ 0.7MPa | - | - | 1210 | R407C (HFC) | R2 1/2 |
IDFA150F-38 | 40℃ 0.7MPa | - | - | 1500 | R407C (HFC) | DIN flange 80 |
IDFA100F-40 | 35℃ 0.7MPa | 860 | - | - | R407C (HFC) | R2 |
IDFA125F-40 | 35℃ 0.7MPa | 1100 | - | - | R407C (HFC) | R2 1/2 |
IDFA150F-40 | 35℃ 0.7MPa | 1340 | - | - | R407C (HFC) | DIN flange 80 |
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□E/□
Air Preparation Equipment » Air Dryers-
・Single-phase230VAC(50Hz), Three-phase400VAC, Three-phase380VAC
・For use in Europe/Low GWP Refrigerant Refrigerants: R1234yf(HFO), R454C(HFC)
・For use in Asia and Oceania Refrigerant: R134a (HFC), R410A (HFC)
* The production of the IDFA22E to IDFA75E series was scheduled to end
in June 2022, but will be extended. We will announce the production end
date separately.
Click here for the IDFA22E to IDFA75E series catalog.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) EU/U.S. Refrigerant Regulation
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) EU/U.S. Refrigerant Regulation
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA3E | 35℃ 0.7MPa | 12 | 15 | 17 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/8 |
IDFA4E | 35℃ 0.7MPa | 24 | 31 | 34 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc1/2 |
IDFA6E | 35℃ 0.7MPa | 36 | 46 | 50 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA8E | 35℃ 0.7MPa | 65 | 83 | 91 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA11E | 35℃ 0.7MPa | 80 | 101 | 112 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA15E1 | 35℃ 0.7MPa | 120 | 152 | 168 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc1 |
IDFA60 | 35℃ 0.7MPa | 204 | 300 | 360 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R1 |
IDFA70 | 35℃ 0.7MPa | 312 | 408 | 480 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R1 1/2 |
IDFA80 | 35℃ 0.7MPa | 552 | 654 | 720 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R2 |
IDFA90 | 35℃ 0.7MPa | 810 | 900 | 960 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R2 |
ISO Standards (21287) Compact Cylinder C55/CD55
Air Cylinders » ISO Cylinders: ISO Standards (21287)-
・Smooth cylinder (C55Y) has been added. [New]
・Made of stainless steel (-XC6) has been added. [New]
・With coil scraper (-XC35) has been added. [New]
・Auto switch mounting groove: T-slot type (-X1439) has been added. [New]
・Bore sizes ø12 and ø16 have been added to the standard type. [New]
∗ These are not subject to ISO Standards (21287).
・Compliant with ISO Standards (21287)
・1.8 times the anti-lateral load capacity
The allowable lateral load has been improved by changing the material
of the bushing. (For ø20)
・Increased the standard product's maximum stroke limit (to 300 mm)
・Standardization of the double rod (C55W) type, smooth cylinder (C55Y),
simple specials, and made-to-order options
Change of rod end shape (-XA□)
Heat-resistant cylinder (–10°C to 150°C) (-XB6)
Low-speed cylinder (5 to 50 mm/s) (-XB13)
・With auto switch (CD55 Series: CD55-Z, CD55W-Z, CD55Y-Z)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | C55W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Smooth Cylinder | C55Y | Double acting, Single rod | 20,25,32,40,50,63,80,100 |