There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Peltier-Type Thermoelectric Bath (Made to Order) INR
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・High-precision temperature control bath that uses a Peltier device
・Compact and low noise
・Minimal up-down temperature distribution by a unique agitation method
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
INR-244-696A | −15 to 60℃ | 280 W | ±0.02℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-745 | 0 to 60℃ | 140 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-733 | 0 to 60℃ | 140 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-747 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-736 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-746 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature) |
INR-244-734 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-749 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-748 | 0 to 60℃ | 320 W | ±0.03℃ | Peltier-type water-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
INR-244-757 | 0 to 60℃ | 220 W | ±0.03℃ | Peltier-type air-cooled | Tap water, Ethylene glycol aqueous solution, Fluorinated liquid (Square type can only be used at room temperature.) |
Thermo-chiller/Standard Type HRS200
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type

-
・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Outdoor installation: IPX4
・Compact, Space saving
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS200 | 5 to 35℃ | 20.5 kW | ±1.0℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Fluoropolymer Tubing TL/TIL
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » TubingFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: Super PFA
・Operating temperature (fixed usage): −65 to 260°C
*Made to order
Series | Tubing O.D. Metric | Tubing O.D. Inch | Color |
---|---|---|---|
TL/TIL | 4,6,8,10,12,19 | 1/8'',3/16'',1/4'',3/8'' 1/2'',3/4'',1'' | Translucent |
Normal Close High Vacuum Solenoid Valve XSA
Process Valves » Compact 2/3 Port Solenoid ValvesHigh Vacuum Equipment » High Vacuum Valves
-
・Minimum operating pressure: 1 × 10-6 Pa (abs)
・Leakage: Internal 1.3 × 10-9 Pa·m3/s, External 1.3 × 10-11 Pa·m3/s
・2 types of fittings and female threads are available.
・Power consumption: Max. 25% reduction
・Weight: Max. 18% lighter (0.5 kg → 0.41 kg)
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Valve type | Fluid | Piping | Port size |
---|---|---|---|---|
XSA | Normally closed | Air Inert gas | Face seal fitting Compression fitting | 1/4, 3/8 |
XSA | Normally closed | Air Inert gas | Rc, NPT female thread | 1/8, 1/4, 3/8 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
VQ
Process Valves » Compact 2/3 Port Solenoid Valves
-
・High-frequency operation is possible: High-speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
・Easy piping with One-touch fittings
・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type.
・Applications: Air-blow, Blow-off of workpieces, etc.
・Manifold type no.: VV2Q22, VV2Q32
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VQ20 | N.C. | φ6 to φ12 | 3.4 |
VQ30 | N.C. | φ6 to φ12 | 4.8 |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For steam
・Long service life: 3 million cycles (Based on SMC’s test conditions)
・Improved air filtration
・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
・Reduced coil temperature rise: 120°C → 100°C
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXS | N.C. | 1/4 to 1 | 10 to 25 |
3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Monitoring the placement condition of the workpiece Indicates failure/abnormality
・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
Process data provides Displayed value, Outlet pressure, and Supply pressure value.
・NPN/PNP switch function
・3-screen display (Setting)
・Window comparator type
・Zero cut-off range can be changed.
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F□L | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G□L | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H□L | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
Pressure Gauge for Vacuum GZ46
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
-
・Pressure gauge for vacuum
・Pressure range: −100 to 200 kPa
Series | Size (O.D.) | Connection thread |
---|---|---|
GZ46 | φ42.5 | R1/8,1/4 |
Quick Exhaust Valve AQ
Flow Control Equipment » Related Equipment
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Lip | AQ1500/AQ1510 | M5,1/8 | - |
Diaphragm | AQ2000 to AQ5000 | 1/8 to 3/4 | - |
Built-in One-touch fittings | AQ240F/AQ340F | - | φ4 to φ6,φ1/4'' |
Plug-in Type AS
Flow Control Equipment » Speed Controllers for General Purposes
-
・Can be mounted directly to One-touch fittings
・Since there is no need for tools, mounting time can be reduced.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS10□0P to AS30□0P | φ4 to φ10 | φ4 to φ10 |