WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rod End (Piston Rod End Bracket) KJ□D

Air Cylinders » Floating Joints/Rod End
    ・Smooth rotation that can adjust the centering automatically.
    ・Allowable inclination angle: 19°
    ・Can be used in various applications, not limited to connecting to a cylinder.
    ・Can be used as an auxiliary bracket for the oscillating mechanism.
    ・Reduces the design and assembly labor of the oscillating mechanism.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesThread size [mm]Applicable cylinder
KJ□DM4 to M42CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125

Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2

Air Cylinders » Environment Resistant Cylinders
    ・External dimensions and mounting dimensions are interchangeable with the standard type.
    ・Post-mounting is possible.
    ・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
SeriesBore size [mm]Foot bracketFlange bracketSingle knuckle jointDouble knuckle jointMounting nutRod end nut
CJ210,16
CM220,25,32,40
CG120,25,32,40,50,63,80,100
CQ220,25,32,40,50,63,80,100

Air Cylinder MB/MDB

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB/MDB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125View search result
    StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
    Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
    Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
    With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Air Cylinder MB/MDB
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardMB-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMBW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMBK-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Non-rotating rodMBKW-ZDouble acting, Double rod32, 40, 50, 63, 80, 100
With end lockMBBDouble acting, Single rod32, 40, 50, 63, 80, 100

Pin Cylinder CJP

Air Cylinders » Standard Air Cylinders (Round Type)
    ・A short-stroke miniature cylinder with a shorter overall length
     The installation space can be significantly reduced.
     Thus, the machine can be made more compact.
    ・Rod end cap can now be ordered with the cylinder.
    ・One-touch fitting can be connected. (Panel mount type)
    ・16 mm bore size is now available. (Changed from the existing product:
     15 mm)
     Specifications and dimensions are the same as the existing product.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pin Cylinder CJP
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCJPB-ZSingle acting (Panel mount)4,6,10,15View search result
    StandardCJPS-ZSingle acting (Embedded)4,6,10,15View search result
TypeSeriesActionBore size (mm)
StandardCJPB-ZSingle acting (Panel mount)4,6,10,15
StandardCJPS-ZSingle acting (Embedded)4,6,10,15

Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve 
51-SY5000/7000/9000

Directional Control Valves » Explosion-Proof Valves
    ・Ex ia ⅡC T5 (Product that has passed equipment certification)
     Model certificate number: DEK22.0071X
    ・3 types of connectors are available: L-type plug connector, L-type plug
     connector with cover, With IP65 compliant cable
    ・You can select from 2 types of barriers at the time of purchase, or you can
     select a commercially available barrier.
    * It is the customer's responsibility to check the compatibility when a
     commercially available barrier is selected.
    ・Manifold type no.: 51-SS5Y5, 51-SS5Y7
SeriesFlow rate characteristics
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
Cv
Power
consumption
(W)
51-SY50002.80.290.660.52
51-SY70004.10.291.00.52
51-SY90009.60.432.60.52

Solenoid Valve (with M12 Connector) /ISO Standard 
EVS7-6/7-8/7-10

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelFlow rateApplicable
cylinder size
Power
consumption (W)
EVS7-61200 L/min (ANR)φ1001.8
EVS7-83000 L/min (ANR)φ1601.8
EVS7-105500 L/min (ANR)φ2001.8

Power Valve VEX

Directional Control Valves » Power Valves
    ・Extensive size variations, port sizes 1/8 to 2
    ・VEX1: Large capacity exhaust regulator
    ・VEX3: 3-port, 3-position valve
    ・VEX5: 3 functions (pressure regulator, directional control valve, and speed controller) are provided by a single valve.
DescriptionSeriesFunction
Regulator valveVEX1Regulator + Directional control valve
3-position valveVEX3Directional control valve
Economy valveVEX5Reduced pressure supply + ON/OFF exhaust + Speed control

Mechanical Valve VM/VZM/VFM

Directional Control Valves » Mechanical Valves/Transmitters
    ・A wide variety of valves are available for all types of air systems.
    ・Small mounting space with a compact body
DescriptionSeriesNumber of ports
Mechanical valveVM10002/3 ports
Mechanical valveVM100,VM2002/3 ports
Mechanical valveVM4003 ports
Mechanical valveVZM500,VZM4005 ports
Mechanical valveVFM300,VFM2005 ports
Mechanical valveVM8003 ports

4/5-Port Air Operated Valve SYJA3000/5000/7000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SYJ3000/5000/7000 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 4/5-Port Air Operated Valve SYJA3000/5000/7000
    Manual
    Series View search result
    SYJA3000View search result
    SYJA5000View search result
    SYJA7000
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYJA30000.460.350.12φ25
SYJA50000.830.320.21φ40
SYJA70002.90.350.74φ50

3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Compact manifold with two 3-port valves on 1 station
    ・Connector (For plug-in connection)
    ・Individually wired valves can be added.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
    DoC/IM
    Series View search result
    VV100View search result
SeriesFlow rate characteristics
2a/2b→3(E)
C[dm3/(s・bar)]
Flow rate characteristics
2a/2b→3(E)
b
Power
consumption
(W)
For use
in vacuum
applications
VV1000.050.290.4(Standard)
0.15(With power saving circuit)
-100 kPa

Go Top