WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Shot Pin Cylinder CKZP

Air Cylinders » Pin Shift Cylinder
    ・High precision
     With rod extended: Deflection of ±0.1 mm or less
     Non-rotational accuracy: ±0.1 mm or less
    ・Positioning repeatability
     Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm
    ・High output: Retract force: 1764 N, Extending force: 2362 N
    ・Mounting Based on NAAMS Standard (71 mm bore)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)Stroke (mm)
CKZP57, 7125, 50

Rotary Clamp Cylinder MK2T

Air Cylinders » Clamp Cylinders
    ・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
    ・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK2T
    Symbol Specifications Download
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
Double guide typeMK2TDouble acting20,25,32,40,50,63

Air Servo Cylinder IN-777

Air Cylinders » Specialty Cylinders
Pneumatic Instrumentation Equipment » Actuators
    Produced upon receipt of order


    ・Capable of air cylinder multipoint positioning and control
    ・Fast response and high positioning repeatability
     Positioning repeatability: ±0.5 mm
    ・Easier maintenance due to unitization
    ・Built-in self-diagnosis function (LED lamp and signal output)
    ・Emergency stop of the piston when the air or power supply is cut
TypeSeriesActionBore size (mm)Max. speed
Air servo cylinderIN-777Double acting, Single rod125, 160, 200, 250, 320ø125:160kg, ø160~200:240kg, ø250~320:300kg

Sine Rodless Cylinder REB

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
    ・Maximum speed: 600 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Sine Rodless Cylinder REB
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
Direct mountREBRDouble acting15,25,32
Linear guide (Single axis)REBHDouble acting15,25
Linear guide (Double axis)REBHTDouble acting25,32

Cylinder with Lock MWB/MDWB

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Lock can be manually operated with a hexagon wrench.
     Can be easily mounted onto equipment
    ・Separate construction for improved ease of maintenance
    ・Holding force improved by 15%
    ・High stopping accuracy within ±1 mm
    ・Overall length reduced by 18 mm max.
    ・With lock status indication (-X3030)
    ・Safety mechanism can be designed by combining a single
     lock unit with an actuator
    ・It can be added to machinery as a “safety component” of
     safety-related parts in accordance with ISO 13849-1. (-X3075)
    ・With auto switch (MDWB Series: MDWB, MDWBW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock MWB/MDWB
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMWBDouble acting, Single rod32,40,50,63,80,100View search result
    StandardMWBWDouble acting, Double rod32,40,50,63,80,100View search result
    MWB-UTView search result
  • Cylinder with Lock MWB/MDWB
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Cylinder with Lock MWB/MDWB
    Symbol Specifications Download
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanismApplicable rod size(mm)Lock holding force
(Max. static load)(N)
StandardMWBDouble acting, Single rod32,40,50,63,80,100Exhaust locking
StandardMWBWDouble acting, Double rod32,40,50,63,80,100Exhaust locking
MWB-UT12,16,20,25,30630 to 6080

Fine Lock Cylinder CLA2/CDLA2

Air Cylinders » Fine Lock Cylinders
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDLA2 series: CDLA2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Lock mechanism
Fine lock
cylinder
CLA2Double acting,
Single rod
40, 50, 63, 80, 100Spring lock,
Air pressure lock,
Spring/Air pressure lock
Fine lock
cylinder
CLA2WDouble acting,
Double rod
40, 50, 63, 80, 100Spring lock,
Air pressure lock,
Spring/Air pressure lock

Dual Rod Cylinder CXSJ

Air Cylinders » Dual Rod Cylinders
    ・Features a more compact body compared to the CXS series dual rod cylinder
     Auto switches can be confirmed from 4 directions.
     Axial piping is also available. (Bore size: 6 and 10)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXSJ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXSJMDouble acting6,10,15,20,25,32
StandardBall bushing bearingCXSJLDouble acting6,10,15,20,25,32

Compact Cylinder with Linear Guide MXZ

Air Cylinders » Table Cylinders
    ・Compact: Overall length: 49.5 mm, Width: 30 mm
    ・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
    ・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
    ・Port location selectable
    ・Auto switch mountable on 3 surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Linear Guide MXZ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXZDouble acting12, 16, 20, 25View search result
TypeSeriesActionBore size (mm)
StandardMXZDouble acting12, 16, 20, 25

Magnetically Coupled Rodless Cylinder CY3

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Further improvements have been made on the CY1 series.
    ・The mounting dimensions are the same as those of the CY1 series.
     Upgraded bearing performance and reduced sliding resistance
    ・NPT thread and G thread are available as standard.

    ∗ CY3B Series is to be discontinued at the end of May2025.
     Please select CY3B-Z Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY3
    Manual
    Type Series Action Bore size (mm) View search result
    BasicCY3BDouble acting6,10,15,20,25,32,40,50,63View search result
    Direct mountCY3RDouble acting6,10,15,20,25,32,40,50,63View search result
  • Magnetically Coupled Rodless Cylinder CY3
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC24 Made to Order Common Specifications With magnetic shielding plate PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
BasicCY3BDouble acting6,10,15,20,25,32,40,50,63
Direct mountCY3RDouble acting6,10,15,20,25,32,40,50,63

Mechanically Jointed Rodless Cylinder with Protective Cover 
MY1□W

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・Improves dustproof and water resistance with a protective cover, Features a side seal that prevents dust and water from entering from the side
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder with Protective Cover 
    MY1□W
    Manual
    Type Series Action Bore size (mm) View search result
    Slide bearingMY1MWDouble acting16,20,25,32,40,50,63View search result
    Cam follower guideMY1CWDouble acting16,20,25,32,40,50,63View search result
  • Mechanically Jointed Rodless Cylinder with Protective Cover 
    MY1□W
    Symbol Specifications Download
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
TypeSeriesActionBore size (mm)
Slide bearingMY1MWDouble acting16,20,25,32,40,50,63
Cam follower guideMY1CWDouble acting16,20,25,32,40,50,63

Go Top