WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Miniature Slide Table Type LEPS

Electric Actuators/Cylinders » Miniature
    ・Compact and lightweight
     W 21 mm x H 41 mm x L 138.6 mm, Weight 290 g
    ・Max. pushing force: 50 N
    ・Positioning repeatability: ±0.05 mm
    ・It is possible to set the position, speed, and force. (64 points)
    ・Max. speed (Horizontal): 350 mm/s
SpecificationModelStroke
(mm)
Pushing
force [N]
Basic
Pushing
force [N]
Compact
Max. work
load [kg]
(Horizontal)
Basic
Max. work
load [kg]
(Horizontal)
Compact
Screw
lead
Step motor
(Servo/24 VDC)
LEPS625,50Max. 20Max. 1.04,8
Step motor
(Servo/24 VDC)
LEPS1025,50Max. 50Max. 40Max. 2.0Max. 2.05,10

Electric Slide Table/High Rigidity Type LESH

Electric Actuators/Cylinders » Slide Tables
    ・Easy setting: Data can be set with only 2 items, position and speed.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Integrated guide rail and table
     Uses a recirculating linear guide for high rigidity and high precision
    ・Reduced cycle time
     Max. acceleration/deceleration: 5000 mm/s2
     Max. speed: 400 mm/s
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LESH8□50,75Max. 2Max. 0.5Max. 4004,8
Step motor
(Servo/24 VDC)
LESH16□50,100Max. 8Max. 2Max. 4005,10
Step motor
(Servo/24 VDC)
LESH25□50,100,150Max. 12Max. 4Max. 4008,16
Servo motor
(24 VDC)
LESH8□A50,75Max. 2Max. 0.5Max. 4004,8
Servo motor
(24 VDC)
LESH16□A50,100Max. 5Max. 2Max. 4005,10
Servo motor
(24 VDC)
LESH25□A50,100,150Max. 6Max. 2.5Max. 4008,16

Electric Actuator/Rod Type Dust-tight/Water-jet-proof
(IP65 Equivalent/IP67 Equivalent) LEY-X7

Electric Actuators/Cylinders » Environment
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・Enclosure: IP65 equivalent/IP67 equivalent
    ・Max. stroke: 500 mm*
    * For sizes 32 and 40
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY25-X730 to 400Max. 452Max. 3003, 6, 12
Step motor
(Servo/24 VDC)
LEY32-X730 to 500Max. 707Max. 3004, 8, 16
Step motor
(Servo/24 VDC)
LEY40-X730 to 500Max. 1058Max. 3004, 8, 16
Servo motor
(24 VDC)
LEY25A-X730 to 400Max. 130Max. 3003, 6, 12

Electric Actuator/Rod Type, In-line Motor Type LEY□D

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    LEYG Series AC Servo Motor
    ・High output motor (100/200 W/400W/750W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Compatible drivers: LECS, LECYm
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY16D30 to 300Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEY25D30 to 300Max. 452Max. 5002.5, 5, 10
Step motor
(Servo/24 VDC)
LEY32D30 to 500Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEY40D30 to 500Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEY16D50 to 300Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEY25D50 to 400Max. 130Max. 5003,6,12
AC servo motorLEY25D30 to 400Max. 485Max. 9003,6,12
AC servo motorLEY32D30 to 500Max. 736Max. 10004,8,16
AC servo motorLEY63D100 to 800Max. 1910Max. 10005,10,20
AC servo motorLEY100D100 to 1000Max. 12000Max. 50010

High Performance Electric Actuator LEFS□F

Electric Actuators/Cylinders » Slider Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEFS16F50 to 500MAX.20MAX.8005,10
High performance
Step motor
(Servo/24 VDC)
LEFS25F50 to 800MAX.40MAX.15006,12,20
High performance
Step motor
(Servo/24 VDC)
LEFS32F50 to 1000MAX.68MAX.13008,16,24
High performance
Step motor
(Servo/24 VDC)
LEFS40F50 to 1200MAX.75MAX.120010,20,30

Electric Actuator/Slider Type High Rigidity Guide LEKFS

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Slider Type
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance improved by up to 61%
    ・Table displacement reduced by up to 50%
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of
     the power supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Positioning repeatability: ±0.01 mm
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEKFS1650 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEKFS2550 to 800Max. 30Max. 11008,12,20
Battery-less absolute
(Step motor/24 VDC)
LEKFS3250 to 1000Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEKFS4050 to 1200Max. 65Max. 120010,20,30
AC Servo MotorLEKFS2550 to 800MAX.20MAX.15006,12,20
AC Servo MotorLEKFS3250 to 1000MAX.45MAX.15008,16,24
AC Servo MotorLEKFS40150 to 1200MAX.60MAX.150010,20,30

Card Motor Controller LATCA

Electric Actuators/Cylinders » Card Motor
    ・Easy programming (Cycle time entry)
     Just input 3 parameters: Positioning time, Target position, Load mass
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Card Motor Controller LATCA
    Manual
    Type Series View search result
    Step date input type
    Pulse input type
    LATCAView search result
  • Card Motor Controller LATCA
    DoC/IM
    Type Series View search result
    Step date input type
    Pulse input type
    LATCAView search result
TypeSeriesPower supply
voltage
Parallel input
Input
Parallel input
Output
Step date input type
Pulse input type
LATCA24 VDC±10%6 inputs
(Optically isolated)
4 outputs
(Optically isolated,
open collector output)

Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
     With high-precision linear guide, Repeatability: ±0.01 mm
     Linear guide of the higher rigidity and precision is used. Higher rigidity
    ・Integrated speed adjustment mechanism
    ・A split protective cover for easy air gripper maintenance
    ・Selectable attachment, protective cover, and number of auto switches
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
    for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-X7400-KAView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-X7400-KA16

Angular Type Air Gripper/Standard Type MHC2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・A large holding moment is achieved through a double piston construction.
    ・Integral variable throttle
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angular Type Air Gripper/Standard Type MHC2
    Manual
    Series View search result
    MHC2View search result
SeriesCylinder bore size (mm)
MHC210,16,20,25

Linear Guide Parallel Type Air Gripper MHZ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・The linear guide improves rigidity and accuracy.
    ・Dustproof and drip proof construction
    ・Dust cover material is selectable.
TypeSeriesCylinder bore size (mm)
CompactMHZA2-66
Compact, with dust coverMHZAJ2-66
StandardMHZ26,10,16,20,25,32,40
Long strokeMHZL210,16,20,25
Long stroke, with dust coverMHZL210,16,20
With dust coverMHZJ26,10,16,20,25,32,40

Go Top