WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Exhaust Cleaner for Vacuum Pump AMV

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・Captures 99.5% of greasy fumes exhausted from the vacuum pump
    ・Realizes a comfortable working environment without greasy fumes
    ・Captures and cuts off 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not necessary.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Silencer/BC Sintered Body Type AN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers
SeriesFeatures
AN・BC sintered body type
・ Noise reduction: 13, 16, 18, 21 dB (A)

Residual Pressure Release Valve with One-touch Fittings KE□

Flow Control Equipment » Related Equipment
    ・Residual pressure in the cylinder can be easily released with the push of a button.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D.
With One-touch fittings without a push button guardKEAφ6 to φ12
With One-touch fittings with a push button guardKEBφ6 to φ12
Rc thread with a push button guardKECConnection thread:Rc1/4,3/8

Air Saving Valve ASR/ASQ

Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves
    ・40% reduction in air consumption
    ・Cuts air consumption by operating the return stroke at a reduced pressure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Pressure valveASR1/4 to 1/2φ6 to φ12
Flow valveASQ1/4 to 1/2φ6 to φ12

Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior
    ・Flow adjustable by a flat head screwdriver
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery
    ・More compact: Height reduced by 28% (For G thread, face seal)
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-DView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-DM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated pilot check valve and speed controller
    ・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with
pilot check valve
ASP1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Stainless Steel Type Speed Controller with Indicator AS-FSG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Available with a restrictor (Made to order: -X214, -X21)
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
AS12□1FSG to 42□1FSGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal type
Stainless steel type
AS13□1FSG to 43□1FSGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Speed Controller with One-touch Fitting Compact Type JAS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
     Possible to adjust flow rate even in a narrow space
     Easily mounted using a hexagon wrench
    ・Minimum operating pressure: 0.05 MPa
    ・Easy to use push-lock type
    ・Easier and consistent flow setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Speed Controller with One-touch Fitting Compact Type JAS
    Manual
    Type Series View search result
    Elbow typeJASView search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeJASM3 x 0.5
M5 x 0.8
10-32UNF
φ3.2 to φ4 to φ6φ1/8'' to φ5/32'' to φ1/4''

Multi-holder TMA

Fittings and Tubing » Related Products
    ・It is possible to secure both an exhaust valve with a One-touch fitting and One-touch fittings.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Polyurethane Coil Tubing 10-TCU

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing
SeriesApplicable tubing O.D.ColorNumber of cores
10-TCUφ4, φ6, φ8Black1, 2, 3

Go Top