There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal Robots
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Plug and Play configuration for immediate use
・URCap: Easy programming
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A | 160(2) 200(6) |
Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of flexible sheets or film
・Reduced deformation of flat surfaces during adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Thin flat type (With groove) | φ10,φ15,φ20,φ30 |
Battery-less Absolute Encoder Type
Electric Slide Table/Compact Type LES
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Max. pushing force: 180 N
・Positioning repeatability: ±0.05 mm
・Cycle time can be reduced.
Max. acceleration/deceleration: 5,000 mm/s2
Max. speed: 400 mm/s
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LES25□ | 30,50,75,100,125,150 | Max. 5 | Max. 5 | Max. 400 | 8,16 |
Wedge Cam Operation Slide Guide Air Gripper MHK2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Wedge shaped cam driving mechanism
・High rigidity with a slide type guide
・A dustproof, drip proof, external force resistant, and environmental resistant type that can be used for a variety of applications
・To suit the environment, a selection of dust cover materials (chloroprene rubber, fluororubber, silicone rubber) and stainless steel (SUS304) fingers are available.
・Long stroke option is selectable.
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHK2 | 12,16,20,25 |
MHKL2 | 12,16,20,25 |
Cylinder with Lock CP96N/C96N
ISO Products » CylindersAir Cylinders » ISO Cylinders: ISO Standards (15552)
-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Improved ease of maintenance
The lock unit and the cylinder can be separated.
・Holding force improved by 15%
・Stopping accuracy within ±1 mm
・Overall length reduced by 27.5 mm max.
・With lock status indication (-X3030□)
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
・With auto switch (CP96ND Series: CP96ND, C96ND)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock type |
---|---|---|---|---|
Standard | CP96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Standard | C96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Hygienic Design Cylinder/ISO Standard Type HYC
Air Cylinders » ISO Cylinders: ISO Standards (15552)
-
・Compliant with ISO Standards (VDMA)
・Easily washable configuration, Improved water resistant air cylinder
・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
・With auto switch (HYDC series: HYDC)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
ISO Standard type | HYC | Double acting, Single rod | 32,40,50,63 |
Pin Plate Cylinder C(L)KU32-X2359A
Air Cylinders » Clamp Cylinders
-
・Reduction of spare parts, short lead times, and a drastic reduction of the need for special orders
・Guide pin is separated from the reference support block.
・The reference support block can be machined by the customer.
(The block can be changed to any desired shape.)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Selection/Technical Dat
Green Procurement (RoHS)
Auto Switches/Precautions Selection/Technical Dat
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Pin plate cylinder Magnetic field resistant auto switch mounting type | CKU32-X2359A | Round Diamond | 32 |
Pin plate cylinder with lock Magnetic field resistant auto switch mounting type | CLKU32-X2359A | Round Diamond | 32 |
Plate Cylinder with Lock MLU/MDLU
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (MDLU series: MDLU)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MLU | Double acting, Single rod | 25,32,40,50 | Spring lock |
Platform Cylinder CXT
Air Cylinders » Guide Cylinders
-
・Integrated worktable and actuator
・Highly rigid and accurate slide table
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXTM | Double acting | 12,16,20,25,32,40 |
Standard | Ball bushing bearing | CXTL | Double acting | 12,16,20,25,32,40 |
Air Slide Table MXJ
Air Cylinders » Table Cylinders-
・Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
・High Precision
High-precision linear guide mounted
Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
・Auto switch and adjuster can be mounted on the same side.
・Short pitch mounting is possible.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 12,16 |