There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Longer Life Cylinder CQ2-XB24
Air Cylinders » Compact Air Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
CQ2 Compact Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CQ2-XB24 | Double acting, Single rod | 12,16,20,25,32,40 |
Air Cylinder/Short Type CM3/CDM3
Air Cylinders » Standard Air Cylinders (Round Type)
-
・Up to 66 mm shorter, up to 21% lighter
(Compared with the CM2 series)
・Female rod end is available as standard.
・With auto switch (CDM3 series: CDM3)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM3 | Double acting, Single rod | 20,25,32,40 |
3-Port Air Operated Valve VTA301/315
Directional Control Valves » Air Operated Valves
-
・Universal porting
・Can be used with a pressure of 0 MPa or more
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|
VTA301 | 0.60 | 0.29 | 0.15 |
VTA315 | 1.7 | 0.39 | 0.45 |
3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Direct operated solenoid valve
・Universal porting
・Can be used for vacuum applications
・Manifold type no.: VV317, VVT340, VVT341
∗ The VT325(AC Coil) series will be discontinued in September 2024.
Please select the VP54□ series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT317 | 2.6 | 0.34 | 0.67 | 6.0 | -101.2 kPa |
VT325 | 6.1 | 0.37 | 1.6 | 12 | -101.2 kPa |
5-Port Solenoid Valve/Plug-in Type S0700
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・A variety of common wiring methods are available.
・Slim, compact plug-in manifold: Required installation space reduced by
45%*, Height reduced by 20 mm*
* Compared with plug-in manifold stacking base
・4-position, dual 3-port valve
・Manifold type no.: SS0751, SS0750
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) b | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
S0700 | 0.39 | 0.39 | 0.11 | φ25 | 0.35 |
Modular Connection Type Membrane Air Dryer IDG-D
Air Preparation Equipment » Air Dryers-
・Compatible with various ISO water quality classes
・Modular connection is possible.
・Non-fluorocarbon
・Power supply not required
・No vibration or heat discharge
・Contributes to energy saving
Pressure drop: Reduced by up to 61%
Outlet air flow rate: Max. 25% increase
Purge ratio: Approx. 14%
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Standard inlet conditions | Outlet air flow rate L/min (ANR) | Pressure dew point (℃) | Water quality class | Applicable AC size | Port size |
---|---|---|---|---|---|---|
IDG20-D | 25℃, 0.7 MPa | 100 | 3 | 4 | AC20 | Rc, NPT, G 1/8, 1/4 |
IDG30-D | 25℃,0.7 MPa | 250 | 3 | 4 | AC30 | Rc, NPT, G 1/4, 3/8 |
IDG40-D | 25℃,0.7 MPa | 500 | 3 | 4 | AC40 | Rc, NPT, G 3/8, 1/2 |
Air Cylinder/ATEX Directive/Compact Cylinder 55-CQ2-Z
List of ATEX Compliant Products » Air Cylinder3-Port Solenoid Valve VT315
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Universal porting type
・Suitable for use in vacuum applications
・Manifold type no.: VVT320,VVT321
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→1 (A→P) C [dm3/(s・bar)] | Flow rate characteristics 2→1 (A→P) b | Flow rate characteristics 2→1 (A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT315 | 1.7 | 0.36 | 0.45 | 6 to 7 | -100 kPa |
Speed Controller with Indicator/In-line Type 10-AS-FSG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | 10-AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |