There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Slide Table MXP
Air Cylinders » Table Cylinders
-
・Cylinder with built-in linear guide, Compact air slide table
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXPJ | Double acting | 6 |
Standard | MXP | Double acting | 6,8,10,12,16 |
Air Cylinder CG1/CDG1
Air Cylinders » Standard Air Cylinders (Round Type)-
・A single acting type has been added./A direct mount type has been
added./An end lock type has been added. [New]
・Improved piping flexibility
・Piping can be connected every 90 degrees (4 positions). (Made to order:
XC3)
・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
・Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder
separately.
Safety Instructions Actuators/Precautions Auto Switches/Precautions How to Mount and Move the Auto Switch Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z1 | Double acting single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z1 | Single acting, Single rod (Spring return/extend) | 20,25,32,40 |
Direct mount | CG1R-Z1 | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1-Z1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
3-Port Air Operated Valve VGA342
Directional Control Valves » Air Operated Valves
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|
VGA342 | 38 | 0.32 | 9.8 |
5-Port Solenoid Valve/Plug Lead Type S0700
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Valve width: 7.4 mm
・Driveable cylinders: Up to ø32 (Body ported)
・Power consumption: 0.35 W
・Weight: 39 g (Body ported)
・Manifold type no.: SS0752, SS0755
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SS0752 Body ported | 0.62 | 0.18 | φ32 | 0.35 |
SS0755 Base mounted | 0.39 | 0.11 | φ25 | 0.35 |
Modular Connection Type Antibacterial Filter/ Odor Removal Filter/ Bacteria Removal Filter HF2-BF□
Air Preparation Equipment » Air Preparation Filters-
・Products Utilizing US FDA/Japan Food Sanitation Act compliant materials
・NSF-H1 grade grease
・Antibacterial coating
・Designed for hygiene management in accordance with HACCP and other
standards
・Contributes to the FSSC22000 certification acquisition
・Antibacterial filter: Antibacterial activation value: 4 or higher
・Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
・Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or
less
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Type | Series | Nominal filtration rating (μm) | Port size |
---|---|---|---|
Antibacterial filter | HF2-BFA | 5 | 1/4, 3/8, 1/2 |
Antibacterial filter | HF2-BFB | 0.1 | 1/4, 3/8, 1/2 |
Odor removal filter | HF2-BFC | - | 1/4, 3/8, 1/2 |
Bacteria removal filter | HF2-BFD | 0.01 | 1/4, 3/8, 1/2 |
Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
・Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing
model
・Acceleration/Deceleration: 10000 mm/s2
(200% increase compared with the existing model)
・Max. speed: 800 mm/s (Improved by 200% compared with the existing
model)
・Battery-less absolute encoder type
Restart from the last stop position is possible after recovery of the power
supply.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8G | 50,75 | MAX.2 | MAX.6 | MAX.800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16G | 50,100 | MAX.8 | MAX.12 | MAX.800 | 6,12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25G | 50,100,150 | MAX.12 | MAX.20 | MAX.800 | 8,16 |
Stainless Steel Speed Controller 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-FG | φ3.2 to φ12 |
Regulator 10-/21-AR
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
10-AR20 to 60 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
21-AR20 to 60 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.05 to 0.85 |
Air Slide Table 11-MXJ
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 11-MXJ | Double acting | 4, 6, 8 |