There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Moisture Control Tube IDK
Air Preparation Equipment » Air DryersFittings and Tubing » Tubing(Fluoropolymer/Clean)
-
・Prevents condensation in piping for small cylinders/air grippers
・Diffuses water vapor in the piping to the outside
・All you have to do is install the moisture control tube.
Additional power supplies and works are not necessary.
Series | O.D./I.D. (mm) | Effective length (mm) | Applicable fittings |
---|---|---|---|
IDK02 Linear shape | 2/1.2 | 100 200 | KQ2 |
IDK04 Linear shape | 4/2.5 | 100 200 | KQ2 |
IDK06 Linear shape | 6/4 | 100 200 | KQ2 |
IDK04-100-C1 Coil shape | 4/2.5 | 100 | KQ2 |
Membrane Air Dryer IDG□A/IDG
Air Preparation Equipment » Air Dryers-
・It is possible to easily supply dry air using the hollow fiber membrane.
・Non-fluorocarbon
・Power supply not required
・Compatible with low dew points (–60ºC)
・No vibration or heat discharge
・With a dew point indicator
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Outlet flow L/min (ANR) | Standard dew point (°C) |
---|---|---|
IDG□A/IDG | 10 to 1000 | -15,-20,-40,-60 |
Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-DTP MHM-X7400A-HC10 MHM-X7400A-HC10DT | 160(2) 200(6) |
Compact/Short-type/Nozzle Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of small components such as IC chips
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Nozzle type | φ0.8,φ1.1 |
Controller/Step Data Input Type LECA6
Electric Actuators/Cylinders » Controllers/Drivers
-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | LECA6 | Servo motor (24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |
Battery-less Absolute Encoder Type
Electric Slide Table/High Rigidity Type LESH
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Integrated guide rail and table
Uses a recirculating linear guide for high rigidity and high precision
・Reduced cycle time
Max. acceleration/deceleration: 5000 mm/s2
Max. speed: 400 mm/s
・Max. pushing force: 180 N
・Positioning repeatability: ±0.05 mm
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LESH25□ | 50,100,150 | Max. 12 | Max. 4 | Max. 400 | 8,16 |
Slide Guide Round Body Air Gripper 2-Finger Type MHS2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Vertically compact and lightweight due to the wedge shaped cam construction
・Ideal for operations in which external force is applied, such as press
fitting operations
・Repeatability: ±0.01 mm
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper
Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHS2 | 16,20,25,32,40,50,63 |
Micro Clamp Cylinder CKZM16-X2800/X2900
Air Cylinders » Clamp Cylinders-
・Compact: Width 20 mm, Lightweight: 250 g
・Maximum clamping force: 200 N, Maximum holding force: 300 N
・Flat clamping characteristics
Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
・Reduction of design/assembly labor by unitization
Arm assembly and mounting assembly have been added to the clamp cylinder.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Features/Variations Green Procurement (RoHS)
Features/Variations Green Procurement (RoHS)
Type | Series | Action | Arm opening angle | Bore size (mm) |
---|---|---|---|---|
Base type | CKZM16-X2800 | Double acting | 68º | 16 |
Tandem type | CKZM16-X2900 | Double acting | 68º | 16 |
Compact Guide Cylinder with Lock MLGP
Air Cylinders » Lock Cylinders/Cylinder with An End Lock-
・Stopping possible at any stroke position
Drop prevention when the pressure is decreased or the residual pressure is released
・Weight reduced by up to 17% with a shorter guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGPM-Z | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Standard | Ball bushing bearing | MLGPL-Z | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Guide Table MGF
Air Cylinders » Guide Cylinders
-
・Low-profile compact cylinder
・Cylinder with a large concentric guiding sleeve that provides excellent eccentric load resistance
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGF | Double acting | 40,63,100 |